Female Run Tee - Duolok
Tube Fitting to NPT Thread Fitting - Duolok
1 2
Part # |
CAD |
Body Material |
Connection 1 - Type |
Connection 1 - Size |
Connection 2 - Type |
Connection 2 - Size |
Connection 3 - Type |
Connection 3 - Size |
Production Category |
End Connection Type |
|---|---|---|---|---|---|---|---|---|---|---|
| ISSDM6FRT4 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 6 mm | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1/4-18 | Connection 3 - Type N/A Tube Fitting | Connection 3 - Size N/A 6 mm | Production Category N/A 1 | End Connection Type N/A Duolok Tube End by Female National Pipe Thread |
| ISSDM8FRT2 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 8 mm | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1/8-27 | Connection 3 - Type N/A Tube Fitting | Connection 3 - Size N/A 8 mm | Production Category N/A 4 | End Connection Type N/A Duolok Tube End by Female National Pipe Thread |
| ISSDM8FRT4 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 8 mm | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1/4-18 | Connection 3 - Type N/A Tube Fitting | Connection 3 - Size N/A 8 mm | Production Category N/A 4 | End Connection Type N/A Duolok Tube End by Female National Pipe Thread |
| IHCD2FRT2 |
CAD
N/A
|
Body Material N/A Alloy C-276 | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/8 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1/8-27 | Connection 3 - Type N/A Tube Fitting | Connection 3 - Size N/A 1/8 in | Production Category N/A 4 | End Connection Type N/A Duolok Tube End by Female National Pipe Thread |
| IHCD4FRT2 |
CAD
N/A
|
Body Material N/A Alloy C-276 | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1/8-27 | Connection 3 - Type N/A Tube Fitting | Connection 3 - Size N/A 1/4 in | Production Category N/A 4 | End Connection Type N/A Duolok Tube End by Female National Pipe Thread |
| IHCD4FRT4 |
CAD
N/A
|
Body Material N/A Alloy C-276 | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1/4-18 | Connection 3 - Type N/A Tube Fitting | Connection 3 - Size N/A 1/4 in | Production Category N/A 4 | End Connection Type N/A Duolok Tube End by Female National Pipe Thread |
| IHCD6FRT4 |
CAD
N/A
|
Body Material N/A Alloy C-276 | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1/4-18 | Connection 3 - Type N/A Tube Fitting | Connection 3 - Size N/A 3/8 in | Production Category N/A 4 | End Connection Type N/A Duolok Tube End by Female National Pipe Thread |
| IHCD8FRT6 |
CAD
N/A
|
Body Material N/A Alloy C-276 | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 3/8-18 | Connection 3 - Type N/A Tube Fitting | Connection 3 - Size N/A 1/2 in | Production Category N/A 4 | End Connection Type N/A Duolok Tube End by Female National Pipe Thread |
| IHCD8FRT8 |
CAD
N/A
|
Body Material N/A Alloy C-276 | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1/2-14 | Connection 3 - Type N/A Tube Fitting | Connection 3 - Size N/A 1/2 in | Production Category N/A 4 | End Connection Type N/A Duolok Tube End by Female National Pipe Thread |
| IMD2FRT2 |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/8 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1/8-27 | Connection 3 - Type N/A Tube Fitting | Connection 3 - Size N/A 1/8 in | Production Category N/A 4 | End Connection Type N/A Duolok Tube End by Female National Pipe Thread |
| IMD4FRT2 |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1/8-27 | Connection 3 - Type N/A Tube Fitting | Connection 3 - Size N/A 1/4 in | Production Category N/A 4 | End Connection Type N/A Duolok Tube End by Female National Pipe Thread |
| IMD4FRT4 |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1/4-18 | Connection 3 - Type N/A Tube Fitting | Connection 3 - Size N/A 1/4 in | Production Category N/A 3 | End Connection Type N/A Duolok Tube End by Female National Pipe Thread |
| IMD6FRT4 |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1/4-18 | Connection 3 - Type N/A Tube Fitting | Connection 3 - Size N/A 3/8 in | Production Category N/A 4 | End Connection Type N/A Duolok Tube End by Female National Pipe Thread |
| IMD8FRT6 |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 3/8-18 | Connection 3 - Type N/A Tube Fitting | Connection 3 - Size N/A 1/2 in | Production Category N/A 4 | End Connection Type N/A Duolok Tube End by Female National Pipe Thread |
| IMD8FRT8 |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1/2-14 | Connection 3 - Type N/A Tube Fitting | Connection 3 - Size N/A 1/2 in | Production Category N/A 4 | End Connection Type N/A Duolok Tube End by Female National Pipe Thread |
| ISSD12FRT12 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 3/4 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 3/4-14 | Connection 3 - Type N/A Tube Fitting | Connection 3 - Size N/A 3/4 in | Production Category N/A 1 | End Connection Type N/A Duolok Tube End by Female National Pipe Thread |
1 2