CAD Cart (0)
▾
1 2
Part # |
CAD |
Body Material |
Connection 1 - Type |
Connection 1 - Size |
Connection 2 - Type |
Connection 2 - Size |
Connection 3 - Type |
Connection 3 - Size |
Production Category |
End Connection Type |
|---|---|---|---|---|---|---|---|---|---|---|
| IBD2FRT2 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/8 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1/8-27 | Connection 3 - Type N/A Tube Fitting | Connection 3 - Size N/A 1/8 in | Production Category N/A 1 | End Connection Type N/A Duolok Tube End by Female National Pipe Thread |
| IBD4FRT2 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1/8-27 | Connection 3 - Type N/A Tube Fitting | Connection 3 - Size N/A 1/4 in | Production Category N/A 1 | End Connection Type N/A Duolok Tube End by Female National Pipe Thread |
| IBD4FRT4 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1/4-18 | Connection 3 - Type N/A Tube Fitting | Connection 3 - Size N/A 1/4 in | Production Category N/A 1 | End Connection Type N/A Duolok Tube End by Female National Pipe Thread |
| IBD6FRT4 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1/4-18 | Connection 3 - Type N/A Tube Fitting | Connection 3 - Size N/A 3/8 in | Production Category N/A 1 | End Connection Type N/A Duolok Tube End by Female National Pipe Thread |
| IBD8FRT6 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 3/8-18 | Connection 3 - Type N/A Tube Fitting | Connection 3 - Size N/A 1/2 in | Production Category N/A 1 | End Connection Type N/A Duolok Tube End by Female National Pipe Thread |
| IBD8FRT8 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1/2-14 | Connection 3 - Type N/A Tube Fitting | Connection 3 - Size N/A 1/2 in | Production Category N/A 1 | End Connection Type N/A Duolok Tube End by Female National Pipe Thread |
| IBDM10FRT4 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 10 mm | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1/4-18 | Connection 3 - Type N/A Tube Fitting | Connection 3 - Size N/A 10 mm | Production Category N/A 4 | End Connection Type N/A Duolok Tube End by Female National Pipe Thread |
| IBDM12FRT4 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 12 mm | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1/4-18 | Connection 3 - Type N/A Tube Fitting | Connection 3 - Size N/A 12 mm | Production Category N/A 4 | End Connection Type N/A Duolok Tube End by Female National Pipe Thread |
| IBDM12FRT6 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 12 mm | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 3/8-18 | Connection 3 - Type N/A Tube Fitting | Connection 3 - Size N/A 12 mm | Production Category N/A 4 | End Connection Type N/A Duolok Tube End by Female National Pipe Thread |
| IBDM16FRT8 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 16 mm | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1/2-14 | Connection 3 - Type N/A Tube Fitting | Connection 3 - Size N/A 16 mm | Production Category N/A 4 | End Connection Type N/A Duolok Tube End by Female National Pipe Thread |
| IBDM6FRT2 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 6 mm | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1/8-27 | Connection 3 - Type N/A Tube Fitting | Connection 3 - Size N/A 6 mm | Production Category N/A 4 | End Connection Type N/A Duolok Tube End by Female National Pipe Thread |
| IBDM6FRT4 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 6 mm | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1/4-18 | Connection 3 - Type N/A Tube Fitting | Connection 3 - Size N/A 6 mm | Production Category N/A 4 | End Connection Type N/A Duolok Tube End by Female National Pipe Thread |
| IBDM8FRT2 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 8 mm | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1/8-27 | Connection 3 - Type N/A Tube Fitting | Connection 3 - Size N/A 8 mm | Production Category N/A 4 | End Connection Type N/A Duolok Tube End by Female National Pipe Thread |
| IBDM8FRT4 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 8 mm | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1/4-18 | Connection 3 - Type N/A Tube Fitting | Connection 3 - Size N/A 8 mm | Production Category N/A 4 | End Connection Type N/A Duolok Tube End by Female National Pipe Thread |
| ISSD2FRT2 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/8 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1/8-27 | Connection 3 - Type N/A Tube Fitting | Connection 3 - Size N/A 1/8 in | Production Category N/A 1 | End Connection Type N/A Duolok Tube End by Female National Pipe Thread |
| ISSD4FRT2 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1/8-27 | Connection 3 - Type N/A Tube Fitting | Connection 3 - Size N/A 1/4 in | Production Category N/A 1 | End Connection Type N/A Duolok Tube End by Female National Pipe Thread |
| ISSD4FRT4 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1/4-18 | Connection 3 - Type N/A Tube Fitting | Connection 3 - Size N/A 1/4 in | Production Category N/A 1 | End Connection Type N/A Duolok Tube End by Female National Pipe Thread |
| ISSD6FRT4 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1/4-18 | Connection 3 - Type N/A Tube Fitting | Connection 3 - Size N/A 3/8 in | Production Category N/A 1 | End Connection Type N/A Duolok Tube End by Female National Pipe Thread |
| ISSD8FRT6 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 3/8-18 | Connection 3 - Type N/A Tube Fitting | Connection 3 - Size N/A 1/2 in | Production Category N/A 1 | End Connection Type N/A Duolok Tube End by Female National Pipe Thread |
| ISSD8FRT8 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1/2-14 | Connection 3 - Type N/A Tube Fitting | Connection 3 - Size N/A 1/2 in | Production Category N/A 1 | End Connection Type N/A Duolok Tube End by Female National Pipe Thread |
| ISSDM10FRT4 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 10 mm | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1/4-18 | Connection 3 - Type N/A Tube Fitting | Connection 3 - Size N/A 10 mm | Production Category N/A 1 | End Connection Type N/A Duolok Tube End by Female National Pipe Thread |
| ISSDM12FRT4 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 12 mm | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1/4-18 | Connection 3 - Type N/A Tube Fitting | Connection 3 - Size N/A 12 mm | Production Category N/A 1 | End Connection Type N/A Duolok Tube End by Female National Pipe Thread |
| ISSDM12FRT6 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 12 mm | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 3/8-18 | Connection 3 - Type N/A Tube Fitting | Connection 3 - Size N/A 12 mm | Production Category N/A 4 | End Connection Type N/A Duolok Tube End by Female National Pipe Thread |
| ISSDM16FRT8 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 16 mm | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1/2-14 | Connection 3 - Type N/A Tube Fitting | Connection 3 - Size N/A 16 mm | Production Category N/A 1 | End Connection Type N/A Duolok Tube End by Female National Pipe Thread |
| ISSDM6FRT2 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 6 mm | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1/8-27 | Connection 3 - Type N/A Tube Fitting | Connection 3 - Size N/A 6 mm | Production Category N/A 4 | End Connection Type N/A Duolok Tube End by Female National Pipe Thread |
1 2