Female Adapter - Duolok
Tube Fitting to NPT Thread Fitting - Duolok
Part # |
CAD |
Body Material |
Connection 1 - Type |
Connection 1 - Size |
Connection 2 - Type |
Connection 2 - Size |
Production Category |
End Connection Type |
|---|---|---|---|---|---|---|---|---|
| ISSD6FA2 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Stub | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1/8-27 | Production Category N/A 1 | End Connection Type N/A Duolok Tube Stub by Female National Pipe Thread |
| ISSD6FA4 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Stub | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1/4-18 | Production Category N/A 1 | End Connection Type N/A Duolok Tube Stub by Female National Pipe Thread |
| ISSD6FA6 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Stub | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 3/8-18 | Production Category N/A 1 | End Connection Type N/A Duolok Tube Stub by Female National Pipe Thread |
| ISSD6FA8 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Stub | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1/2-14 | Production Category N/A 1 | End Connection Type N/A Duolok Tube Stub by Female National Pipe Thread |
| ISSD8FA4 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Stub | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1/4-18 | Production Category N/A 1 | End Connection Type N/A Duolok Tube Stub by Female National Pipe Thread |
| ISSD8FA6 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Stub | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 3/8-18 | Production Category N/A 1 | End Connection Type N/A Duolok Tube Stub by Female National Pipe Thread |
| ISSD8FA8 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Stub | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1/2-14 | Production Category N/A 1 | End Connection Type N/A Duolok Tube Stub by Female National Pipe Thread |
| ISSDM10FA4 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Stub | Connection 1 - Size N/A 10 mm | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1/4-18 | Production Category N/A 1 | End Connection Type N/A Duolok Tube Stub by Female National Pipe Thread |
| ISSDM10FA8 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Stub | Connection 1 - Size N/A 10 mm | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1/2-14 | Production Category N/A 1 | End Connection Type N/A Duolok Tube Stub by Female National Pipe Thread |
| ISSDM12FA4 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Stub | Connection 1 - Size N/A 12 mm | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1/4-18 | Production Category N/A 1 | End Connection Type N/A Duolok Tube Stub by Female National Pipe Thread |
| ISSDM12FA8 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Stub | Connection 1 - Size N/A 12 mm | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1/2-14 | Production Category N/A 1 | End Connection Type N/A Duolok Tube Stub by Female National Pipe Thread |
| ISSDM6FA2 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Stub | Connection 1 - Size N/A 6 mm | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1/8-27 | Production Category N/A 1 | End Connection Type N/A Duolok Tube Stub by Female National Pipe Thread |
| ISSDM6FA4 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Stub | Connection 1 - Size N/A 6 mm | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1/4-18 | Production Category N/A 1 | End Connection Type N/A Duolok Tube Stub by Female National Pipe Thread |
| ISSDM8FA4 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Stub | Connection 1 - Size N/A 8 mm | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1/4-18 | Production Category N/A 1 | End Connection Type N/A Duolok Tube Stub by Female National Pipe Thread |
| ISSD16FA8 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Stub | Connection 1 - Size N/A 1 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1/2-14 | Production Category N/A 1 | End Connection Type N/A Duolok Tube Stub by Female National Pipe Thread |
| ISSD5FA4 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Stub | Connection 1 - Size N/A 5/16 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1/4-18 | Production Category N/A 4 | End Connection Type N/A Duolok Tube Stub by Female National Pipe Thread |
| ISSD3FA4 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Stub | Connection 1 - Size N/A 3/16 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1/4-18 | Production Category N/A 4 | End Connection Type N/A Duolok Tube Stub by Female National Pipe Thread |
| IBD10FA8 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Stub | Connection 1 - Size N/A 5/8 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1/2-14 | Production Category N/A 1 | End Connection Type N/A Duolok Tube Stub by Female National Pipe Thread |
| IBD12FA12 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Stub | Connection 1 - Size N/A 3/4 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 3/4-14 | Production Category N/A 1 | End Connection Type N/A Duolok Tube Stub by Female National Pipe Thread |
| IBD12FA8 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Stub | Connection 1 - Size N/A 3/4 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1/2-14 | Production Category N/A 1 | End Connection Type N/A Duolok Tube Stub by Female National Pipe Thread |
| IBD16FA12 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Stub | Connection 1 - Size N/A 1 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 3/4-14 | Production Category N/A 4 | End Connection Type N/A Duolok Tube Stub by Female National Pipe Thread |
| IBD16FA16 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Stub | Connection 1 - Size N/A 1 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1-11 1/2 | Production Category N/A 4 | End Connection Type N/A Duolok Tube Stub by Female National Pipe Thread |
| IBD2FA2 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Stub | Connection 1 - Size N/A 1/8 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1/8-27 | Production Category N/A 1 | End Connection Type N/A Duolok Tube Stub by Female National Pipe Thread |
| IBD4FA8 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Stub | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1/2-14 | Production Category N/A 1 | End Connection Type N/A Duolok Tube Stub by Female National Pipe Thread |
| IBD6FA2 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Stub | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1/8-27 | Production Category N/A 1 | End Connection Type N/A Duolok Tube Stub by Female National Pipe Thread |