BSPT Male Connector - Unilok
Tube Fitting to BSP Thread Fitting - Unilok
Part # |
CAD |
Body Material |
Connection 1 - Type |
Connection 1 - Size |
Connection 2 - Type |
Connection 2 - Size |
Production Category |
End Connection Type |
|---|---|---|---|---|---|---|---|---|
| ISSU4MCRT8 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Male BSPT | Connection 2 - Size N/A 1/2-14 | Production Category N/A 1 | End Connection Type N/A Unilok Tube End by Male British Standard Pipe Tapered |
| ISSU5MCRT2 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 5/16 in | Connection 2 - Type N/A Male BSPT | Connection 2 - Size N/A 1/8-28 | Production Category N/A 3 | End Connection Type N/A Unilok Tube End by Male British Standard Pipe Tapered |
| ISSU5MCRT4 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 5/16 in | Connection 2 - Type N/A Male BSPT | Connection 2 - Size N/A 1/4-19 | Production Category N/A 1 | End Connection Type N/A Unilok Tube End by Male British Standard Pipe Tapered |
| ISSU6MCRT2 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Male BSPT | Connection 2 - Size N/A 1/8-28 | Production Category N/A 3 | End Connection Type N/A Unilok Tube End by Male British Standard Pipe Tapered |
| ISSU6MCRT4 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Male BSPT | Connection 2 - Size N/A 1/4-19 | Production Category N/A 1 | End Connection Type N/A Unilok Tube End by Male British Standard Pipe Tapered |
| ISSU6MCRT6 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Male BSPT | Connection 2 - Size N/A 3/8-19 | Production Category N/A 3 | End Connection Type N/A Unilok Tube End by Male British Standard Pipe Tapered |
| ISSU6MCRT8 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Male BSPT | Connection 2 - Size N/A 1/2-14 | Production Category N/A 1 | End Connection Type N/A Unilok Tube End by Male British Standard Pipe Tapered |
| ISSU8MCRT12 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Male BSPT | Connection 2 - Size N/A 3/4-14 | Production Category N/A 3 | End Connection Type N/A Unilok Tube End by Male British Standard Pipe Tapered |
| ISSU8MCRT4 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Male BSPT | Connection 2 - Size N/A 1/4-19 | Production Category N/A 1 | End Connection Type N/A Unilok Tube End by Male British Standard Pipe Tapered |
| ISSU8MCRT6 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Male BSPT | Connection 2 - Size N/A 3/8-19 | Production Category N/A 3 | End Connection Type N/A Unilok Tube End by Male British Standard Pipe Tapered |
| ISSU8MCRT8 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Male BSPT | Connection 2 - Size N/A 1/2-14 | Production Category N/A 1 | End Connection Type N/A Unilok Tube End by Male British Standard Pipe Tapered |
| IHCU2MCRT2 |
CAD
N/A
|
Body Material N/A Alloy C-276 | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/8 in | Connection 2 - Type N/A Male BSPT | Connection 2 - Size N/A 1/8-28 | Production Category N/A 4 | End Connection Type N/A Unilok Tube End by Male British Standard Pipe Tapered |
| IHCU2MCRT4 |
CAD
N/A
|
Body Material N/A Alloy C-276 | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/8 in | Connection 2 - Type N/A Male BSPT | Connection 2 - Size N/A 1/4-19 | Production Category N/A 4 | End Connection Type N/A Unilok Tube End by Male British Standard Pipe Tapered |
| IHCU4MCRT2 |
CAD
N/A
|
Body Material N/A Alloy C-276 | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Male BSPT | Connection 2 - Size N/A 1/8-28 | Production Category N/A 4 | End Connection Type N/A Unilok Tube End by Male British Standard Pipe Tapered |
| IHCU4MCRT4 |
CAD
N/A
|
Body Material N/A Alloy C-276 | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Male BSPT | Connection 2 - Size N/A 1/4-19 | Production Category N/A 4 | End Connection Type N/A Unilok Tube End by Male British Standard Pipe Tapered |
| IHCU4MCRT6 |
CAD
N/A
|
Body Material N/A Alloy C-276 | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Male BSPT | Connection 2 - Size N/A 3/8-19 | Production Category N/A 4 | End Connection Type N/A Unilok Tube End by Male British Standard Pipe Tapered |
| IHCU4MCRT8 |
CAD
N/A
|
Body Material N/A Alloy C-276 | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Male BSPT | Connection 2 - Size N/A 1/2-14 | Production Category N/A 4 | End Connection Type N/A Unilok Tube End by Male British Standard Pipe Tapered |
| IHCU5MCRT2 |
CAD
N/A
|
Body Material N/A Alloy C-276 | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 5/16 in | Connection 2 - Type N/A Male BSPT | Connection 2 - Size N/A 1/8-28 | Production Category N/A 4 | End Connection Type N/A Unilok Tube End by Male British Standard Pipe Tapered |
| IHCU5MCRT4 |
CAD
N/A
|
Body Material N/A Alloy C-276 | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 5/16 in | Connection 2 - Type N/A Male BSPT | Connection 2 - Size N/A 1/4-19 | Production Category N/A 4 | End Connection Type N/A Unilok Tube End by Male British Standard Pipe Tapered |
| IHCU6MCRT2 |
CAD
N/A
|
Body Material N/A Alloy C-276 | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Male BSPT | Connection 2 - Size N/A 1/8-28 | Production Category N/A 4 | End Connection Type N/A Unilok Tube End by Male British Standard Pipe Tapered |
| IHCU6MCRT4 |
CAD
N/A
|
Body Material N/A Alloy C-276 | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Male BSPT | Connection 2 - Size N/A 1/4-19 | Production Category N/A 4 | End Connection Type N/A Unilok Tube End by Male British Standard Pipe Tapered |
| IHCU6MCRT6 |
CAD
N/A
|
Body Material N/A Alloy C-276 | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Male BSPT | Connection 2 - Size N/A 3/8-19 | Production Category N/A 4 | End Connection Type N/A Unilok Tube End by Male British Standard Pipe Tapered |
| IHCU6MCRT8 |
CAD
N/A
|
Body Material N/A Alloy C-276 | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Male BSPT | Connection 2 - Size N/A 1/2-14 | Production Category N/A 4 | End Connection Type N/A Unilok Tube End by Male British Standard Pipe Tapered |
| IHCU8MCRT12 |
CAD
N/A
|
Body Material N/A Alloy C-276 | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Male BSPT | Connection 2 - Size N/A 3/4-14 | Production Category N/A 4 | End Connection Type N/A Unilok Tube End by Male British Standard Pipe Tapered |
| IHCU8MCRT4 |
CAD
N/A
|
Body Material N/A Alloy C-276 | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Male BSPT | Connection 2 - Size N/A 1/4-19 | Production Category N/A 4 | End Connection Type N/A Unilok Tube End by Male British Standard Pipe Tapered |