BSPP Male Connector - Griplok
Tube Fitting to BSP Thread Fitting - Griplok
1 2
Part # |
CAD |
Body Material |
Connection 1 - Type |
Connection 1 - Size |
Connection 2 - Type |
Connection 2 - Size |
Production Category |
End Connection Type |
|---|---|---|---|---|---|---|---|---|
| ISSG4MCRS4 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Male BSPP | Connection 2 - Size N/A 1/4-19 | Production Category N/A 1 | End Connection Type N/A Griplok Tube End by Male British Standard Pipe Parallel |
| ISSG4MCRS6 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Male BSPP | Connection 2 - Size N/A 3/8-19 | Production Category N/A 3 | End Connection Type N/A Griplok Tube End by Male British Standard Pipe Parallel |
| ISSG4MCRS8 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Male BSPP | Connection 2 - Size N/A 1/2-14 | Production Category N/A 3 | End Connection Type N/A Griplok Tube End by Male British Standard Pipe Parallel |
| ISSG6MCRS4 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Male BSPP | Connection 2 - Size N/A 1/4-19 | Production Category N/A 1 | End Connection Type N/A Griplok Tube End by Male British Standard Pipe Parallel |
| ISSG6MCRS6 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Male BSPP | Connection 2 - Size N/A 3/8-19 | Production Category N/A 3 | End Connection Type N/A Griplok Tube End by Male British Standard Pipe Parallel |
| ISSG6MCRS8 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Male BSPP | Connection 2 - Size N/A 1/2-14 | Production Category N/A 3 | End Connection Type N/A Griplok Tube End by Male British Standard Pipe Parallel |
| ISSG8MCRS4 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Male BSPP | Connection 2 - Size N/A 1/4-19 | Production Category N/A 3 | End Connection Type N/A Griplok Tube End by Male British Standard Pipe Parallel |
| ISSG8MCRS6 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Male BSPP | Connection 2 - Size N/A 3/8-19 | Production Category N/A 3 | End Connection Type N/A Griplok Tube End by Male British Standard Pipe Parallel |
| ISSG8MCRS8 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Male BSPP | Connection 2 - Size N/A 1/2-14 | Production Category N/A 1 | End Connection Type N/A Griplok Tube End by Male British Standard Pipe Parallel |
| IMG4MCRS2 |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Male BSPP | Connection 2 - Size N/A 1/8-28 | Production Category N/A 4 | End Connection Type N/A Griplok Tube End by Male British Standard Pipe Parallel |
| IMG4MCRS4 |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Male BSPP | Connection 2 - Size N/A 1/4-19 | Production Category N/A 4 | End Connection Type N/A Griplok Tube End by Male British Standard Pipe Parallel |
| IMG4MCRS6 |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Male BSPP | Connection 2 - Size N/A 3/8-19 | Production Category N/A 4 | End Connection Type N/A Griplok Tube End by Male British Standard Pipe Parallel |
| IMG4MCRS8 |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Male BSPP | Connection 2 - Size N/A 1/2-14 | Production Category N/A 4 | End Connection Type N/A Griplok Tube End by Male British Standard Pipe Parallel |
| IMG6MCRS4 |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Male BSPP | Connection 2 - Size N/A 1/4-19 | Production Category N/A 4 | End Connection Type N/A Griplok Tube End by Male British Standard Pipe Parallel |
| IMG6MCRS6 |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Male BSPP | Connection 2 - Size N/A 3/8-19 | Production Category N/A 4 | End Connection Type N/A Griplok Tube End by Male British Standard Pipe Parallel |
| IMG6MCRS8 |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Male BSPP | Connection 2 - Size N/A 1/2-14 | Production Category N/A 4 | End Connection Type N/A Griplok Tube End by Male British Standard Pipe Parallel |
| IMG8MCRS4 |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Male BSPP | Connection 2 - Size N/A 1/4-19 | Production Category N/A 4 | End Connection Type N/A Griplok Tube End by Male British Standard Pipe Parallel |
| IMG8MCRS6 |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Male BSPP | Connection 2 - Size N/A 3/8-19 | Production Category N/A 4 | End Connection Type N/A Griplok Tube End by Male British Standard Pipe Parallel |
| IMG8MCRS8 |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Male BSPP | Connection 2 - Size N/A 1/2-14 | Production Category N/A 4 | End Connection Type N/A Griplok Tube End by Male British Standard Pipe Parallel |
1 2