BSPP Male Connector - Griplok
Tube Fitting to BSP Thread Fitting - Griplok
1 2
Part # |
CAD |
Body Material |
Connection 1 - Type |
Connection 1 - Size |
Connection 2 - Type |
Connection 2 - Size |
Production Category |
End Connection Type |
|---|---|---|---|---|---|---|---|---|
| IBG12MCRS12 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 3/4 in | Connection 2 - Type N/A Male BSPP | Connection 2 - Size N/A 3/4-14 | Production Category N/A 1 | End Connection Type N/A Griplok Tube End by Male British Standard Pipe Parallel |
| IBG12MCRS8 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 3/4 in | Connection 2 - Type N/A Male BSPP | Connection 2 - Size N/A 1/2-14 | Production Category N/A 4 | End Connection Type N/A Griplok Tube End by Male British Standard Pipe Parallel |
| IBG16MCRS16 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1 in | Connection 2 - Type N/A Male BSPP | Connection 2 - Size N/A 1-11 | Production Category N/A 4 | End Connection Type N/A Griplok Tube End by Male British Standard Pipe Parallel |
| IBG16MCRS8 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1 in | Connection 2 - Type N/A Male BSPP | Connection 2 - Size N/A 1/2-14 | Production Category N/A 4 | End Connection Type N/A Griplok Tube End by Male British Standard Pipe Parallel |
| IBG2MCRS2 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/8 in | Connection 2 - Type N/A Male BSPP | Connection 2 - Size N/A 1/8-28 | Production Category N/A 4 | End Connection Type N/A Griplok Tube End by Male British Standard Pipe Parallel |
| IBG2MCRS4 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/8 in | Connection 2 - Type N/A Male BSPP | Connection 2 - Size N/A 1/4-19 | Production Category N/A 1 | End Connection Type N/A Griplok Tube End by Male British Standard Pipe Parallel |
| IBG2MCRS6 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/8 in | Connection 2 - Type N/A Male BSPP | Connection 2 - Size N/A 3/8-19 | Production Category N/A 4 | End Connection Type N/A Griplok Tube End by Male British Standard Pipe Parallel |
| IBG4MCRS2 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Male BSPP | Connection 2 - Size N/A 1/8-28 | Production Category N/A 1 | End Connection Type N/A Griplok Tube End by Male British Standard Pipe Parallel |
| IBG4MCRS4 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Male BSPP | Connection 2 - Size N/A 1/4-19 | Production Category N/A 1 | End Connection Type N/A Griplok Tube End by Male British Standard Pipe Parallel |
| IBG4MCRS6 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Male BSPP | Connection 2 - Size N/A 3/8-19 | Production Category N/A 1 | End Connection Type N/A Griplok Tube End by Male British Standard Pipe Parallel |
| IBG4MCRS8 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Male BSPP | Connection 2 - Size N/A 1/2-14 | Production Category N/A 4 | End Connection Type N/A Griplok Tube End by Male British Standard Pipe Parallel |
| IBG6MCRS4 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Male BSPP | Connection 2 - Size N/A 1/4-19 | Production Category N/A 1 | End Connection Type N/A Griplok Tube End by Male British Standard Pipe Parallel |
| IBG6MCRS6 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Male BSPP | Connection 2 - Size N/A 3/8-19 | Production Category N/A 4 | End Connection Type N/A Griplok Tube End by Male British Standard Pipe Parallel |
| IBG6MCRS8 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Male BSPP | Connection 2 - Size N/A 1/2-14 | Production Category N/A 4 | End Connection Type N/A Griplok Tube End by Male British Standard Pipe Parallel |
| IBG8MCRS4 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Male BSPP | Connection 2 - Size N/A 1/4-19 | Production Category N/A 4 | End Connection Type N/A Griplok Tube End by Male British Standard Pipe Parallel |
| IBG8MCRS6 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Male BSPP | Connection 2 - Size N/A 3/8-19 | Production Category N/A 4 | End Connection Type N/A Griplok Tube End by Male British Standard Pipe Parallel |
| IBG8MCRS8 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Male BSPP | Connection 2 - Size N/A 1/2-14 | Production Category N/A 4 | End Connection Type N/A Griplok Tube End by Male British Standard Pipe Parallel |
| ISSG12MCRS12 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 3/4 in | Connection 2 - Type N/A Male BSPP | Connection 2 - Size N/A 3/4-14 | Production Category N/A 3 | End Connection Type N/A Griplok Tube End by Male British Standard Pipe Parallel |
| ISSG12MCRS8 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 3/4 in | Connection 2 - Type N/A Male BSPP | Connection 2 - Size N/A 1/2-14 | Production Category N/A 3 | End Connection Type N/A Griplok Tube End by Male British Standard Pipe Parallel |
| ISSG16MCRS16 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1 in | Connection 2 - Type N/A Male BSPP | Connection 2 - Size N/A 1-11 | Production Category N/A 3 | End Connection Type N/A Griplok Tube End by Male British Standard Pipe Parallel |
| ISSG16MCRS8 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1 in | Connection 2 - Type N/A Male BSPP | Connection 2 - Size N/A 1/2-14 | Production Category N/A 3 | End Connection Type N/A Griplok Tube End by Male British Standard Pipe Parallel |
| ISSG2MCRS2 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/8 in | Connection 2 - Type N/A Male BSPP | Connection 2 - Size N/A 1/8-28 | Production Category N/A 3 | End Connection Type N/A Griplok Tube End by Male British Standard Pipe Parallel |
| ISSG2MCRS4 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/8 in | Connection 2 - Type N/A Male BSPP | Connection 2 - Size N/A 1/4-19 | Production Category N/A 3 | End Connection Type N/A Griplok Tube End by Male British Standard Pipe Parallel |
| ISSG2MCRS6 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/8 in | Connection 2 - Type N/A Male BSPP | Connection 2 - Size N/A 3/8-19 | Production Category N/A 4 | End Connection Type N/A Griplok Tube End by Male British Standard Pipe Parallel |
| ISSG4MCRS2 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Male BSPP | Connection 2 - Size N/A 1/8-28 | Production Category N/A 1 | End Connection Type N/A Griplok Tube End by Male British Standard Pipe Parallel |
1 2