BSPT Female Connector - Duolok
Tube Fitting to BSP Thread Fitting - Duolok
Part # |
CAD |
Body Material |
Connection 1 - Type |
Connection 1 - Size |
Connection 2 - Type |
Connection 2 - Size |
Production Category |
End Connection Type |
|---|---|---|---|---|---|---|---|---|
| ISSDM12FCRT8 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 12 mm | Connection 2 - Type N/A Female BSPT | Connection 2 - Size N/A 1/2-14 | Production Category N/A 1 | End Connection Type N/A Duolok Tube End by Female British Standard Pipe Tapered |
| ISSDM15FCRT6 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 15 mm | Connection 2 - Type N/A Female BSPT | Connection 2 - Size N/A 3/8-19 | Production Category N/A 4 | End Connection Type N/A Duolok Tube End by Female British Standard Pipe Tapered |
| ISSDM15FCRT8 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 15 mm | Connection 2 - Type N/A Female BSPT | Connection 2 - Size N/A 1/2-14 | Production Category N/A 1 | End Connection Type N/A Duolok Tube End by Female British Standard Pipe Tapered |
| ISSDM20FCRT12 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 20 mm | Connection 2 - Type N/A Female BSPT | Connection 2 - Size N/A 3/4-14 | Production Category N/A 1 | End Connection Type N/A Duolok Tube End by Female British Standard Pipe Tapered |
| ISSDM20FCRT8 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 20 mm | Connection 2 - Type N/A Female BSPT | Connection 2 - Size N/A 1/2-14 | Production Category N/A 4 | End Connection Type N/A Duolok Tube End by Female British Standard Pipe Tapered |
| ISSDM22FCRT12 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 22 mm | Connection 2 - Type N/A Female BSPT | Connection 2 - Size N/A 3/4-14 | Production Category N/A 4 | End Connection Type N/A Duolok Tube End by Female British Standard Pipe Tapered |
| ISSDM22FCRT16 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 22 mm | Connection 2 - Type N/A Female BSPT | Connection 2 - Size N/A 1-11 | Production Category N/A 1 | End Connection Type N/A Duolok Tube End by Female British Standard Pipe Tapered |
| ISSDM25FCRT12 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 25 mm | Connection 2 - Type N/A Female BSPT | Connection 2 - Size N/A 3/4-14 | Production Category N/A 4 | End Connection Type N/A Duolok Tube End by Female British Standard Pipe Tapered |
| ISSDM25FCRT16 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 25 mm | Connection 2 - Type N/A Female BSPT | Connection 2 - Size N/A 1-11 | Production Category N/A 4 | End Connection Type N/A Duolok Tube End by Female British Standard Pipe Tapered |
| ISSDM3FCRT2 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 3 mm | Connection 2 - Type N/A Female BSPT | Connection 2 - Size N/A 1/8-28 | Production Category N/A 1 | End Connection Type N/A Duolok Tube End by Female British Standard Pipe Tapered |
| ISSDM6FCRT2 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 6 mm | Connection 2 - Type N/A Female BSPT | Connection 2 - Size N/A 1/8-28 | Production Category N/A 1 | End Connection Type N/A Duolok Tube End by Female British Standard Pipe Tapered |
| ISSDM6FCRT4 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 6 mm | Connection 2 - Type N/A Female BSPT | Connection 2 - Size N/A 1/4-19 | Production Category N/A 1 | End Connection Type N/A Duolok Tube End by Female British Standard Pipe Tapered |
| ISSDM6FCRT6 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 6 mm | Connection 2 - Type N/A Female BSPT | Connection 2 - Size N/A 3/8-19 | Production Category N/A 1 | End Connection Type N/A Duolok Tube End by Female British Standard Pipe Tapered |
| ISSDM6FCRT8 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 6 mm | Connection 2 - Type N/A Female BSPT | Connection 2 - Size N/A 1/2-14 | Production Category N/A 1 | End Connection Type N/A Duolok Tube End by Female British Standard Pipe Tapered |
| ISSDM8FCRT2 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 8 mm | Connection 2 - Type N/A Female BSPT | Connection 2 - Size N/A 1/8-28 | Production Category N/A 1 | End Connection Type N/A Duolok Tube End by Female British Standard Pipe Tapered |
| ISSDM8FCRT4 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 8 mm | Connection 2 - Type N/A Female BSPT | Connection 2 - Size N/A 1/4-19 | Production Category N/A 1 | End Connection Type N/A Duolok Tube End by Female British Standard Pipe Tapered |
| ISSDM8FCRT6 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 8 mm | Connection 2 - Type N/A Female BSPT | Connection 2 - Size N/A 3/8-19 | Production Category N/A 1 | End Connection Type N/A Duolok Tube End by Female British Standard Pipe Tapered |
| ISSDM8FCRT8 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 8 mm | Connection 2 - Type N/A Female BSPT | Connection 2 - Size N/A 1/2-14 | Production Category N/A 1 | End Connection Type N/A Duolok Tube End by Female British Standard Pipe Tapered |
| IMD4FCRT2 |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Female BSPT | Connection 2 - Size N/A 1/8-28 | Production Category N/A 4 | End Connection Type N/A Duolok Tube End by Female British Standard Pipe Tapered |
| IMD4FCRT4 |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Female BSPT | Connection 2 - Size N/A 1/4-19 | Production Category N/A 4 | End Connection Type N/A Duolok Tube End by Female British Standard Pipe Tapered |
| IMD4FCRT6 |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Female BSPT | Connection 2 - Size N/A 3/8-19 | Production Category N/A 4 | End Connection Type N/A Duolok Tube End by Female British Standard Pipe Tapered |
| IMD4FCRT8 |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Female BSPT | Connection 2 - Size N/A 1/2-14 | Production Category N/A 4 | End Connection Type N/A Duolok Tube End by Female British Standard Pipe Tapered |
| IMD6FCRT4 |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Female BSPT | Connection 2 - Size N/A 1/4-19 | Production Category N/A 4 | End Connection Type N/A Duolok Tube End by Female British Standard Pipe Tapered |
| IMD6FCRT6 |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Female BSPT | Connection 2 - Size N/A 3/8-19 | Production Category N/A 4 | End Connection Type N/A Duolok Tube End by Female British Standard Pipe Tapered |
| IMD6FCRT8 |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Female BSPT | Connection 2 - Size N/A 1/2-14 | Production Category N/A 4 | End Connection Type N/A Duolok Tube End by Female British Standard Pipe Tapered |