BSPP Female Connector - Duolok
Tube Fitting to BSP Thread Fitting - Duolok
Part # |
CAD |
Body Material |
Connection 1 - Type |
Connection 1 - Size |
Connection 2 - Type |
Connection 2 - Size |
Production Category |
End Connection Type |
|---|---|---|---|---|---|---|---|---|
| IHCD6FCRG8 |
CAD
N/A
|
Body Material N/A Alloy C-276 | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Female BSPP | Connection 2 - Size N/A 1/2-14 | Production Category N/A 4 | End Connection Type N/A Duolok Tube End by Female British Standard Pipe Parallel |
| IHCD8FCRG6 |
CAD
N/A
|
Body Material N/A Alloy C-276 | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Female BSPP | Connection 2 - Size N/A 3/8-19 | Production Category N/A 4 | End Connection Type N/A Duolok Tube End by Female British Standard Pipe Parallel |
| IHCD8FCRG8 |
CAD
N/A
|
Body Material N/A Alloy C-276 | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Female BSPP | Connection 2 - Size N/A 1/2-14 | Production Category N/A 4 | End Connection Type N/A Duolok Tube End by Female British Standard Pipe Parallel |
| IMD4FCRG4 |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Female BSPP | Connection 2 - Size N/A 1/4-19 | Production Category N/A 4 | End Connection Type N/A Duolok Tube End by Female British Standard Pipe Parallel |
| IMD4FCRG6 |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Female BSPP | Connection 2 - Size N/A 3/8-19 | Production Category N/A 4 | End Connection Type N/A Duolok Tube End by Female British Standard Pipe Parallel |
| IMD4FCRG8 |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Female BSPP | Connection 2 - Size N/A 1/2-14 | Production Category N/A 4 | End Connection Type N/A Duolok Tube End by Female British Standard Pipe Parallel |
| IMD6FCRG4 |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Female BSPP | Connection 2 - Size N/A 1/4-19 | Production Category N/A 4 | End Connection Type N/A Duolok Tube End by Female British Standard Pipe Parallel |
| IMD6FCRG6 |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Female BSPP | Connection 2 - Size N/A 3/8-19 | Production Category N/A 4 | End Connection Type N/A Duolok Tube End by Female British Standard Pipe Parallel |
| IMD6FCRG8 |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Female BSPP | Connection 2 - Size N/A 1/2-14 | Production Category N/A 4 | End Connection Type N/A Duolok Tube End by Female British Standard Pipe Parallel |
| IMD8FCRG6 |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Female BSPP | Connection 2 - Size N/A 3/8-19 | Production Category N/A 4 | End Connection Type N/A Duolok Tube End by Female British Standard Pipe Parallel |
| IMD8FCRG8 |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Female BSPP | Connection 2 - Size N/A 1/2-14 | Production Category N/A 4 | End Connection Type N/A Duolok Tube End by Female British Standard Pipe Parallel |