| IBD4FCRG4 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Female BSPP | Connection 2 - Size N/A 1/4-19 | Production Category N/A 4 | End Connection Type N/A Duolok Tube End by Female British Standard Pipe Parallel |
| IBD4FCRG6 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Female BSPP | Connection 2 - Size N/A 3/8-19 | Production Category N/A 4 | End Connection Type N/A Duolok Tube End by Female British Standard Pipe Parallel |
| IBD4FCRG8 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Female BSPP | Connection 2 - Size N/A 1/2-14 | Production Category N/A 4 | End Connection Type N/A Duolok Tube End by Female British Standard Pipe Parallel |
| IBD6FCRG4 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Female BSPP | Connection 2 - Size N/A 1/4-19 | Production Category N/A 4 | End Connection Type N/A Duolok Tube End by Female British Standard Pipe Parallel |
| IBD6FCRG6 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Female BSPP | Connection 2 - Size N/A 3/8-19 | Production Category N/A 4 | End Connection Type N/A Duolok Tube End by Female British Standard Pipe Parallel |
| IBD6FCRG8 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Female BSPP | Connection 2 - Size N/A 1/2-14 | Production Category N/A 4 | End Connection Type N/A Duolok Tube End by Female British Standard Pipe Parallel |
| IBD8FCRG6 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Female BSPP | Connection 2 - Size N/A 3/8-19 | Production Category N/A 4 | End Connection Type N/A Duolok Tube End by Female British Standard Pipe Parallel |
| IBD8FCRG8 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Female BSPP | Connection 2 - Size N/A 1/2-14 | Production Category N/A 4 | End Connection Type N/A Duolok Tube End by Female British Standard Pipe Parallel |
| IBDM10FCRG4 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 10 mm | Connection 2 - Type N/A Female BSPP | Connection 2 - Size N/A 1/4-19 | Production Category N/A 4 | End Connection Type N/A Duolok Tube End by Female British Standard Pipe Parallel |
| IBDM10FCRG6 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 10 mm | Connection 2 - Type N/A Female BSPP | Connection 2 - Size N/A 3/8-19 | Production Category N/A 4 | End Connection Type N/A Duolok Tube End by Female British Standard Pipe Parallel |
| IBDM10FCRG8 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 10 mm | Connection 2 - Type N/A Female BSPP | Connection 2 - Size N/A 1/2-14 | Production Category N/A 1 | End Connection Type N/A Duolok Tube End by Female British Standard Pipe Parallel |
| IBDM12FCRG4 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 12 mm | Connection 2 - Type N/A Female BSPP | Connection 2 - Size N/A 1/4-19 | Production Category N/A 4 | End Connection Type N/A Duolok Tube End by Female British Standard Pipe Parallel |
| IBDM12FCRG6 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 12 mm | Connection 2 - Type N/A Female BSPP | Connection 2 - Size N/A 3/8-19 | Production Category N/A 4 | End Connection Type N/A Duolok Tube End by Female British Standard Pipe Parallel |
| IBDM12FCRG8 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 12 mm | Connection 2 - Type N/A Female BSPP | Connection 2 - Size N/A 1/2-14 | Production Category N/A 4 | End Connection Type N/A Duolok Tube End by Female British Standard Pipe Parallel |
| IBDM22FCRG8 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 22 mm | Connection 2 - Type N/A Female BSPP | Connection 2 - Size N/A 1/2-14 | Production Category N/A 4 | End Connection Type N/A Duolok Tube End by Female British Standard Pipe Parallel |
| IBDM3FCRG4 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 3 mm | Connection 2 - Type N/A Female BSPP | Connection 2 - Size N/A 1/4-19 | Production Category N/A 4 | End Connection Type N/A Duolok Tube End by Female British Standard Pipe Parallel |
| IBDM6FCRG4 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 6 mm | Connection 2 - Type N/A Female BSPP | Connection 2 - Size N/A 1/4-19 | Production Category N/A 4 | End Connection Type N/A Duolok Tube End by Female British Standard Pipe Parallel |
| IBDM6FCRG6 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 6 mm | Connection 2 - Type N/A Female BSPP | Connection 2 - Size N/A 3/8-19 | Production Category N/A 4 | End Connection Type N/A Duolok Tube End by Female British Standard Pipe Parallel |
| IBDM6FCRG8 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 6 mm | Connection 2 - Type N/A Female BSPP | Connection 2 - Size N/A 1/2-14 | Production Category N/A 4 | End Connection Type N/A Duolok Tube End by Female British Standard Pipe Parallel |
| IBDM8FCRG4 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 8 mm | Connection 2 - Type N/A Female BSPP | Connection 2 - Size N/A 1/4-19 | Production Category N/A 4 | End Connection Type N/A Duolok Tube End by Female British Standard Pipe Parallel |
| IBDM8FCRG6 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 8 mm | Connection 2 - Type N/A Female BSPP | Connection 2 - Size N/A 3/8-19 | Production Category N/A 4 | End Connection Type N/A Duolok Tube End by Female British Standard Pipe Parallel |
| IBDM8FCRG8 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 8 mm | Connection 2 - Type N/A Female BSPP | Connection 2 - Size N/A 1/2-14 | Production Category N/A 4 | End Connection Type N/A Duolok Tube End by Female British Standard Pipe Parallel |
| ISSDM10FCRG4 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 10 mm | Connection 2 - Type N/A Female BSPP | Connection 2 - Size N/A 1/4-19 | Production Category N/A 1 | End Connection Type N/A Duolok Tube End by Female British Standard Pipe Parallel |
| ISSDM10FCRG6 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 10 mm | Connection 2 - Type N/A Female BSPP | Connection 2 - Size N/A 3/8-19 | Production Category N/A 1 | End Connection Type N/A Duolok Tube End by Female British Standard Pipe Parallel |
| ISSDM10FCRG8 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 10 mm | Connection 2 - Type N/A Female BSPP | Connection 2 - Size N/A 1/2-14 | Production Category N/A 1 | End Connection Type N/A Duolok Tube End by Female British Standard Pipe Parallel |