Tube Stub Adapter - Unilok
Tube Fitting Adapters - Unilok
Unilok tube stub adapters connect tube fitting ends to tubing. They are especially when installers need to adapt fitting and valve end connections to different size or fitting type. They are also good to perserve port connections by providing an easy resuable connection forminstruments and line that are fequently reassembled.
Part # |
CAD |
Body Material |
Connection 1 - Type |
Connection 1 - Size |
Connection 2 - Type |
Connection 2 - Size |
Production Category |
End Connection Type |
|---|---|---|---|---|---|---|---|---|
| IHCU3R4 |
CAD
N/A
|
Body Material N/A Alloy C-276 | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 3/16 in | Connection 2 - Type N/A Tube Stub | Connection 2 - Size N/A 1/4 in | Production Category N/A 4 | End Connection Type N/A Unilok Tube End by Unilok Tube Stub |
| IHCU4R10 |
CAD
N/A
|
Body Material N/A Alloy C-276 | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Tube Stub | Connection 2 - Size N/A 5/8 in | Production Category N/A 4 | End Connection Type N/A Unilok Tube End by Unilok Tube Stub |
| IHCU4R12 |
CAD
N/A
|
Body Material N/A Alloy C-276 | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Tube Stub | Connection 2 - Size N/A 3/4 in | Production Category N/A 4 | End Connection Type N/A Unilok Tube End by Unilok Tube Stub |
| IHCU4R2 |
CAD
N/A
|
Body Material N/A Alloy C-276 | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Tube Stub | Connection 2 - Size N/A 1/8 in | Production Category N/A 4 | End Connection Type N/A Unilok Tube End by Unilok Tube Stub |
| IHCU4R3 |
CAD
N/A
|
Body Material N/A Alloy C-276 | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Tube Stub | Connection 2 - Size N/A 3/16 in | Production Category N/A 4 | End Connection Type N/A Unilok Tube End by Unilok Tube Stub |
| IHCU4R4 |
CAD
N/A
|
Body Material N/A Alloy C-276 | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Tube Stub | Connection 2 - Size N/A 1/4 in | Production Category N/A 4 | End Connection Type N/A Unilok Tube End by Unilok Tube Stub |
| IHCU4R5 |
CAD
N/A
|
Body Material N/A Alloy C-276 | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Tube Stub | Connection 2 - Size N/A 5/16 in | Production Category N/A 4 | End Connection Type N/A Unilok Tube End by Unilok Tube Stub |
| IHCU4R6 |
CAD
N/A
|
Body Material N/A Alloy C-276 | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Tube Stub | Connection 2 - Size N/A 3/8 in | Production Category N/A 3 | End Connection Type N/A Unilok Tube End by Unilok Tube Stub |
| IHCU4R8 |
CAD
N/A
|
Body Material N/A Alloy C-276 | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Tube Stub | Connection 2 - Size N/A 1/2 in | Production Category N/A 3 | End Connection Type N/A Unilok Tube End by Unilok Tube Stub |
| IHCU5R6 |
CAD
N/A
|
Body Material N/A Alloy C-276 | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 5/16 in | Connection 2 - Type N/A Tube Stub | Connection 2 - Size N/A 3/8 in | Production Category N/A 4 | End Connection Type N/A Unilok Tube End by Unilok Tube Stub |
| IHCU6R10 |
CAD
N/A
|
Body Material N/A Alloy C-276 | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Tube Stub | Connection 2 - Size N/A 5/8 in | Production Category N/A 4 | End Connection Type N/A Unilok Tube End by Unilok Tube Stub |
| IHCU6R12 |
CAD
N/A
|
Body Material N/A Alloy C-276 | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Tube Stub | Connection 2 - Size N/A 3/4 in | Production Category N/A 4 | End Connection Type N/A Unilok Tube End by Unilok Tube Stub |
| IHCU6R4 |
CAD
N/A
|
Body Material N/A Alloy C-276 | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Tube Stub | Connection 2 - Size N/A 1/4 in | Production Category N/A 4 | End Connection Type N/A Unilok Tube End by Unilok Tube Stub |
| IHCU6R6 |
CAD
N/A
|
Body Material N/A Alloy C-276 | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Tube Stub | Connection 2 - Size N/A 3/8 in | Production Category N/A 4 | End Connection Type N/A Unilok Tube End by Unilok Tube Stub |
| IHCU6R8 |
CAD
N/A
|
Body Material N/A Alloy C-276 | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Tube Stub | Connection 2 - Size N/A 1/2 in | Production Category N/A 4 | End Connection Type N/A Unilok Tube End by Unilok Tube Stub |
| IHCU8R10 |
CAD
N/A
|
Body Material N/A Alloy C-276 | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Tube Stub | Connection 2 - Size N/A 5/8 in | Production Category N/A 4 | End Connection Type N/A Unilok Tube End by Unilok Tube Stub |
| IHCU8R12 |
CAD
N/A
|
Body Material N/A Alloy C-276 | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Tube Stub | Connection 2 - Size N/A 3/4 in | Production Category N/A 4 | End Connection Type N/A Unilok Tube End by Unilok Tube Stub |
| IHCU8R16 |
CAD
N/A
|
Body Material N/A Alloy C-276 | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Tube Stub | Connection 2 - Size N/A 1 in | Production Category N/A 4 | End Connection Type N/A Unilok Tube End by Unilok Tube Stub |
| IHCU8R4 |
CAD
N/A
|
Body Material N/A Alloy C-276 | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Tube Stub | Connection 2 - Size N/A 1/4 in | Production Category N/A 4 | End Connection Type N/A Unilok Tube End by Unilok Tube Stub |
| IHCU8R6 |
CAD
N/A
|
Body Material N/A Alloy C-276 | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Tube Stub | Connection 2 - Size N/A 3/8 in | Production Category N/A 4 | End Connection Type N/A Unilok Tube End by Unilok Tube Stub |
| IHCU8R8 |
CAD
N/A
|
Body Material N/A Alloy C-276 | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Tube Stub | Connection 2 - Size N/A 1/2 in | Production Category N/A 4 | End Connection Type N/A Unilok Tube End by Unilok Tube Stub |
| IMU4R10 |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Tube Stub | Connection 2 - Size N/A 5/8 in | Production Category N/A 4 | End Connection Type N/A Unilok Tube End by Unilok Tube Stub |
| IMU4R12 |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Tube Stub | Connection 2 - Size N/A 3/4 in | Production Category N/A 4 | End Connection Type N/A Unilok Tube End by Unilok Tube Stub |
| IMU4R2 |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Tube Stub | Connection 2 - Size N/A 1/8 in | Production Category N/A 4 | End Connection Type N/A Unilok Tube End by Unilok Tube Stub |
| IMU4R3 |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Tube Stub | Connection 2 - Size N/A 3/16 in | Production Category N/A 4 | End Connection Type N/A Unilok Tube End by Unilok Tube Stub |