Tube Stub Adapter - Griplok
Tube Fitting Adapters - Griplok
Gyrolok tube stub adapters connect tubing to tube fitting ends. They are used to adapt fittings and valve tube end connections from one size to another. They are also used for close coupling fittings, and positioning instruments and fittings in the proper position.
Part # |
CAD |
Body Material |
Connection 1 - Type |
Connection 1 - Size |
Connection 2 - Type |
Connection 2 - Size |
Production Category |
End Connection Type |
|---|---|---|---|---|---|---|---|---|
| ISSG6R8 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Tube Stub | Connection 2 - Size N/A 1/2 in | Production Category N/A 1 | End Connection Type N/A Griplok Tube End by Griplok Tube Stub |
| ISSG8R10 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Tube Stub | Connection 2 - Size N/A 5/8 in | Production Category N/A 1 | End Connection Type N/A Griplok Tube End by Griplok Tube Stub |
| ISSG8R12 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Tube Stub | Connection 2 - Size N/A 3/4 in | Production Category N/A 1 | End Connection Type N/A Griplok Tube End by Griplok Tube Stub |
| ISSG8R16 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Tube Stub | Connection 2 - Size N/A 1 in | Production Category N/A 1 | End Connection Type N/A Griplok Tube End by Griplok Tube Stub |
| ISSG8R4 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Tube Stub | Connection 2 - Size N/A 1/4 in | Production Category N/A 1 | End Connection Type N/A Griplok Tube End by Griplok Tube Stub |
| ISSG8R6 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Tube Stub | Connection 2 - Size N/A 3/8 in | Production Category N/A 1 | End Connection Type N/A Griplok Tube End by Griplok Tube Stub |
| ISSG8R8 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Tube Stub | Connection 2 - Size N/A 1/2 in | Production Category N/A 1 | End Connection Type N/A Griplok Tube End by Griplok Tube Stub |
| IBG10R12 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 5/8 in | Connection 2 - Type N/A Tube Stub | Connection 2 - Size N/A 3/4 in | Production Category N/A 1 | End Connection Type N/A Griplok Tube End by Griplok Tube Stub |
| IBG10R16 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 5/8 in | Connection 2 - Type N/A Tube Stub | Connection 2 - Size N/A 1 in | Production Category N/A 4 | End Connection Type N/A Griplok Tube End by Griplok Tube Stub |
| IBG12R16 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 3/4 in | Connection 2 - Type N/A Tube Stub | Connection 2 - Size N/A 1 in | Production Category N/A 1 | End Connection Type N/A Griplok Tube End by Griplok Tube Stub |
| IBG12R8 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 3/4 in | Connection 2 - Type N/A Tube Stub | Connection 2 - Size N/A 1/2 in | Production Category N/A 1 | End Connection Type N/A Griplok Tube End by Griplok Tube Stub |
| IBG1R2 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/16 in | Connection 2 - Type N/A Tube Stub | Connection 2 - Size N/A 1/8 in | Production Category N/A 1 | End Connection Type N/A Griplok Tube End by Griplok Tube Stub |
| IBG1R4 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/16 in | Connection 2 - Type N/A Tube Stub | Connection 2 - Size N/A 1/4 in | Production Category N/A 1 | End Connection Type N/A Griplok Tube End by Griplok Tube Stub |
| IBG2R1 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/8 in | Connection 2 - Type N/A Tube Stub | Connection 2 - Size N/A 1/16 in | Production Category N/A 4 | End Connection Type N/A Griplok Tube End by Griplok Tube Stub |
| IBG2R2 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/8 in | Connection 2 - Type N/A Tube Stub | Connection 2 - Size N/A 1/8 in | Production Category N/A 1 | End Connection Type N/A Griplok Tube End by Griplok Tube Stub |
| IBG2R3 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/8 in | Connection 2 - Type N/A Tube Stub | Connection 2 - Size N/A 3/16 in | Production Category N/A 4 | End Connection Type N/A Griplok Tube End by Griplok Tube Stub |
| IBG2R4 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/8 in | Connection 2 - Type N/A Tube Stub | Connection 2 - Size N/A 1/4 in | Production Category N/A 1 | End Connection Type N/A Griplok Tube End by Griplok Tube Stub |
| IBG2R6 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/8 in | Connection 2 - Type N/A Tube Stub | Connection 2 - Size N/A 3/8 in | Production Category N/A 1 | End Connection Type N/A Griplok Tube End by Griplok Tube Stub |
| IBG2R8 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/8 in | Connection 2 - Type N/A Tube Stub | Connection 2 - Size N/A 1/2 in | Production Category N/A 1 | End Connection Type N/A Griplok Tube End by Griplok Tube Stub |
| IBG3R2 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 3/16 in | Connection 2 - Type N/A Tube Stub | Connection 2 - Size N/A 1/8 in | Production Category N/A 4 | End Connection Type N/A Griplok Tube End by Griplok Tube Stub |
| IBG3R4 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 3/16 in | Connection 2 - Type N/A Tube Stub | Connection 2 - Size N/A 1/4 in | Production Category N/A 1 | End Connection Type N/A Griplok Tube End by Griplok Tube Stub |
| IBG4R10 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Tube Stub | Connection 2 - Size N/A 5/8 in | Production Category N/A 1 | End Connection Type N/A Griplok Tube End by Griplok Tube Stub |
| IBG4R12 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Tube Stub | Connection 2 - Size N/A 3/4 in | Production Category N/A 1 | End Connection Type N/A Griplok Tube End by Griplok Tube Stub |
| IBG4R2 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Tube Stub | Connection 2 - Size N/A 1/8 in | Production Category N/A 1 | End Connection Type N/A Griplok Tube End by Griplok Tube Stub |
| IBG4R3 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Fitting | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Tube Stub | Connection 2 - Size N/A 3/16 in | Production Category N/A 1 | End Connection Type N/A Griplok Tube End by Griplok Tube Stub |