Hide Info
Hide Info
Looks like we don’t have a distributor in your area. Need to find a different store? Find a different distributor here.
CAD Cart (0)
?
Select Product
CAD Cart (0)
▾
Special Alloy Encapsulated 3-way Ball Valves
Special Alloy Ball Valves
EB Series Encapsulated Ball Valves are used in analytical instrumentation and other applications up to 3000 psig where low internal dead space, cleanliness and purgability are required.
Specifications
- MAWP: up to 2500 psig (172 bar)
- Temperature Range: -65 to 300° F (-53 to 148° C)
- Orifice Sizes: 0.052 to 0.406
- Two-way, angle, and three-way balls valves
- Body Materials: 316 SS, Alloy 400, C-276, and Brass. Other materials are available.
- Packing Material: Modified PTFE
- End Connections
- Types: Duolok, Unilok, or Griplok tube fitting, NPT, BSPT pipe and AN flared end connections. Other end connections are available.
- Sizes: 1/16 to 3/4 in. (6 to 12 mm)..
Options
- Colored handles
- Vented valves
- Special ASTM 93G Level C compliant cleaning
- Actuator Brackets and Couplings
- Sour gas per ISO 15156/MR01-75
- Special Flow Paths for:
- Sampling
- Quarter-turn switching
- Drain/Purge
- Tee Flow with shutoff
Part # |
CAD |
Body Material |
Connection 1 - Type |
Connection 1 - Size |
Connection 2 - Type |
Connection 2 - Size |
Connection 3 - Type |
Connection 3 - Size |
Flow Pattern |
Cv |
Orifice |
Hardware |
Packing Material |
Vent Type |
Production Category |
Description Text |
End Connection Type |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 42GXD4-M-YW |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Duolok Tube Fitting | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Duolok Tube Fitting | Connection 2 - Size N/A 1/4 in | Connection 3 - Type N/A Duolok Tube Fitting | Connection 3 - Size N/A 1/4 in | Flow Pattern N/A 3-way | Cv N/A 0.35 | Orifice N/A 0.125 in | Hardware N/A . | Packing Material N/A PTFE | Vent Type N/A | Production Category N/A 3 | Description Text N/A One Piece Ball Valve | End Connection Type N/A Duolok Tube End |
| 43GXD4-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Duolok Tube Fitting | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Duolok Tube Fitting | Connection 2 - Size N/A 1/4 in | Connection 3 - Type N/A Duolok Tube Fitting | Connection 3 - Size N/A 1/4 in | Flow Pattern N/A 3-way | Cv N/A 0.9 | Orifice N/A 0.187 in | Hardware N/A . | Packing Material N/A PTFE | Vent Type N/A | Production Category N/A 3 | Description Text N/A One Piece Ball Valve | End Connection Type N/A Duolok Tube End |
| 43GXD4-M-BL |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Duolok Tube Fitting | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Duolok Tube Fitting | Connection 2 - Size N/A 1/4 in | Connection 3 - Type N/A Duolok Tube Fitting | Connection 3 - Size N/A 1/4 in | Flow Pattern N/A 3-way | Cv N/A 0.9 | Orifice N/A 0.187 in | Hardware N/A . | Packing Material N/A PTFE | Vent Type N/A | Production Category N/A 3 | Description Text N/A One Piece Ball Valve | End Connection Type N/A Duolok Tube End |
| 43GXD4-M-BL-LD |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Duolok Tube Fitting | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Duolok Tube Fitting | Connection 2 - Size N/A 1/4 in | Connection 3 - Type N/A Duolok Tube Fitting | Connection 3 - Size N/A 1/4 in | Flow Pattern N/A 3-way | Cv N/A 0.9 | Orifice N/A 0.187 in | Hardware N/A Locking Device | Packing Material N/A PTFE | Vent Type N/A | Production Category N/A 3 | Description Text N/A One Piece Ball Valve | End Connection Type N/A Duolok Tube End |
| 43GXD4-M-GR |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Duolok Tube Fitting | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Duolok Tube Fitting | Connection 2 - Size N/A 1/4 in | Connection 3 - Type N/A Duolok Tube Fitting | Connection 3 - Size N/A 1/4 in | Flow Pattern N/A 3-way | Cv N/A 0.9 | Orifice N/A 0.187 in | Hardware N/A . | Packing Material N/A PTFE | Vent Type N/A | Production Category N/A 3 | Description Text N/A One Piece Ball Valve | End Connection Type N/A Duolok Tube End |
| 43GXD4-M-GR-LD |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Duolok Tube Fitting | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Duolok Tube Fitting | Connection 2 - Size N/A 1/4 in | Connection 3 - Type N/A Duolok Tube Fitting | Connection 3 - Size N/A 1/4 in | Flow Pattern N/A 3-way | Cv N/A 0.9 | Orifice N/A 0.187 in | Hardware N/A Locking Device | Packing Material N/A PTFE | Vent Type N/A | Production Category N/A 3 | Description Text N/A One Piece Ball Valve | End Connection Type N/A Duolok Tube End |
| 43GXD4-M-LD |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Duolok Tube Fitting | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Duolok Tube Fitting | Connection 2 - Size N/A 1/4 in | Connection 3 - Type N/A Duolok Tube Fitting | Connection 3 - Size N/A 1/4 in | Flow Pattern N/A 3-way | Cv N/A 0.9 | Orifice N/A 0.187 in | Hardware N/A Locking Device | Packing Material N/A PTFE | Vent Type N/A | Production Category N/A 3 | Description Text N/A One Piece Ball Valve | End Connection Type N/A Duolok Tube End |
| 43GXD4-M-LD-OG |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Duolok Tube Fitting | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Duolok Tube Fitting | Connection 2 - Size N/A 1/4 in | Connection 3 - Type N/A Duolok Tube Fitting | Connection 3 - Size N/A 1/4 in | Flow Pattern N/A 3-way | Cv N/A 0.9 | Orifice N/A 0.187 in | Hardware N/A Locking Device | Packing Material N/A PTFE | Vent Type N/A | Production Category N/A 3 | Description Text N/A One Piece Ball Valve | End Connection Type N/A Duolok Tube End |
| 43GXD4-M-LD-RD |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Duolok Tube Fitting | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Duolok Tube Fitting | Connection 2 - Size N/A 1/4 in | Connection 3 - Type N/A Duolok Tube Fitting | Connection 3 - Size N/A 1/4 in | Flow Pattern N/A 3-way | Cv N/A 0.9 | Orifice N/A 0.187 in | Hardware N/A Locking Device | Packing Material N/A PTFE | Vent Type N/A | Production Category N/A 3 | Description Text N/A One Piece Ball Valve | End Connection Type N/A Duolok Tube End |
| 43GXD4-M-LD-YW |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Duolok Tube Fitting | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Duolok Tube Fitting | Connection 2 - Size N/A 1/4 in | Connection 3 - Type N/A Duolok Tube Fitting | Connection 3 - Size N/A 1/4 in | Flow Pattern N/A 3-way | Cv N/A 0.9 | Orifice N/A 0.187 in | Hardware N/A Locking Device | Packing Material N/A PTFE | Vent Type N/A | Production Category N/A 3 | Description Text N/A One Piece Ball Valve | End Connection Type N/A Duolok Tube End |
| 43GXD4-M-NH |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Duolok Tube Fitting | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Duolok Tube Fitting | Connection 2 - Size N/A 1/4 in | Connection 3 - Type N/A Duolok Tube Fitting | Connection 3 - Size N/A 1/4 in | Flow Pattern N/A 3-way | Cv N/A 0.9 | Orifice N/A 0.187 in | Hardware N/A . | Packing Material N/A PTFE | Vent Type N/A | Production Category N/A 3 | Description Text N/A One Piece Ball Valve | End Connection Type N/A Duolok Tube End |
| 43GXD4-M-OG |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Duolok Tube Fitting | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Duolok Tube Fitting | Connection 2 - Size N/A 1/4 in | Connection 3 - Type N/A Duolok Tube Fitting | Connection 3 - Size N/A 1/4 in | Flow Pattern N/A 3-way | Cv N/A 0.9 | Orifice N/A 0.187 in | Hardware N/A . | Packing Material N/A PTFE | Vent Type N/A | Production Category N/A 3 | Description Text N/A One Piece Ball Valve | End Connection Type N/A Duolok Tube End |
| 43GXD4-M-RD |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Duolok Tube Fitting | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Duolok Tube Fitting | Connection 2 - Size N/A 1/4 in | Connection 3 - Type N/A Duolok Tube Fitting | Connection 3 - Size N/A 1/4 in | Flow Pattern N/A 3-way | Cv N/A 0.9 | Orifice N/A 0.187 in | Hardware N/A . | Packing Material N/A PTFE | Vent Type N/A | Production Category N/A 3 | Description Text N/A One Piece Ball Valve | End Connection Type N/A Duolok Tube End |
| 43GXD4-M-YW |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Duolok Tube Fitting | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Duolok Tube Fitting | Connection 2 - Size N/A 1/4 in | Connection 3 - Type N/A Duolok Tube Fitting | Connection 3 - Size N/A 1/4 in | Flow Pattern N/A 3-way | Cv N/A 0.9 | Orifice N/A 0.187 in | Hardware N/A . | Packing Material N/A PTFE | Vent Type N/A | Production Category N/A 3 | Description Text N/A One Piece Ball Valve | End Connection Type N/A Duolok Tube End |
| 43GXD6-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Duolok Tube Fitting | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Duolok Tube Fitting | Connection 2 - Size N/A 3/8 in | Connection 3 - Type N/A Duolok Tube Fitting | Connection 3 - Size N/A 3/8 in | Flow Pattern N/A | Cv N/A 0.9 | Orifice N/A 0.187 in | Hardware N/A | Packing Material N/A PTFE | Vent Type N/A | Production Category N/A 4 | Description Text N/A One Piece Ball Valve | End Connection Type N/A Duolok Tube End |
| 43GXD6-M-BL |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Duolok Tube Fitting | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Duolok Tube Fitting | Connection 2 - Size N/A 3/8 in | Connection 3 - Type N/A Duolok Tube Fitting | Connection 3 - Size N/A 3/8 in | Flow Pattern N/A | Cv N/A 0.9 | Orifice N/A 0.187 in | Hardware N/A | Packing Material N/A PTFE | Vent Type N/A | Production Category N/A 4 | Description Text N/A One Piece Ball Valve | End Connection Type N/A Duolok Tube End |
| 43GXD6-M-BL-LD |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Duolok Tube Fitting | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Duolok Tube Fitting | Connection 2 - Size N/A 3/8 in | Connection 3 - Type N/A Duolok Tube Fitting | Connection 3 - Size N/A 3/8 in | Flow Pattern N/A | Cv N/A 0.9 | Orifice N/A 0.187 in | Hardware N/A Locking Device | Packing Material N/A PTFE | Vent Type N/A | Production Category N/A 4 | Description Text N/A One Piece Ball Valve | End Connection Type N/A Duolok Tube End |
| 43GXD6-M-GR |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Duolok Tube Fitting | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Duolok Tube Fitting | Connection 2 - Size N/A 3/8 in | Connection 3 - Type N/A Duolok Tube Fitting | Connection 3 - Size N/A 3/8 in | Flow Pattern N/A | Cv N/A 0.9 | Orifice N/A 0.187 in | Hardware N/A | Packing Material N/A PTFE | Vent Type N/A | Production Category N/A 4 | Description Text N/A One Piece Ball Valve | End Connection Type N/A Duolok Tube End |
| 43GXD6-M-GR-LD |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Duolok Tube Fitting | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Duolok Tube Fitting | Connection 2 - Size N/A 3/8 in | Connection 3 - Type N/A Duolok Tube Fitting | Connection 3 - Size N/A 3/8 in | Flow Pattern N/A | Cv N/A 0.9 | Orifice N/A 0.187 in | Hardware N/A Locking Device | Packing Material N/A PTFE | Vent Type N/A | Production Category N/A 4 | Description Text N/A One Piece Ball Valve | End Connection Type N/A Duolok Tube End |
| 43GXD6-M-LD |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Duolok Tube Fitting | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Duolok Tube Fitting | Connection 2 - Size N/A 3/8 in | Connection 3 - Type N/A Duolok Tube Fitting | Connection 3 - Size N/A 3/8 in | Flow Pattern N/A | Cv N/A 0.9 | Orifice N/A 0.187 in | Hardware N/A Locking Device | Packing Material N/A PTFE | Vent Type N/A | Production Category N/A 4 | Description Text N/A One Piece Ball Valve | End Connection Type N/A Duolok Tube End |
| 43GXD6-M-LD-OG |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Duolok Tube Fitting | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Duolok Tube Fitting | Connection 2 - Size N/A 3/8 in | Connection 3 - Type N/A Duolok Tube Fitting | Connection 3 - Size N/A 3/8 in | Flow Pattern N/A | Cv N/A 0.9 | Orifice N/A 0.187 in | Hardware N/A Locking Device | Packing Material N/A PTFE | Vent Type N/A | Production Category N/A 4 | Description Text N/A One Piece Ball Valve | End Connection Type N/A Duolok Tube End |
| 43GXD6-M-LD-RD |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Duolok Tube Fitting | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Duolok Tube Fitting | Connection 2 - Size N/A 3/8 in | Connection 3 - Type N/A Duolok Tube Fitting | Connection 3 - Size N/A 3/8 in | Flow Pattern N/A | Cv N/A 0.9 | Orifice N/A 0.187 in | Hardware N/A Locking Device | Packing Material N/A PTFE | Vent Type N/A | Production Category N/A 4 | Description Text N/A One Piece Ball Valve | End Connection Type N/A Duolok Tube End |
| 43GXD6-M-LD-YW |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Duolok Tube Fitting | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Duolok Tube Fitting | Connection 2 - Size N/A 3/8 in | Connection 3 - Type N/A Duolok Tube Fitting | Connection 3 - Size N/A 3/8 in | Flow Pattern N/A | Cv N/A 0.9 | Orifice N/A 0.187 in | Hardware N/A Locking Device | Packing Material N/A PTFE | Vent Type N/A | Production Category N/A 4 | Description Text N/A One Piece Ball Valve | End Connection Type N/A Duolok Tube End |
| 43GXD6-M-NH |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Duolok Tube Fitting | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Duolok Tube Fitting | Connection 2 - Size N/A 3/8 in | Connection 3 - Type N/A Duolok Tube Fitting | Connection 3 - Size N/A 3/8 in | Flow Pattern N/A | Cv N/A 0.9 | Orifice N/A 0.187 in | Hardware N/A | Packing Material N/A PTFE | Vent Type N/A | Production Category N/A 4 | Description Text N/A One Piece Ball Valve | End Connection Type N/A Duolok Tube End |
| 43GXD6-M-OG |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Duolok Tube Fitting | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Duolok Tube Fitting | Connection 2 - Size N/A 3/8 in | Connection 3 - Type N/A Duolok Tube Fitting | Connection 3 - Size N/A 3/8 in | Flow Pattern N/A | Cv N/A 0.9 | Orifice N/A 0.187 in | Hardware N/A | Packing Material N/A PTFE | Vent Type N/A | Production Category N/A 4 | Description Text N/A One Piece Ball Valve | End Connection Type N/A Duolok Tube End |

