Hide Info
Hide Info
Looks like we don’t have a distributor in your area. Need to find a different store? Find a different distributor here.
CAD Cart (0)
?
Select Product
CAD Cart (0)
▾
Special Alloy Encapsulated 2-way Ball Valves
Special Alloy Ball Valves
EB Series Encapsulated Ball Valves are used in analytical instrumentation and other applications up to 3000 psig where extremely low internal dead space, cleanliness and purgability are required.
Specifications
- MAWP: up to 3000 psig (206 bar)
- Temperature Range: -65 to 300° F (-53 to 148° C)
- Orifice Sizes: 0.052 to 0.406
- Two-way, angle, and three-way balls valves
- Body Materials: Forged 316 Alloy 400, C-276 
- Packing Material: Modified PTFE
- End Connections
- Types: Duolok, Unilok, or Griplok tube fitting, NPT, BSPT pipe and AN flared end connections. Other end connections are available.
- Sizes: 1/16 to 3/4 in. (6 to 12 mm)..
EB Series Ball Valves are highly configurable. Our website contains the most popular FB Series ball valves configurations - many more configurations are available. To specify other configurations, please see the EB Series Ball Valves Catalog or contact SSP Customer Service.
Options
- Colored handles
- Vented valves
- Special ASTM 93G Level C compliant cleaning
- Actuator Brackets and Couplings
- Sour gas per ISO 15156/MR01-75
- Special Flow Paths for:
- Sampling
- Quarter-Turn Switching
- Drain/Purge
- Tee Flow
Part # |
CAD |
Body Material |
Connection 1 - Type |
Connection 1 - Size |
Connection 2 - Type |
Connection 2 - Size |
Cv |
Orifice |
Hardware |
Packing Material |
Vent Type |
Actuation Type |
Production Category |
Description Text |
DETAIL_SET |
End Connection Type |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 41GD2-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Duolok Tube Fitting | Connection 1 - Size N/A 1/8 in | Connection 2 - Type N/A Duolok Tube Fitting | Connection 2 - Size N/A 1/8 in | Cv N/A 0.20 | Orifice N/A 0.093 in | Hardware N/A . | Packing Material N/A Modified PTFE | Vent Type N/A | Actuation Type N/A | Production Category N/A 3 | Description Text N/A One Piece Ball Valve | DETAIL_SET N/A 2 | End Connection Type N/A Duolok Tube End |
| 41GD2-M-BL |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Duolok Tube Fitting | Connection 1 - Size N/A 1/8 in | Connection 2 - Type N/A Duolok Tube Fitting | Connection 2 - Size N/A 1/8 in | Cv N/A 0.20 | Orifice N/A 0.093 in | Hardware N/A . | Packing Material N/A Modified PTFE | Vent Type N/A | Actuation Type N/A | Production Category N/A 3 | Description Text N/A One Piece Ball Valve | DETAIL_SET N/A 2 | End Connection Type N/A Duolok Tube End |
| 41GD2-M-BL-LD2 |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Duolok Tube Fitting | Connection 1 - Size N/A 1/8 in | Connection 2 - Type N/A Duolok Tube Fitting | Connection 2 - Size N/A 1/8 in | Cv N/A 0.20 | Orifice N/A 0.093 in | Hardware N/A Locking Device | Packing Material N/A Modified PTFE | Vent Type N/A | Actuation Type N/A | Production Category N/A 3 | Description Text N/A One Piece Ball Valve | DETAIL_SET N/A 2 | End Connection Type N/A Duolok Tube End |
| 41GD2-M-GR |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Duolok Tube Fitting | Connection 1 - Size N/A 1/8 in | Connection 2 - Type N/A Duolok Tube Fitting | Connection 2 - Size N/A 1/8 in | Cv N/A 0.20 | Orifice N/A 0.093 in | Hardware N/A . | Packing Material N/A Modified PTFE | Vent Type N/A | Actuation Type N/A | Production Category N/A 3 | Description Text N/A One Piece Ball Valve | DETAIL_SET N/A 2 | End Connection Type N/A Duolok Tube End |
| 41GD2-M-GR-LD2 |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Duolok Tube Fitting | Connection 1 - Size N/A 1/8 in | Connection 2 - Type N/A Duolok Tube Fitting | Connection 2 - Size N/A 1/8 in | Cv N/A 0.20 | Orifice N/A 0.093 in | Hardware N/A Locking Device | Packing Material N/A Modified PTFE | Vent Type N/A | Actuation Type N/A | Production Category N/A 3 | Description Text N/A One Piece Ball Valve | DETAIL_SET N/A 2 | End Connection Type N/A Duolok Tube End |
| 41GD2-M-LD2 |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Duolok Tube Fitting | Connection 1 - Size N/A 1/8 in | Connection 2 - Type N/A Duolok Tube Fitting | Connection 2 - Size N/A 1/8 in | Cv N/A 0.20 | Orifice N/A 0.093 in | Hardware N/A Locking Device | Packing Material N/A Modified PTFE | Vent Type N/A | Actuation Type N/A | Production Category N/A 3 | Description Text N/A One Piece Ball Valve | DETAIL_SET N/A 2 | End Connection Type N/A Duolok Tube End |
| 41GD2-M-LD2-OG |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Duolok Tube Fitting | Connection 1 - Size N/A 1/8 in | Connection 2 - Type N/A Duolok Tube Fitting | Connection 2 - Size N/A 1/8 in | Cv N/A 0.20 | Orifice N/A 0.093 in | Hardware N/A Locking Device | Packing Material N/A Modified PTFE | Vent Type N/A | Actuation Type N/A | Production Category N/A 3 | Description Text N/A One Piece Ball Valve | DETAIL_SET N/A 2 | End Connection Type N/A Duolok Tube End |
| 41GD2-M-LD2-RD |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Duolok Tube Fitting | Connection 1 - Size N/A 1/8 in | Connection 2 - Type N/A Duolok Tube Fitting | Connection 2 - Size N/A 1/8 in | Cv N/A 0.20 | Orifice N/A 0.093 in | Hardware N/A Locking Device | Packing Material N/A Modified PTFE | Vent Type N/A | Actuation Type N/A | Production Category N/A 3 | Description Text N/A One Piece Ball Valve | DETAIL_SET N/A 2 | End Connection Type N/A Duolok Tube End |
| 41GD2-M-LD2-YW |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Duolok Tube Fitting | Connection 1 - Size N/A 1/8 in | Connection 2 - Type N/A Duolok Tube Fitting | Connection 2 - Size N/A 1/8 in | Cv N/A 0.20 | Orifice N/A 0.093 in | Hardware N/A Locking Device | Packing Material N/A Modified PTFE | Vent Type N/A | Actuation Type N/A | Production Category N/A 3 | Description Text N/A One Piece Ball Valve | DETAIL_SET N/A 2 | End Connection Type N/A Duolok Tube End |
| 41GD2-M-NH |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Duolok Tube Fitting | Connection 1 - Size N/A 1/8 in | Connection 2 - Type N/A Duolok Tube Fitting | Connection 2 - Size N/A 1/8 in | Cv N/A 0.20 | Orifice N/A 0.093 in | Hardware N/A . | Packing Material N/A Modified PTFE | Vent Type N/A | Actuation Type N/A | Production Category N/A 3 | Description Text N/A One Piece Ball Valve | DETAIL_SET N/A 2 | End Connection Type N/A Duolok Tube End |
| 41GD2-M-OG |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Duolok Tube Fitting | Connection 1 - Size N/A 1/8 in | Connection 2 - Type N/A Duolok Tube Fitting | Connection 2 - Size N/A 1/8 in | Cv N/A 0.20 | Orifice N/A 0.093 in | Hardware N/A . | Packing Material N/A Modified PTFE | Vent Type N/A | Actuation Type N/A | Production Category N/A 3 | Description Text N/A One Piece Ball Valve | DETAIL_SET N/A 2 | End Connection Type N/A Duolok Tube End |
| 41GD2-M-RD |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Duolok Tube Fitting | Connection 1 - Size N/A 1/8 in | Connection 2 - Type N/A Duolok Tube Fitting | Connection 2 - Size N/A 1/8 in | Cv N/A 0.20 | Orifice N/A 0.093 in | Hardware N/A . | Packing Material N/A Modified PTFE | Vent Type N/A | Actuation Type N/A | Production Category N/A 3 | Description Text N/A One Piece Ball Valve | DETAIL_SET N/A 2 | End Connection Type N/A Duolok Tube End |
| 41GD2-M-YW |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Duolok Tube Fitting | Connection 1 - Size N/A 1/8 in | Connection 2 - Type N/A Duolok Tube Fitting | Connection 2 - Size N/A 1/8 in | Cv N/A 0.20 | Orifice N/A 0.093 in | Hardware N/A . | Packing Material N/A Modified PTFE | Vent Type N/A | Actuation Type N/A | Production Category N/A 3 | Description Text N/A One Piece Ball Valve | DETAIL_SET N/A 2 | End Connection Type N/A Duolok Tube End |
| 43G4PF-M |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A FNPT | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A FNPT | Connection 2 - Size N/A 1/4 in | Cv N/A 0.90 | Orifice N/A 0.187 in | Hardware N/A . | Packing Material N/A Modified PTFE | Vent Type N/A | Actuation Type N/A | Production Category N/A 3 | Description Text N/A One Piece Ball Valve | DETAIL_SET N/A 0 | End Connection Type N/A Female National Pipe Thread |
| 43G4PF-M-BL |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A FNPT | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A FNPT | Connection 2 - Size N/A 1/4 in | Cv N/A 0.90 | Orifice N/A 0.187 in | Hardware N/A . | Packing Material N/A Modified PTFE | Vent Type N/A | Actuation Type N/A | Production Category N/A 3 | Description Text N/A One Piece Ball Valve | DETAIL_SET N/A 0 | End Connection Type N/A Female National Pipe Thread |
| 43G4PF-M-BL-LD |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A FNPT | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A FNPT | Connection 2 - Size N/A 1/4 in | Cv N/A 0.90 | Orifice N/A 0.187 in | Hardware N/A Locking Device | Packing Material N/A Modified PTFE | Vent Type N/A | Actuation Type N/A | Production Category N/A 3 | Description Text N/A One Piece Ball Valve | DETAIL_SET N/A 0 | End Connection Type N/A Female National Pipe Thread |
| 43G4PF-M-GR |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A FNPT | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A FNPT | Connection 2 - Size N/A 1/4 in | Cv N/A 0.90 | Orifice N/A 0.187 in | Hardware N/A . | Packing Material N/A Modified PTFE | Vent Type N/A | Actuation Type N/A | Production Category N/A 3 | Description Text N/A One Piece Ball Valve | DETAIL_SET N/A 0 | End Connection Type N/A Female National Pipe Thread |
| 43G4PF-M-GR-LD |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A FNPT | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A FNPT | Connection 2 - Size N/A 1/4 in | Cv N/A 0.90 | Orifice N/A 0.187 in | Hardware N/A Locking Device | Packing Material N/A Modified PTFE | Vent Type N/A | Actuation Type N/A | Production Category N/A 3 | Description Text N/A One Piece Ball Valve | DETAIL_SET N/A 0 | End Connection Type N/A Female National Pipe Thread |
| 43G4PF-M-LD |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A FNPT | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A FNPT | Connection 2 - Size N/A 1/4 in | Cv N/A 0.90 | Orifice N/A 0.187 in | Hardware N/A Locking Device | Packing Material N/A Modified PTFE | Vent Type N/A | Actuation Type N/A | Production Category N/A 3 | Description Text N/A One Piece Ball Valve | DETAIL_SET N/A 0 | End Connection Type N/A Female National Pipe Thread |
| 43G4PF-M-LD-OG |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A FNPT | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A FNPT | Connection 2 - Size N/A 1/4 in | Cv N/A 0.90 | Orifice N/A 0.187 in | Hardware N/A Locking Device | Packing Material N/A Modified PTFE | Vent Type N/A | Actuation Type N/A | Production Category N/A 3 | Description Text N/A One Piece Ball Valve | DETAIL_SET N/A 0 | End Connection Type N/A Female National Pipe Thread |
| 43G4PF-M-LD-RD |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A FNPT | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A FNPT | Connection 2 - Size N/A 1/4 in | Cv N/A 0.90 | Orifice N/A 0.187 in | Hardware N/A Locking Device | Packing Material N/A Modified PTFE | Vent Type N/A | Actuation Type N/A | Production Category N/A 3 | Description Text N/A One Piece Ball Valve | DETAIL_SET N/A 0 | End Connection Type N/A Female National Pipe Thread |
| 43G4PF-M-LD-YW |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A FNPT | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A FNPT | Connection 2 - Size N/A 1/4 in | Cv N/A 0.90 | Orifice N/A 0.187 in | Hardware N/A Locking Device | Packing Material N/A Modified PTFE | Vent Type N/A | Actuation Type N/A | Production Category N/A 3 | Description Text N/A One Piece Ball Valve | DETAIL_SET N/A 0 | End Connection Type N/A Female National Pipe Thread |
| 43G4PF-M-NH |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A FNPT | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A FNPT | Connection 2 - Size N/A 1/4 in | Cv N/A 0.90 | Orifice N/A 0.187 in | Hardware N/A . | Packing Material N/A Modified PTFE | Vent Type N/A | Actuation Type N/A | Production Category N/A 3 | Description Text N/A One Piece Ball Valve | DETAIL_SET N/A 0 | End Connection Type N/A Female National Pipe Thread |
| 43G4PF-M-OG |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A FNPT | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A FNPT | Connection 2 - Size N/A 1/4 in | Cv N/A 0.90 | Orifice N/A 0.187 in | Hardware N/A . | Packing Material N/A Modified PTFE | Vent Type N/A | Actuation Type N/A | Production Category N/A 3 | Description Text N/A One Piece Ball Valve | DETAIL_SET N/A 0 | End Connection Type N/A Female National Pipe Thread |
| 43G4PF-M-RD |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A FNPT | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A FNPT | Connection 2 - Size N/A 1/4 in | Cv N/A 0.90 | Orifice N/A 0.187 in | Hardware N/A . | Packing Material N/A Modified PTFE | Vent Type N/A | Actuation Type N/A | Production Category N/A 3 | Description Text N/A One Piece Ball Valve | DETAIL_SET N/A 0 | End Connection Type N/A Female National Pipe Thread |

