SAE Countersunk Plug - TruFit
SAE Thread Fittings - TruFit
Part # |
CAD |
Body Material |
Connection 1 - Type |
Connection 1 - Size |
Production Category |
End Connection Type |
|---|---|---|---|---|---|---|
| ISST6CGP |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male SAE Straight Thread | Connection 1 - Size N/A 3/8 in | Production Category N/A 1 | End Connection Type N/A Male SAE Straight Thread |
| IHCT6CGP |
CAD
N/A
|
Body Material N/A Alloy C-276 | Connection 1 - Type N/A Male SAE Straight Thread | Connection 1 - Size N/A 3/8 in | Production Category N/A 4 | End Connection Type N/A Male SAE Straight Thread |
| IHCT8CGP |
CAD
N/A
|
Body Material N/A Alloy C-276 | Connection 1 - Type N/A Male SAE Straight Thread | Connection 1 - Size N/A 1/2 in | Production Category N/A 4 | End Connection Type N/A Male SAE Straight Thread |
| IHCT5CGP |
CAD
N/A
|
Body Material N/A Alloy C-276 | Connection 1 - Type N/A Male SAE Straight Thread | Connection 1 - Size N/A 5/16 in | Production Category N/A 4 | End Connection Type N/A Male SAE Straight Thread |
| IHCT4CGP |
CAD
N/A
|
Body Material N/A Alloy C-276 | Connection 1 - Type N/A Male SAE Straight Thread | Connection 1 - Size N/A 1/4 in | Production Category N/A 4 | End Connection Type N/A Male SAE Straight Thread |
| IHCT3CGP |
CAD
N/A
|
Body Material N/A Alloy C-276 | Connection 1 - Type N/A Male SAE Straight Thread | Connection 1 - Size N/A 3/16 in | Production Category N/A 4 | End Connection Type N/A Male SAE Straight Thread |
| IHCT32CGP |
CAD
N/A
|
Body Material N/A Alloy C-276 | Connection 1 - Type N/A Male SAE Straight Thread | Connection 1 - Size N/A 2 in | Production Category N/A 4 | End Connection Type N/A Male SAE Straight Thread |
| IHCT2CGP |
CAD
N/A
|
Body Material N/A Alloy C-276 | Connection 1 - Type N/A Male SAE Straight Thread | Connection 1 - Size N/A 1/8 in | Production Category N/A 4 | End Connection Type N/A Male SAE Straight Thread |
| IHCT24CGP |
CAD
N/A
|
Body Material N/A Alloy C-276 | Connection 1 - Type N/A Male SAE Straight Thread | Connection 1 - Size N/A 1 1/2 in | Production Category N/A 4 | End Connection Type N/A Male SAE Straight Thread |
| IHCT20CGP |
CAD
N/A
|
Body Material N/A Alloy C-276 | Connection 1 - Type N/A Male SAE Straight Thread | Connection 1 - Size N/A 1 1/4 in | Production Category N/A 4 | End Connection Type N/A Male SAE Straight Thread |
| IHCT16CGP |
CAD
N/A
|
Body Material N/A Alloy C-276 | Connection 1 - Type N/A Male SAE Straight Thread | Connection 1 - Size N/A 1 in | Production Category N/A 4 | End Connection Type N/A Male SAE Straight Thread |
| IHCT14CGP |
CAD
N/A
|
Body Material N/A Alloy C-276 | Connection 1 - Type N/A Male SAE Straight Thread | Connection 1 - Size N/A 7/8 in | Production Category N/A 4 | End Connection Type N/A Male SAE Straight Thread |
| IHCT12CGP |
CAD
N/A
|
Body Material N/A Alloy C-276 | Connection 1 - Type N/A Male SAE Straight Thread | Connection 1 - Size N/A 3/4 in | Production Category N/A 4 | End Connection Type N/A Male SAE Straight Thread |
| IHCT10CGP |
CAD
N/A
|
Body Material N/A Alloy C-276 | Connection 1 - Type N/A Male SAE Straight Thread | Connection 1 - Size N/A 5/8 in | Production Category N/A 4 | End Connection Type N/A Male SAE Straight Thread |
| IMT6CGP |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Male SAE Straight Thread | Connection 1 - Size N/A 3/8 in | Production Category N/A 4 | End Connection Type N/A Male SAE Straight Thread |
| IMT8CGP |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Male SAE Straight Thread | Connection 1 - Size N/A 1/2 in | Production Category N/A 4 | End Connection Type N/A Male SAE Straight Thread |
| IMT5CGP |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Male SAE Straight Thread | Connection 1 - Size N/A 5/16 in | Production Category N/A 4 | End Connection Type N/A Male SAE Straight Thread |
| IMT4CGP |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Male SAE Straight Thread | Connection 1 - Size N/A 1/4 in | Production Category N/A 4 | End Connection Type N/A Male SAE Straight Thread |
| IMT3CGP |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Male SAE Straight Thread | Connection 1 - Size N/A 3/16 in | Production Category N/A 4 | End Connection Type N/A Male SAE Straight Thread |
| IMT32CGP |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Male SAE Straight Thread | Connection 1 - Size N/A 2 in | Production Category N/A 4 | End Connection Type N/A Male SAE Straight Thread |
| IMT2CGP |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Male SAE Straight Thread | Connection 1 - Size N/A 1/8 in | Production Category N/A 4 | End Connection Type N/A Male SAE Straight Thread |
| IMT24CGP |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Male SAE Straight Thread | Connection 1 - Size N/A 1 1/2 in | Production Category N/A 4 | End Connection Type N/A Male SAE Straight Thread |
| IMT20CGP |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Male SAE Straight Thread | Connection 1 - Size N/A 1 1/4 in | Production Category N/A 4 | End Connection Type N/A Male SAE Straight Thread |
| IMT16CGP |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Male SAE Straight Thread | Connection 1 - Size N/A 1 in | Production Category N/A 4 | End Connection Type N/A Male SAE Straight Thread |
| IMT14CGP |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Male SAE Straight Thread | Connection 1 - Size N/A 7/8 in | Production Category N/A 4 | End Connection Type N/A Male SAE Straight Thread |