SAE Countersunk Plug - TruFit
SAE Thread Fittings - TruFit
Part # |
CAD |
Body Material |
Connection 1 - Type |
Connection 1 - Size |
Production Category |
End Connection Type |
|---|---|---|---|---|---|---|
| IBT10CGP |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Male SAE Straight Thread | Connection 1 - Size N/A 5/8 in | Production Category N/A 4 | End Connection Type N/A Male SAE Straight Thread |
| IBT12CGP |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Male SAE Straight Thread | Connection 1 - Size N/A 3/4 in | Production Category N/A 4 | End Connection Type N/A Male SAE Straight Thread |
| IBT14CGP |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Male SAE Straight Thread | Connection 1 - Size N/A 7/8 in | Production Category N/A 4 | End Connection Type N/A Male SAE Straight Thread |
| IBT16CGP |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Male SAE Straight Thread | Connection 1 - Size N/A 1 in | Production Category N/A 4 | End Connection Type N/A Male SAE Straight Thread |
| IBT20CGP |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Male SAE Straight Thread | Connection 1 - Size N/A 1 1/4 in | Production Category N/A 4 | End Connection Type N/A Male SAE Straight Thread |
| IBT24CGP |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Male SAE Straight Thread | Connection 1 - Size N/A 1 1/2 in | Production Category N/A 4 | End Connection Type N/A Male SAE Straight Thread |
| IBT2CGP |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Male SAE Straight Thread | Connection 1 - Size N/A 1/8 in | Production Category N/A 4 | End Connection Type N/A Male SAE Straight Thread |
| IBT32CGP |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Male SAE Straight Thread | Connection 1 - Size N/A 2 in | Production Category N/A 4 | End Connection Type N/A Male SAE Straight Thread |
| IBT3CGP |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Male SAE Straight Thread | Connection 1 - Size N/A 3/16 in | Production Category N/A 4 | End Connection Type N/A Male SAE Straight Thread |
| IBT4CGP |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Male SAE Straight Thread | Connection 1 - Size N/A 1/4 in | Production Category N/A 4 | End Connection Type N/A Male SAE Straight Thread |
| IBT5CGP |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Male SAE Straight Thread | Connection 1 - Size N/A 5/16 in | Production Category N/A 4 | End Connection Type N/A Male SAE Straight Thread |
| IBT6CGP |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Male SAE Straight Thread | Connection 1 - Size N/A 3/8 in | Production Category N/A 4 | End Connection Type N/A Male SAE Straight Thread |
| IBT8CGP |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Male SAE Straight Thread | Connection 1 - Size N/A 1/2 in | Production Category N/A 4 | End Connection Type N/A Male SAE Straight Thread |
| ISST10CGP |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male SAE Straight Thread | Connection 1 - Size N/A 5/8 in | Production Category N/A 1 | End Connection Type N/A Male SAE Straight Thread |
| ISST12CGP |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male SAE Straight Thread | Connection 1 - Size N/A 3/4 in | Production Category N/A 1 | End Connection Type N/A Male SAE Straight Thread |
| ISST14CGP |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male SAE Straight Thread | Connection 1 - Size N/A 7/8 in | Production Category N/A 4 | End Connection Type N/A Male SAE Straight Thread |
| ISST16CGP |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male SAE Straight Thread | Connection 1 - Size N/A 1 in | Production Category N/A 1 | End Connection Type N/A Male SAE Straight Thread |
| ISST20CGP |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male SAE Straight Thread | Connection 1 - Size N/A 1 1/4 in | Production Category N/A 4 | End Connection Type N/A Male SAE Straight Thread |
| ISST24CGP |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male SAE Straight Thread | Connection 1 - Size N/A 1 1/2 in | Production Category N/A 4 | End Connection Type N/A Male SAE Straight Thread |
| ISST2CGP |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male SAE Straight Thread | Connection 1 - Size N/A 1/8 in | Production Category N/A 1 | End Connection Type N/A Male SAE Straight Thread |
| ISST32CGP |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male SAE Straight Thread | Connection 1 - Size N/A 2 in | Production Category N/A 4 | End Connection Type N/A Male SAE Straight Thread |
| ISST3CGP |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male SAE Straight Thread | Connection 1 - Size N/A 3/16 in | Production Category N/A 4 | End Connection Type N/A Male SAE Straight Thread |
| ISST4CGP |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male SAE Straight Thread | Connection 1 - Size N/A 1/4 in | Production Category N/A 1 | End Connection Type N/A Male SAE Straight Thread |
| ISST5CGP |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male SAE Straight Thread | Connection 1 - Size N/A 5/16 in | Production Category N/A 4 | End Connection Type N/A Male SAE Straight Thread |
| ISST8CGP |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male SAE Straight Thread | Connection 1 - Size N/A 1/2 in | Production Category N/A 1 | End Connection Type N/A Male SAE Straight Thread |