Female - Male SAE Thread - TruFit
SAE Thread Fittings - TruFit
Pipe fitting adapters with female SAE and male SAE end connections. used to connect female SAE to msle SAE pipe ends.
1 2
Part # |
CAD |
Body Material |
Connection 1 - Type |
Connection 1 - Size |
Connection 2 - Type |
Connection 2 - Size |
Production Category |
End Connection Type |
|---|---|---|---|---|---|---|---|---|
| IBT10FST12MST |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Female SAE Straight Thread | Connection 1 - Size N/A 5/8 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 3/4 in | Production Category N/A 4 | End Connection Type N/A Female SAE Straight Thread by Male SAE Straight Thread |
| IBT10FST8MST |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Female SAE Straight Thread | Connection 1 - Size N/A 5/8 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 1/2 in | Production Category N/A 4 | End Connection Type N/A Female SAE Straight Thread by Male SAE Straight Thread |
| IBT12FST10MST |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Female SAE Straight Thread | Connection 1 - Size N/A 3/4 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 5/8 in | Production Category N/A 4 | End Connection Type N/A Female SAE Straight Thread by Male SAE Straight Thread |
| IBT12FST16MST |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Female SAE Straight Thread | Connection 1 - Size N/A 3/4 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 1 in | Production Category N/A 4 | End Connection Type N/A Female SAE Straight Thread by Male SAE Straight Thread |
| IBT16FST12MST |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Female SAE Straight Thread | Connection 1 - Size N/A 1 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 3/4 in | Production Category N/A 4 | End Connection Type N/A Female SAE Straight Thread by Male SAE Straight Thread |
| IBT4FST4MST |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Female SAE Straight Thread | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 1/4 in | Production Category N/A 4 | End Connection Type N/A Female SAE Straight Thread by Male SAE Straight Thread |
| IBT4FST6MST |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Female SAE Straight Thread | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 3/8 in | Production Category N/A 4 | End Connection Type N/A Female SAE Straight Thread by Male SAE Straight Thread |
| IBT6FST6MST |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Female SAE Straight Thread | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 3/8 in | Production Category N/A 4 | End Connection Type N/A Female SAE Straight Thread by Male SAE Straight Thread |
| IBT6FST8MST |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Female SAE Straight Thread | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 1/2 in | Production Category N/A 4 | End Connection Type N/A Female SAE Straight Thread by Male SAE Straight Thread |
| IBT8FST10MST |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Female SAE Straight Thread | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 5/8 in | Production Category N/A 4 | End Connection Type N/A Female SAE Straight Thread by Male SAE Straight Thread |
| IBT8FST6MST |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Female SAE Straight Thread | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 3/8 in | Production Category N/A 4 | End Connection Type N/A Female SAE Straight Thread by Male SAE Straight Thread |
| IBT8FST8MST |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Female SAE Straight Thread | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 1/2 in | Production Category N/A 4 | End Connection Type N/A Female SAE Straight Thread by Male SAE Straight Thread |
| ISST10FST12MST |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Female SAE Straight Thread | Connection 1 - Size N/A 5/8 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 3/4 in | Production Category N/A 4 | End Connection Type N/A Female SAE Straight Thread by Male SAE Straight Thread |
| ISST10FST8MST |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Female SAE Straight Thread | Connection 1 - Size N/A 5/8 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 1/2 in | Production Category N/A 4 | End Connection Type N/A Female SAE Straight Thread by Male SAE Straight Thread |
| ISST12FST10MST |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Female SAE Straight Thread | Connection 1 - Size N/A 3/4 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 5/8 in | Production Category N/A 1 | End Connection Type N/A Female SAE Straight Thread by Male SAE Straight Thread |
| ISST12FST16MST |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Female SAE Straight Thread | Connection 1 - Size N/A 3/4 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 1 in | Production Category N/A 1 | End Connection Type N/A Female SAE Straight Thread by Male SAE Straight Thread |
| ISST16FST12MST |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Female SAE Straight Thread | Connection 1 - Size N/A 1 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 3/4 in | Production Category N/A 4 | End Connection Type N/A Female SAE Straight Thread by Male SAE Straight Thread |
| ISST4FST4MST |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Female SAE Straight Thread | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 1/4 in | Production Category N/A 1 | End Connection Type N/A Female SAE Straight Thread by Male SAE Straight Thread |
| ISST4FST6MST |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Female SAE Straight Thread | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 3/8 in | Production Category N/A 1 | End Connection Type N/A Female SAE Straight Thread by Male SAE Straight Thread |
| ISST6FST6MST |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Female SAE Straight Thread | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 3/8 in | Production Category N/A 4 | End Connection Type N/A Female SAE Straight Thread by Male SAE Straight Thread |
| ISST6FST8MST |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Female SAE Straight Thread | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 1/2 in | Production Category N/A 1 | End Connection Type N/A Female SAE Straight Thread by Male SAE Straight Thread |
| ISST8FST10MST |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Female SAE Straight Thread | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 5/8 in | Production Category N/A 1 | End Connection Type N/A Female SAE Straight Thread by Male SAE Straight Thread |
| ISST8FST6MST |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Female SAE Straight Thread | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 3/8 in | Production Category N/A 4 | End Connection Type N/A Female SAE Straight Thread by Male SAE Straight Thread |
| ISST8FST8MST |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Female SAE Straight Thread | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 1/2 in | Production Category N/A 4 | End Connection Type N/A Female SAE Straight Thread by Male SAE Straight Thread |
| IHCT10FST12MST |
CAD
N/A
|
Body Material N/A Alloy C-276 | Connection 1 - Type N/A Female SAE Straight Thread | Connection 1 - Size N/A 5/8 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 3/4 in | Production Category N/A 4 | End Connection Type N/A Female SAE Straight Thread by Male SAE Straight Thread |
1 2