Hide Info
Hide Info
Looks like we don’t have a distributor in your area. Need to find a different store? Find a different distributor here.
CAD Cart (0)
?
Select Product
CAD Cart (0)
▾
Proportional Relief Valve Spring Kits
Proportional Relief Valves
Spring kits are needed for all standard RH Series Proportional Relief Valves. Spring kits are used to set the pressure for R-Series proportional relief valves. Select spring kits by valve size, RH3 or RH4, then set pressure range.
Part # |
Part |
PartSize |
Group |
Type |
Category |
Set Pressure Range |
Spring Color |
Production Category |
Brand Series |
Product Descriptions |
Description Text |
Connects |
End Connection Type |
Metric Sizing |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| RH3-SK-177-A | Part N/A R-SK | PartSize N/A RH3-SK | Group N/A Valve | Type N/A Relief | Category N/A Proportional | Set Pressure Range N/A 50 to 350 psig3.4 to 24.1 bar | Spring Color N/A Blue | Production Category N/A 1 | Brand Series N/A RH Series | Product Descriptions N/A Proportional Relief Valve Spring Kit | Description Text N/A Proportional Relief Valves | Connects N/A Service Kit | End Connection Type N/A Service Kit | Metric Sizing N/A No |
| RH3-SK-177-B | Part N/A R-SK | PartSize N/A RH3-SK | Group N/A Valve | Type N/A Relief | Category N/A Proportional | Set Pressure Range N/A 350 to 750 psig24.1 to 51.7 bar | Spring Color N/A Yellow | Production Category N/A 1 | Brand Series N/A RH Series | Product Descriptions N/A Proportional Relief Valve Spring Kit | Description Text N/A Proportional Relief Valves | Connects N/A Service Kit | End Connection Type N/A Service Kit | Metric Sizing N/A No |
| RH3-SK-177-C | Part N/A R-SK | PartSize N/A RH3-SK | Group N/A Valve | Type N/A Relief | Category N/A Proportional | Set Pressure Range N/A 750 to 1500 psig51.7 to 103 bar | Spring Color N/A Purple | Production Category N/A 1 | Brand Series N/A RH Series | Product Descriptions N/A Proportional Relief Valve Spring Kit | Description Text N/A Proportional Relief Valves | Connects N/A Service Kit | End Connection Type N/A Service Kit | Metric Sizing N/A No |
| RH3-SK-177-D | Part N/A R-SK | PartSize N/A RH3-SK | Group N/A Valve | Type N/A Relief | Category N/A Proportional | Set Pressure Range N/A 1500 to 2250 psig103 to 155 bar | Spring Color N/A Orange | Production Category N/A 1 | Brand Series N/A RH Series | Product Descriptions N/A Proportional Relief Valve Spring Kit | Description Text N/A Proportional Relief Valves | Connects N/A Service Kit | End Connection Type N/A Service Kit | Metric Sizing N/A No |
| RH3-SK-177-E | Part N/A R-SK | PartSize N/A RH3-SK | Group N/A Valve | Type N/A Relief | Category N/A Proportional | Set Pressure Range N/A 2250 to 3000 psig155 to 206 bar | Spring Color N/A Brown | Production Category N/A 1 | Brand Series N/A RH Series | Product Descriptions N/A Proportional Relief Valve Spring Kit | Description Text N/A Proportional Relief Valves | Connects N/A Service Kit | End Connection Type N/A Service Kit | Metric Sizing N/A No |
| RH3-SK-177-F | Part N/A R-SK | PartSize N/A RH3-SK | Group N/A Valve | Type N/A Relief | Category N/A Proportional | Set Pressure Range N/A 3000 to 4000 psig206 to 275 bar | Spring Color N/A White | Production Category N/A 1 | Brand Series N/A RH Series | Product Descriptions N/A Proportional Relief Valve Spring Kit | Description Text N/A Proportional Relief Valves | Connects N/A Service Kit | End Connection Type N/A Service Kit | Metric Sizing N/A No |
| RH3-SK-177-G | Part N/A R-SK | PartSize N/A RH3-SK | Group N/A Valve | Type N/A Relief | Category N/A Proportional | Set Pressure Range N/A 4000 to 5000 psig274 to 344 bar | Spring Color N/A Red | Production Category N/A 1 | Brand Series N/A RH Series | Product Descriptions N/A Proportional Relief Valve Spring Kit | Description Text N/A Proportional Relief Valves | Connects N/A Service Kit | End Connection Type N/A Service Kit | Metric Sizing N/A No |
| RH3-SK-177-H | Part N/A R-SK | PartSize N/A RH3-SK | Group N/A Valve | Type N/A Relief | Category N/A Proportional | Set Pressure Range N/A 5000 to 6000 psig344 to 413 bar | Spring Color N/A Green | Production Category N/A 1 | Brand Series N/A RH Series | Product Descriptions N/A Proportional Relief Valve Spring Kit | Description Text N/A Proportional Relief Valves | Connects N/A Service Kit | End Connection Type N/A Service Kit | Metric Sizing N/A No |
| RH4-SK-177-A | Part N/A R-SK | PartSize N/A RH4-SK | Group N/A Valve | Type N/A Relief | Category N/A Proportional | Set Pressure Range N/A 50 to 350 psig3.4 to 24.1 bar | Spring Color N/A Blue | Production Category N/A 1 | Brand Series N/A RH Series | Product Descriptions N/A Proportional Relief Valve Spring Kit | Description Text N/A Proportional Relief Valves | Connects N/A Service Kit | End Connection Type N/A Service Kit | Metric Sizing N/A No |
| RH4-SK-177-B | Part N/A R-SK | PartSize N/A RH3-SK | Group N/A Valve | Type N/A Relief | Category N/A Proportional | Set Pressure Range N/A 350 to 750 psig24.1 to 51.7 bar | Spring Color N/A Yellow | Production Category N/A 1 | Brand Series N/A RH Series | Product Descriptions N/A Proportional Relief Valve Spring Kit | Description Text N/A Proportional Relief Valves | Connects N/A Service Kit | End Connection Type N/A Service Kit | Metric Sizing N/A No |
| RH4-SK-177-C | Part N/A R-SK | PartSize N/A RH3-SK | Group N/A Valve | Type N/A Relief | Category N/A Proportional | Set Pressure Range N/A 750 to 1500 psig51.7 to 103 bar | Spring Color N/A Purple | Production Category N/A 1 | Brand Series N/A RH Series | Product Descriptions N/A Proportional Relief Valve Spring Kit | Description Text N/A Proportional Relief Valves | Connects N/A Service Kit | End Connection Type N/A Service Kit | Metric Sizing N/A No |
| RL4-SK-177 | Part N/A R-SK | PartSize N/A RL4-SK | Group N/A Valve | Type N/A Relief | Category N/A Proportional | Set Pressure Range N/A 10 to 225 psig0.7 to15.5 bar | Spring Color N/A None | Production Category N/A 1 | Brand Series N/A RL Series | Product Descriptions N/A Proportional Relief Valve Spring Kit | Description Text N/A Proportional Relief Valves | Connects N/A Service Kit | End Connection Type N/A Service Kit | Metric Sizing N/A No |
| RL3-SK-177 | Part N/A R-SK | PartSize N/A RL3-SK | Group N/A Valve | Type N/A Relief | Category N/A Proportional | Set Pressure Range N/A 10 to 225 psig0.7 to15.5 bar | Spring Color N/A None | Production Category N/A 1 | Brand Series N/A RL Series | Product Descriptions N/A Proportional Relief Valve Spring Kit | Description Text N/A Proportional Relief Valves | Connects N/A Service Kit | End Connection Type N/A Service Kit | Metric Sizing N/A No |

