Reducing Port Connector - Duolok
Port Connectors - Duolok
1 2
Part # |
CAD |
Body Material |
Connection 1 - Type |
Connection 1 - Size |
Connection 2 - Type |
Connection 2 - Size |
Tx |
Production Category |
End Connection Type |
|---|---|---|---|---|---|---|---|---|---|
| ISSDM12RPCM8 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Stub | Connection 1 - Size N/A 12 mm | Connection 2 - Type N/A Tube Stub | Connection 2 - Size N/A 8 mm | Tx N/A 8 mm | Production Category N/A 4 | End Connection Type N/A Duolok Tube Fitting by Duolok Tube Fitting |
| ISSDM16RPCM12 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Stub | Connection 1 - Size N/A 16 mm | Connection 2 - Type N/A Tube Stub | Connection 2 - Size N/A 12 mm | Tx N/A 12 mm | Production Category N/A 1 | End Connection Type N/A Duolok Tube Fitting by Duolok Tube Fitting |
| ISSDM6RPCM3 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Stub | Connection 1 - Size N/A 6 mm | Connection 2 - Type N/A Tube Stub | Connection 2 - Size N/A 3 mm | Tx N/A 3 mm | Production Category N/A 1 | End Connection Type N/A Duolok Tube Fitting by Duolok Tube Fitting |
| ISSDM8RPCM6 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Stub | Connection 1 - Size N/A 8 mm | Connection 2 - Type N/A Tube Stub | Connection 2 - Size N/A 6 mm | Tx N/A 6 mm | Production Category N/A 1 | End Connection Type N/A Duolok Tube Fitting by Duolok Tube Fitting |
| IBD4RPC1 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Stub | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Tube Stub | Connection 2 - Size N/A 1/16 in | Tx N/A 1/16 in | Production Category N/A 4 | End Connection Type N/A Duolok Tube Fitting by Duolok Tube Fitting |
| IBD4RPC2 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Stub | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Tube Stub | Connection 2 - Size N/A 1/8 in | Tx N/A 1/8 in | Production Category N/A 1 | End Connection Type N/A Duolok Tube Fitting by Duolok Tube Fitting |
| IBD2RPC1 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Tube Stub | Connection 1 - Size N/A 1/8 in | Connection 2 - Type N/A Tube Stub | Connection 2 - Size N/A 1/16 in | Tx N/A 1/16 in | Production Category N/A 4 | End Connection Type N/A Duolok Tube Fitting by Duolok Tube Fitting |
| IHCD4RPC2 |
CAD
N/A
|
Body Material N/A Alloy C-276 | Connection 1 - Type N/A Tube Stub | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Tube Stub | Connection 2 - Size N/A 1/8 in | Tx N/A 1/8 in | Production Category N/A 4 | End Connection Type N/A Duolok Tube Fitting by Duolok Tube Fitting |
| IHCD6RPC2 |
CAD
N/A
|
Body Material N/A Alloy C-276 | Connection 1 - Type N/A Tube Stub | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Tube Stub | Connection 2 - Size N/A 1/8 in | Tx N/A 1/8 in | Production Category N/A 4 | End Connection Type N/A Duolok Tube Fitting by Duolok Tube Fitting |
| IHCD6RPC4 |
CAD
N/A
|
Body Material N/A Alloy C-276 | Connection 1 - Type N/A Tube Stub | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Tube Stub | Connection 2 - Size N/A 1/4 in | Tx N/A 1/4 in | Production Category N/A 4 | End Connection Type N/A Duolok Tube Fitting by Duolok Tube Fitting |
| IHCD8RPC4 |
CAD
N/A
|
Body Material N/A Alloy C-276 | Connection 1 - Type N/A Tube Stub | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Tube Stub | Connection 2 - Size N/A 1/4 in | Tx N/A 1/4 in | Production Category N/A 4 | End Connection Type N/A Duolok Tube Fitting by Duolok Tube Fitting |
| IHCD8RPC6 |
CAD
N/A
|
Body Material N/A Alloy C-276 | Connection 1 - Type N/A Tube Stub | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Tube Stub | Connection 2 - Size N/A 3/8 in | Tx N/A 3/8 in | Production Category N/A 4 | End Connection Type N/A Duolok Tube Fitting by Duolok Tube Fitting |
| IMD12RPC8 |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Tube Stub | Connection 1 - Size N/A 3/4 in | Connection 2 - Type N/A Tube Stub | Connection 2 - Size N/A 1/2 in | Tx N/A 1/2 in | Production Category N/A 4 | End Connection Type N/A Duolok Tube Fitting by Duolok Tube Fitting |
| IMD2RPC1 |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Tube Stub | Connection 1 - Size N/A 1/8 in | Connection 2 - Type N/A Tube Stub | Connection 2 - Size N/A 1/16 in | Tx N/A 1/16 in | Production Category N/A 4 | End Connection Type N/A Duolok Tube Fitting by Duolok Tube Fitting |
| IMD4RPC2 |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Tube Stub | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Tube Stub | Connection 2 - Size N/A 1/8 in | Tx N/A 1/8 in | Production Category N/A 3 | End Connection Type N/A Duolok Tube Fitting by Duolok Tube Fitting |
| IMD6RPC2 |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Tube Stub | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Tube Stub | Connection 2 - Size N/A 1/8 in | Tx N/A 1/8 in | Production Category N/A 4 | End Connection Type N/A Duolok Tube Fitting by Duolok Tube Fitting |
| IMD6RPC4 |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Tube Stub | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Tube Stub | Connection 2 - Size N/A 1/4 in | Tx N/A 1/4 in | Production Category N/A 4 | End Connection Type N/A Duolok Tube Fitting by Duolok Tube Fitting |
| IMD8RPC4 |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Tube Stub | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Tube Stub | Connection 2 - Size N/A 1/4 in | Tx N/A 1/4 in | Production Category N/A 4 | End Connection Type N/A Duolok Tube Fitting by Duolok Tube Fitting |
| IMD8RPC6 |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Tube Stub | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Tube Stub | Connection 2 - Size N/A 3/8 in | Tx N/A 3/8 in | Production Category N/A 4 | End Connection Type N/A Duolok Tube Fitting by Duolok Tube Fitting |
1 2