Male to Female SAE Adapter - Industrial Pipe Fittings
Pipe Fitting Adapters - Industrial Pipe Fittings
Part # |
CAD |
Body Material |
Connection 1 - Type |
Connection 1 - Size |
Connection 2 - Type |
Connection 2 - Size |
Production Category |
End Connection Type |
|---|---|---|---|---|---|---|---|---|
| 12-8GCFP-B |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Male SAE Straight Thread | Connection 1 - Size N/A 3/4 in | Connection 2 - Type N/A Female SAE Straight Thread | Connection 2 - Size N/A 1/2 in | Production Category N/A 4 | End Connection Type N/A Male SAE Straight Thread by Female National Pipe Thread |
| 12-10GCFP-B |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Male SAE Straight Thread | Connection 1 - Size N/A 3/4 in | Connection 2 - Type N/A Female SAE Straight Thread | Connection 2 - Size N/A 5/8 in | Production Category N/A 4 | End Connection Type N/A Male SAE Straight Thread by Female National Pipe Thread |
| 16-12GCFP-B |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Male SAE Straight Thread | Connection 1 - Size N/A 1 in | Connection 2 - Type N/A Female SAE Straight Thread | Connection 2 - Size N/A 3/4 in | Production Category N/A 4 | End Connection Type N/A Male SAE Straight Thread by Female National Pipe Thread |
| 16-16GCFP-B |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Male SAE Straight Thread | Connection 1 - Size N/A 1 in | Connection 2 - Type N/A Female SAE Straight Thread | Connection 2 - Size N/A 1 in | Production Category N/A 4 | End Connection Type N/A Male SAE Straight Thread by Female National Pipe Thread |
| 16-8GCFP-B |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Male SAE Straight Thread | Connection 1 - Size N/A 1 in | Connection 2 - Type N/A Female SAE Straight Thread | Connection 2 - Size N/A 1/2 in | Production Category N/A 4 | End Connection Type N/A Male SAE Straight Thread by Female National Pipe Thread |
| 20-12GCFP-B |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Male SAE Straight Thread | Connection 1 - Size N/A 1 1/4 in | Connection 2 - Type N/A Female SAE Straight Thread | Connection 2 - Size N/A 3/4 in | Production Category N/A 4 | End Connection Type N/A Male SAE Straight Thread by Female National Pipe Thread |
| 20-16GCFP-B |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Male SAE Straight Thread | Connection 1 - Size N/A 1 1/4 in | Connection 2 - Type N/A Female SAE Straight Thread | Connection 2 - Size N/A 1 in | Production Category N/A 4 | End Connection Type N/A Male SAE Straight Thread by Female National Pipe Thread |
| 20-24GCFP-B |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Male SAE Straight Thread | Connection 1 - Size N/A 1 1/4 in | Connection 2 - Type N/A Female SAE Straight Thread | Connection 2 - Size N/A 1 1/2 in | Production Category N/A 4 | End Connection Type N/A Male SAE Straight Thread by Female National Pipe Thread |
| 20-6GCFP-B |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Male SAE Straight Thread | Connection 1 - Size N/A 1 1/4 in | Connection 2 - Type N/A Female SAE Straight Thread | Connection 2 - Size N/A 3/8 in | Production Category N/A 4 | End Connection Type N/A Male SAE Straight Thread by Female National Pipe Thread |
| 24-16GCFP-B |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Male SAE Straight Thread | Connection 1 - Size N/A 1 1/2 in | Connection 2 - Type N/A Female SAE Straight Thread | Connection 2 - Size N/A 1 in | Production Category N/A 4 | End Connection Type N/A Male SAE Straight Thread by Female National Pipe Thread |
| 24-20GCFP-B |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Male SAE Straight Thread | Connection 1 - Size N/A 1 1/2 in | Connection 2 - Type N/A Female SAE Straight Thread | Connection 2 - Size N/A 1 1/4 in | Production Category N/A 4 | End Connection Type N/A Male SAE Straight Thread by Female National Pipe Thread |
| 32-24GCFP-B |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Male SAE Straight Thread | Connection 1 - Size N/A 2 in | Connection 2 - Type N/A Female SAE Straight Thread | Connection 2 - Size N/A 1 1/2 in | Production Category N/A 4 | End Connection Type N/A Male SAE Straight Thread by Female National Pipe Thread |
| 8-8GCFP-B |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Male SAE Straight Thread | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Female SAE Straight Thread | Connection 2 - Size N/A 1/2 in | Production Category N/A 4 | End Connection Type N/A Male SAE Straight Thread by Female National Pipe Thread |
| 8-10GCFP-B |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Male SAE Straight Thread | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Female SAE Straight Thread | Connection 2 - Size N/A 5/8 in | Production Category N/A 4 | End Connection Type N/A Male SAE Straight Thread by Female National Pipe Thread |
| 8-6GCFP-B |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Male SAE Straight Thread | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Female SAE Straight Thread | Connection 2 - Size N/A 3/8 in | Production Category N/A 4 | End Connection Type N/A Male SAE Straight Thread by Female National Pipe Thread |
| 4-4GCFP-B |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Male SAE Straight Thread | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Female SAE Straight Thread | Connection 2 - Size N/A 1/4 in | Production Category N/A 4 | End Connection Type N/A Male SAE Straight Thread by Female National Pipe Thread |
| 4-6GCFP-B |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Male SAE Straight Thread | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Female SAE Straight Thread | Connection 2 - Size N/A 3/8 in | Production Category N/A 4 | End Connection Type N/A Male SAE Straight Thread by Female National Pipe Thread |
| 10-12GCFP-B |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Male SAE Straight Thread | Connection 1 - Size N/A 5/8 in | Connection 2 - Type N/A Female SAE Straight Thread | Connection 2 - Size N/A 3/4 in | Production Category N/A 4 | End Connection Type N/A Male SAE Straight Thread by Female National Pipe Thread |
| 10-8GCFP-B |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Male SAE Straight Thread | Connection 1 - Size N/A 5/8 in | Connection 2 - Type N/A Female SAE Straight Thread | Connection 2 - Size N/A 1/2 in | Production Category N/A 4 | End Connection Type N/A Male SAE Straight Thread by Female National Pipe Thread |
| 10-6GCFP-B |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Male SAE Straight Thread | Connection 1 - Size N/A 5/8 in | Connection 2 - Type N/A Female SAE Straight Thread | Connection 2 - Size N/A 3/8 in | Production Category N/A 4 | End Connection Type N/A Male SAE Straight Thread by Female National Pipe Thread |
| 6-8GCFP-B |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Male SAE Straight Thread | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Female SAE Straight Thread | Connection 2 - Size N/A 1/2 in | Production Category N/A 4 | End Connection Type N/A Male SAE Straight Thread by Female National Pipe Thread |
| 6-4GCFP-B |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Male SAE Straight Thread | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Female SAE Straight Thread | Connection 2 - Size N/A 1/4 in | Production Category N/A 4 | End Connection Type N/A Male SAE Straight Thread by Female National Pipe Thread |
| 6-6GCFP-B |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Male SAE Straight Thread | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Female SAE Straight Thread | Connection 2 - Size N/A 3/8 in | Production Category N/A 4 | End Connection Type N/A Male SAE Straight Thread by Female National Pipe Thread |