Male SAE- FNPT Adapter - Industrial Pipe Fittings
Pipe Fitting Adapters - Industrial Pipe Fittings
Part # |
CAD |
Body Material |
Connection 1 - Type |
Connection 1 - Size |
Connection 2 - Type |
Connection 2 - Size |
Production Category |
End Connection Type |
|---|---|---|---|---|---|---|---|---|
| 20X1-1/4GCF-B |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Male SAE Straight Thread | Connection 1 - Size N/A 1 1/4 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1 1/4-11 1/2 | Production Category N/A 4 | End Connection Type N/A Male SAE Straight Thread by Female National Pipe Thread |
| 20X1GCF-B |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Male SAE Straight Thread | Connection 1 - Size N/A 1 1/4 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1-11 1/2 | Production Category N/A 4 | End Connection Type N/A Male SAE Straight Thread by Female National Pipe Thread |
| 24X1-1/2GCF-B |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Male SAE Straight Thread | Connection 1 - Size N/A 1 1/2 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1 1/2-11 1/2 | Production Category N/A 4 | End Connection Type N/A Male SAE Straight Thread by Female National Pipe Thread |
| 24X1GCF-B |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Male SAE Straight Thread | Connection 1 - Size N/A 1 1/2 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1-11 1/2 | Production Category N/A 4 | End Connection Type N/A Male SAE Straight Thread by Female National Pipe Thread |
| 4X1/4GCF-B |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Male SAE Straight Thread | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1/4-18 | Production Category N/A 4 | End Connection Type N/A Male SAE Straight Thread by Female National Pipe Thread |
| 6X1/4GCF-B |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Male SAE Straight Thread | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1/4-18 | Production Category N/A 4 | End Connection Type N/A Male SAE Straight Thread by Female National Pipe Thread |
| 8X1/2GCF-B |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Male SAE Straight Thread | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1/2-14 | Production Category N/A 4 | End Connection Type N/A Male SAE Straight Thread by Female National Pipe Thread |
| 8X1/4GCF-B |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Male SAE Straight Thread | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1/4-18 | Production Category N/A 4 | End Connection Type N/A Male SAE Straight Thread by Female National Pipe Thread |
| 8X3/8GCF-B |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Male SAE Straight Thread | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 3/8-18 | Production Category N/A 4 | End Connection Type N/A Male SAE Straight Thread by Female National Pipe Thread |