Hide Info
Hide Info
Looks like we don’t have a distributor in your area. Need to find a different store? Find a different distributor here.
CAD Cart (0)
?
Select Product
CAD Cart (0)
▾
Female - Male SAE Thread - TruFit
Pipe fitting adapters with female SAE and male SAE end connections. used to connect female SAE to msle SAE pipe ends.
1 2
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
| IHCT10FST8MST |
CAD
N/A
|
Body Material N/A Alloy C-276 | Connection 1 - Type N/A Female SAE Straight Thread | Connection 1 - Size N/A 5/8 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 1/2 in | Production Category N/A 4 | End Connection Type N/A Female SAE Straight Thread by Male SAE Straight Thread |
| IHCT12FST10MST |
CAD
N/A
|
Body Material N/A Alloy C-276 | Connection 1 - Type N/A Female SAE Straight Thread | Connection 1 - Size N/A 3/4 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 5/8 in | Production Category N/A 4 | End Connection Type N/A Female SAE Straight Thread by Male SAE Straight Thread |
| IHCT12FST16MST |
CAD
N/A
|
Body Material N/A Alloy C-276 | Connection 1 - Type N/A Female SAE Straight Thread | Connection 1 - Size N/A 3/4 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 1 in | Production Category N/A 4 | End Connection Type N/A Female SAE Straight Thread by Male SAE Straight Thread |
| IHCT16FST12MST |
CAD
N/A
|
Body Material N/A Alloy C-276 | Connection 1 - Type N/A Female SAE Straight Thread | Connection 1 - Size N/A 1 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 3/4 in | Production Category N/A 4 | End Connection Type N/A Female SAE Straight Thread by Male SAE Straight Thread |
| IHCT4FST4MST |
CAD
N/A
|
Body Material N/A Alloy C-276 | Connection 1 - Type N/A Female SAE Straight Thread | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 1/4 in | Production Category N/A 4 | End Connection Type N/A Female SAE Straight Thread by Male SAE Straight Thread |
| IHCT4FST6MST |
CAD
N/A
|
Body Material N/A Alloy C-276 | Connection 1 - Type N/A Female SAE Straight Thread | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 3/8 in | Production Category N/A 4 | End Connection Type N/A Female SAE Straight Thread by Male SAE Straight Thread |
| IHCT6FST6MST |
CAD
N/A
|
Body Material N/A Alloy C-276 | Connection 1 - Type N/A Female SAE Straight Thread | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 3/8 in | Production Category N/A 4 | End Connection Type N/A Female SAE Straight Thread by Male SAE Straight Thread |
| IHCT6FST8MST |
CAD
N/A
|
Body Material N/A Alloy C-276 | Connection 1 - Type N/A Female SAE Straight Thread | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 1/2 in | Production Category N/A 4 | End Connection Type N/A Female SAE Straight Thread by Male SAE Straight Thread |
| IHCT8FST10MST |
CAD
N/A
|
Body Material N/A Alloy C-276 | Connection 1 - Type N/A Female SAE Straight Thread | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 5/8 in | Production Category N/A 4 | End Connection Type N/A Female SAE Straight Thread by Male SAE Straight Thread |
| IHCT8FST6MST |
CAD
N/A
|
Body Material N/A Alloy C-276 | Connection 1 - Type N/A Female SAE Straight Thread | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 3/8 in | Production Category N/A 4 | End Connection Type N/A Female SAE Straight Thread by Male SAE Straight Thread |
| IHCT8FST8MST |
CAD
N/A
|
Body Material N/A Alloy C-276 | Connection 1 - Type N/A Female SAE Straight Thread | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 1/2 in | Production Category N/A 4 | End Connection Type N/A Female SAE Straight Thread by Male SAE Straight Thread |
| IMT10FST12MST |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Female SAE Straight Thread | Connection 1 - Size N/A 5/8 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 3/4 in | Production Category N/A 4 | End Connection Type N/A Female SAE Straight Thread by Male SAE Straight Thread |
| IMT10FST8MST |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Female SAE Straight Thread | Connection 1 - Size N/A 5/8 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 1/2 in | Production Category N/A 4 | End Connection Type N/A Female SAE Straight Thread by Male SAE Straight Thread |
| IMT12FST10MST |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Female SAE Straight Thread | Connection 1 - Size N/A 3/4 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 5/8 in | Production Category N/A 4 | End Connection Type N/A Female SAE Straight Thread by Male SAE Straight Thread |
| IMT12FST16MST |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Female SAE Straight Thread | Connection 1 - Size N/A 3/4 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 1 in | Production Category N/A 4 | End Connection Type N/A Female SAE Straight Thread by Male SAE Straight Thread |
| IMT16FST12MST |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Female SAE Straight Thread | Connection 1 - Size N/A 1 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 3/4 in | Production Category N/A 4 | End Connection Type N/A Female SAE Straight Thread by Male SAE Straight Thread |
| IMT4FST4MST |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Female SAE Straight Thread | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 1/4 in | Production Category N/A 4 | End Connection Type N/A Female SAE Straight Thread by Male SAE Straight Thread |
| IMT4FST6MST |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Female SAE Straight Thread | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 3/8 in | Production Category N/A 4 | End Connection Type N/A Female SAE Straight Thread by Male SAE Straight Thread |
| IMT6FST6MST |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Female SAE Straight Thread | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 3/8 in | Production Category N/A 4 | End Connection Type N/A Female SAE Straight Thread by Male SAE Straight Thread |
| IMT6FST8MST |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Female SAE Straight Thread | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 1/2 in | Production Category N/A 4 | End Connection Type N/A Female SAE Straight Thread by Male SAE Straight Thread |
| IMT8FST10MST |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Female SAE Straight Thread | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 5/8 in | Production Category N/A 4 | End Connection Type N/A Female SAE Straight Thread by Male SAE Straight Thread |
| IMT8FST6MST |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Female SAE Straight Thread | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 3/8 in | Production Category N/A 4 | End Connection Type N/A Female SAE Straight Thread by Male SAE Straight Thread |
| IMT8FST8MST |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Female SAE Straight Thread | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Male SAE Straight Thread | Connection 2 - Size N/A 1/2 in | Production Category N/A 4 | End Connection Type N/A Female SAE Straight Thread by Male SAE Straight Thread |
1 2