Hex Reducing Pipe Nipple - TruFit
NPT Thread Pipe Nipples - TruFit
Part # |
CAD |
Body Material |
Connection 1 - Type |
Connection 1 - Size |
Connection 2 - Type |
Connection 2 - Size |
P1 |
Production Category |
End Connection Type |
|---|---|---|---|---|---|---|---|---|---|
| ISST8HRN6 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male National Pipe Thread | Connection 1 - Size N/A 1/2-14 | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 3/8-18 | P1 N/A 3/8 in | Production Category N/A 1 | End Connection Type N/A Male National Pipe Thread |
| IHCT12HRN4 |
CAD
N/A
|
Body Material N/A Alloy C-276 | Connection 1 - Type N/A Male National Pipe Thread | Connection 1 - Size N/A 3/4-14 | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/4-18 | P1 N/A 1/4 in | Production Category N/A 4 | End Connection Type N/A Male National Pipe Thread |
| IHCT12HRN8 |
CAD
N/A
|
Body Material N/A Alloy C-276 | Connection 1 - Type N/A Male National Pipe Thread | Connection 1 - Size N/A 3/4-14 | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/2-14 | P1 N/A 1/2 in | Production Category N/A 4 | End Connection Type N/A Male National Pipe Thread |
| IHCT16HRN12 |
CAD
N/A
|
Body Material N/A Alloy C-276 | Connection 1 - Type N/A Male National Pipe Thread | Connection 1 - Size N/A 1-11 1/2 | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 3/4-14 | P1 N/A 3/4 in | Production Category N/A 4 | End Connection Type N/A Male National Pipe Thread |
| IHCT16HRN8 |
CAD
N/A
|
Body Material N/A Alloy C-276 | Connection 1 - Type N/A Male National Pipe Thread | Connection 1 - Size N/A 1-11 1/2 | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/2-14 | P1 N/A 1/2 in | Production Category N/A 4 | End Connection Type N/A Male National Pipe Thread |
| IHCT20HRN16 |
CAD
N/A
|
Body Material N/A Alloy C-276 | Connection 1 - Type N/A Male National Pipe Thread | Connection 1 - Size N/A 1 1/4-11 1/2 | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1-11 1/2 | P1 N/A 1 in | Production Category N/A 4 | End Connection Type N/A Male National Pipe Thread |
| IHCT24HRN16 |
CAD
N/A
|
Body Material N/A Alloy C-276 | Connection 1 - Type N/A Male National Pipe Thread | Connection 1 - Size N/A 1 1/2-11 1/2 | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1-11 1/2 | P1 N/A 1 in | Production Category N/A 4 | End Connection Type N/A Male National Pipe Thread |
| IHCT2HRN1 |
CAD
N/A
|
Body Material N/A Alloy C-276 | Connection 1 - Type N/A Male National Pipe Thread | Connection 1 - Size N/A 1/8-27 | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/16-27 | P1 N/A 1/16 in | Production Category N/A 4 | End Connection Type N/A Male National Pipe Thread |
| IHCT4HRN2 |
CAD
N/A
|
Body Material N/A Alloy C-276 | Connection 1 - Type N/A Male National Pipe Thread | Connection 1 - Size N/A 1/4-18 | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/8-27 | P1 N/A 1/8 in | Production Category N/A 4 | End Connection Type N/A Male National Pipe Thread |
| IHCT6HRN2 |
CAD
N/A
|
Body Material N/A Alloy C-276 | Connection 1 - Type N/A Male National Pipe Thread | Connection 1 - Size N/A 3/8-18 | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/8-27 | P1 N/A 1/8 in | Production Category N/A 4 | End Connection Type N/A Male National Pipe Thread |
| IHCT6HRN4 |
CAD
N/A
|
Body Material N/A Alloy C-276 | Connection 1 - Type N/A Male National Pipe Thread | Connection 1 - Size N/A 3/8-18 | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/4-18 | P1 N/A 1/4 in | Production Category N/A 4 | End Connection Type N/A Male National Pipe Thread |
| IHCT8HRN2 |
CAD
N/A
|
Body Material N/A Alloy C-276 | Connection 1 - Type N/A Male National Pipe Thread | Connection 1 - Size N/A 1/2-14 | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/8-27 | P1 N/A 1/8 in | Production Category N/A 4 | End Connection Type N/A Male National Pipe Thread |
| IHCT8HRN4 |
CAD
N/A
|
Body Material N/A Alloy C-276 | Connection 1 - Type N/A Male National Pipe Thread | Connection 1 - Size N/A 1/2-14 | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/4-18 | P1 N/A 1/4 in | Production Category N/A 4 | End Connection Type N/A Male National Pipe Thread |
| IHCT8HRN6 |
CAD
N/A
|
Body Material N/A Alloy C-276 | Connection 1 - Type N/A Male National Pipe Thread | Connection 1 - Size N/A 1/2-14 | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 3/8-18 | P1 N/A 3/8 in | Production Category N/A 4 | End Connection Type N/A Male National Pipe Thread |
| IMT12HRN4 |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Male National Pipe Thread | Connection 1 - Size N/A 3/4-14 | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/4-18 | P1 N/A 1/4 in | Production Category N/A 4 | End Connection Type N/A Male National Pipe Thread |
| IMT12HRN8 |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Male National Pipe Thread | Connection 1 - Size N/A 3/4-14 | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/2-14 | P1 N/A 1/2 in | Production Category N/A 4 | End Connection Type N/A Male National Pipe Thread |
| IMT16HRN12 |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Male National Pipe Thread | Connection 1 - Size N/A 1-11 1/2 | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 3/4-14 | P1 N/A 3/4 in | Production Category N/A 4 | End Connection Type N/A Male National Pipe Thread |
| IMT16HRN8 |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Male National Pipe Thread | Connection 1 - Size N/A 1-11 1/2 | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/2-14 | P1 N/A 1/2 in | Production Category N/A 4 | End Connection Type N/A Male National Pipe Thread |
| IMT20HRN16 |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Male National Pipe Thread | Connection 1 - Size N/A 1 1/4-11 1/2 | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1-11 1/2 | P1 N/A 1 in | Production Category N/A 4 | End Connection Type N/A Male National Pipe Thread |
| IMT24HRN16 |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Male National Pipe Thread | Connection 1 - Size N/A 1 1/2-11 1/2 | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1-11 1/2 | P1 N/A 1 in | Production Category N/A 4 | End Connection Type N/A Male National Pipe Thread |
| IMT2HRN1 |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Male National Pipe Thread | Connection 1 - Size N/A 1/8-27 | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/16-27 | P1 N/A 1/16 in | Production Category N/A 4 | End Connection Type N/A Male National Pipe Thread |
| IMT4HRN2 |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Male National Pipe Thread | Connection 1 - Size N/A 1/4-18 | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/8-27 | P1 N/A 1/8 in | Production Category N/A 4 | End Connection Type N/A Male National Pipe Thread |
| IMT6HRN2 |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Male National Pipe Thread | Connection 1 - Size N/A 3/8-18 | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/8-27 | P1 N/A 1/8 in | Production Category N/A 4 | End Connection Type N/A Male National Pipe Thread |
| IMT6HRN4 |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Male National Pipe Thread | Connection 1 - Size N/A 3/8-18 | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/4-18 | P1 N/A 1/4 in | Production Category N/A 4 | End Connection Type N/A Male National Pipe Thread |
| IMT8HRN2 |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Male National Pipe Thread | Connection 1 - Size N/A 1/2-14 | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/8-27 | P1 N/A 1/8 in | Production Category N/A 4 | End Connection Type N/A Male National Pipe Thread |