Hex Long Pipe Nipple - TruFit
NPT Thread Pipe Nipples - TruFit
Part # |
CAD |
Body Material |
Connection 1 - Type |
Connection 1 - Size |
Connection 2 - Type |
Connection 2 - Size |
Length |
Production Category |
End Connection Type |
|---|---|---|---|---|---|---|---|---|---|
| IMT6HLN3.0 |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Male National Pipe Thread | Connection 1 - Size N/A 3/8-18 | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 3/8-18 | Length N/A 3.0 in | Production Category N/A 4 | End Connection Type N/A Male National Pipe Thread |
| IMT8HLN2.0 |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Male National Pipe Thread | Connection 1 - Size N/A 1/2-14 | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/2-14 | Length N/A 2.0 in | Production Category N/A 4 | End Connection Type N/A Male National Pipe Thread |
| IMT8HLN3.0 |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Male National Pipe Thread | Connection 1 - Size N/A 1/2-14 | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/2-14 | Length N/A 3.0 in | Production Category N/A 3 | End Connection Type N/A Male National Pipe Thread |
| IMT8HLN4.0 |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Male National Pipe Thread | Connection 1 - Size N/A 1/2-14 | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/2-14 | Length N/A 4.0 in | Production Category N/A 3 | End Connection Type N/A Male National Pipe Thread |
| IMT6HLN1.5 |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Male National Pipe Thread | Connection 1 - Size N/A 3/8-18 | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 3/8-18 | Length N/A 1.5 in | Production Category N/A 4 | End Connection Type N/A Male National Pipe Thread |
| IMT12HLN2.5 |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Male National Pipe Thread | Connection 1 - Size N/A 3/4-14 | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 3/4-14 | Length N/A 2.0 in | Production Category N/A 4 | End Connection Type N/A Male National Pipe Thread |
| IMT16HLN4.0 |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Male National Pipe Thread | Connection 1 - Size N/A 1-11 1/2 | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1-11 1/2 | Length N/A 3.0 in | Production Category N/A 4 | End Connection Type N/A Male National Pipe Thread |
| IMT12HLN4.0 |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Male National Pipe Thread | Connection 1 - Size N/A 3/4-14 | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 3/4-14 | Length N/A 4.0 in | Production Category N/A 4 | End Connection Type N/A Male National Pipe Thread |
| IMT6HLN2.5 |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Male National Pipe Thread | Connection 1 - Size N/A 3/8-18 | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 3/8-18 | Length N/A 2.5 in | Production Category N/A 4 | End Connection Type N/A Male National Pipe Thread |