Hex Long Pipe Nipple - TruFit
NPT Thread Pipe Nipples - TruFit
Part # |
CAD |
Body Material |
Connection 1 - Type |
Connection 1 - Size |
Connection 2 - Type |
Connection 2 - Size |
Length |
Production Category |
End Connection Type |
|---|---|---|---|---|---|---|---|---|---|
| ISST12HLN3.0 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male National Pipe Thread | Connection 1 - Size N/A 3/4-14 | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 3/4-14 | Length N/A 3.0 in | Production Category N/A 1 | End Connection Type N/A Male National Pipe Thread |
| ISST16HLN3.0 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male National Pipe Thread | Connection 1 - Size N/A 1-11 1/2 | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1-11 1/2 | Length N/A 3.0 in | Production Category N/A 1 | End Connection Type N/A Male National Pipe Thread |
| ISST2HLN1.5 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male National Pipe Thread | Connection 1 - Size N/A 1/8-27 | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/8-27 | Length N/A 1.5 in | Production Category N/A 1 | End Connection Type N/A Male National Pipe Thread |
| ISST2HLN2.0 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male National Pipe Thread | Connection 1 - Size N/A 1/8-27 | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/8-27 | Length N/A 2.0 in | Production Category N/A 1 | End Connection Type N/A Male National Pipe Thread |
| ISST2HLN2.5 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male National Pipe Thread | Connection 1 - Size N/A 1/8-27 | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/8-27 | Length N/A 2.5 in | Production Category N/A 1 | End Connection Type N/A Male National Pipe Thread |
| ISST2HLN3.0 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male National Pipe Thread | Connection 1 - Size N/A 1/8-27 | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/8-27 | Length N/A 3.0 in | Production Category N/A 1 | End Connection Type N/A Male National Pipe Thread |
| ISST4HLN1.5 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male National Pipe Thread | Connection 1 - Size N/A 1/4-18 | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/4-18 | Length N/A 1.5 in | Production Category N/A 1 | End Connection Type N/A Male National Pipe Thread |
| ISST4HLN2.0 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male National Pipe Thread | Connection 1 - Size N/A 1/4-18 | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/4-18 | Length N/A 2.0 in | Production Category N/A 1 | End Connection Type N/A Male National Pipe Thread |
| ISST4HLN2.5 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male National Pipe Thread | Connection 1 - Size N/A 1/4-18 | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/4-18 | Length N/A 2.5 in | Production Category N/A 1 | End Connection Type N/A Male National Pipe Thread |
| ISST4HLN3.0 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male National Pipe Thread | Connection 1 - Size N/A 1/4-18 | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/4-18 | Length N/A 3.0 in | Production Category N/A 1 | End Connection Type N/A Male National Pipe Thread |
| ISST4HLN4.0 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male National Pipe Thread | Connection 1 - Size N/A 1/4-18 | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/4-18 | Length N/A 4.0 in | Production Category N/A 1 | End Connection Type N/A Male National Pipe Thread |
| ISST6HLN2.0 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male National Pipe Thread | Connection 1 - Size N/A 3/8-18 | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 3/8-18 | Length N/A 2.0 in | Production Category N/A 1 | End Connection Type N/A Male National Pipe Thread |
| ISST6HLN3.0 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male National Pipe Thread | Connection 1 - Size N/A 3/8-18 | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 3/8-18 | Length N/A 3.0 in | Production Category N/A 1 | End Connection Type N/A Male National Pipe Thread |
| ISST8HLN2.0 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male National Pipe Thread | Connection 1 - Size N/A 1/2-14 | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/2-14 | Length N/A 2.0 in | Production Category N/A 1 | End Connection Type N/A Male National Pipe Thread |
| ISST8HLN3.0 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male National Pipe Thread | Connection 1 - Size N/A 1/2-14 | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/2-14 | Length N/A 3.0 in | Production Category N/A 1 | End Connection Type N/A Male National Pipe Thread |
| ISST8HLN4.0 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male National Pipe Thread | Connection 1 - Size N/A 1/2-14 | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/2-14 | Length N/A 4.0 in | Production Category N/A 1 | End Connection Type N/A Male National Pipe Thread |
| ISST6HLN1.5 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male National Pipe Thread | Connection 1 - Size N/A 3/8-18 | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 3/8-18 | Length N/A 1.5 in | Production Category N/A 4 | End Connection Type N/A Male National Pipe Thread |
| ISST12HLN2.5 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male National Pipe Thread | Connection 1 - Size N/A 3/4-14 | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 3/4-14 | Length N/A 2.0 in | Production Category N/A 4 | End Connection Type N/A Male National Pipe Thread |
| ISST16HLN4.0 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male National Pipe Thread | Connection 1 - Size N/A 1-11 1/2 | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1-11 1/2 | Length N/A 3.0 in | Production Category N/A 1 | End Connection Type N/A Male National Pipe Thread |
| ISST12HLN4.0 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male National Pipe Thread | Connection 1 - Size N/A 3/4-14 | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 3/4-14 | Length N/A 4.0 in | Production Category N/A 1 | End Connection Type N/A Male National Pipe Thread |
| ISST6HLN2.5 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Male National Pipe Thread | Connection 1 - Size N/A 3/8-18 | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 3/8-18 | Length N/A 2.5 in | Production Category N/A 1 | End Connection Type N/A Male National Pipe Thread |
| IBT12HLN2.5 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Male National Pipe Thread | Connection 1 - Size N/A 3/4-14 | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 3/4-14 | Length N/A 2.0 in | Production Category N/A 4 | End Connection Type N/A Male National Pipe Thread |
| IBT12HLN3.0 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Male National Pipe Thread | Connection 1 - Size N/A 3/4-14 | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 3/4-14 | Length N/A 3.0 in | Production Category N/A 1 | End Connection Type N/A Male National Pipe Thread |
| IBT12HLN4.0 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Male National Pipe Thread | Connection 1 - Size N/A 3/4-14 | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 3/4-14 | Length N/A 4.0 in | Production Category N/A 4 | End Connection Type N/A Male National Pipe Thread |
| IBT16HLN3.0 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Male National Pipe Thread | Connection 1 - Size N/A 1-11 1/2 | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1-11 1/2 | Length N/A 3.0 in | Production Category N/A 4 | End Connection Type N/A Male National Pipe Thread |