Hex Reducing Pipe Coupling - TruFit
NPT Thread Pipe Coupling - TruFit
1 2
Part # |
CAD |
Body Material |
Connection 1 - Type |
Connection 1 - Size |
Connection 2 - Type |
Connection 2 - Size |
Production Category |
End Connection Type |
|---|---|---|---|---|---|---|---|---|
| IHCT8HRCG4 |
CAD
N/A
|
Body Material N/A Alloy C-276 | Connection 1 - Type N/A Female National Pipe Thread | Connection 1 - Size N/A 1/2-14 | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1/4-18 | Production Category N/A 4 | End Connection Type N/A Female National Pipe Thready by Female National Pipe Thread |
| IHCT8HRCG6 |
CAD
N/A
|
Body Material N/A Alloy C-276 | Connection 1 - Type N/A Female National Pipe Thread | Connection 1 - Size N/A 1/2-14 | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 3/8-18 | Production Category N/A 4 | End Connection Type N/A Female National Pipe Thready by Female National Pipe Thread |
| IMT12HRCG4 |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Female National Pipe Thread | Connection 1 - Size N/A 3/4-14 | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1/4-18 | Production Category N/A 4 | End Connection Type N/A Female National Pipe Thready by Female National Pipe Thread |
| IMT12HRCG8 |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Female National Pipe Thread | Connection 1 - Size N/A 3/4-14 | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1/2-14 | Production Category N/A 4 | End Connection Type N/A Female National Pipe Thready by Female National Pipe Thread |
| IMT16HRCG12 |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Female National Pipe Thread | Connection 1 - Size N/A 1-11 1/2 | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 3/4-14 | Production Category N/A 4 | End Connection Type N/A Female National Pipe Thready by Female National Pipe Thread |
| IMT16HRCG8 |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Female National Pipe Thread | Connection 1 - Size N/A 1-11 1/2 | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1/2-14 | Production Category N/A 4 | End Connection Type N/A Female National Pipe Thready by Female National Pipe Thread |
| IMT4HRCG2 |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Female National Pipe Thread | Connection 1 - Size N/A 1/4-18 | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1/8-27 | Production Category N/A 4 | End Connection Type N/A Female National Pipe Thready by Female National Pipe Thread |
| IMT6HRCG4 |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Female National Pipe Thread | Connection 1 - Size N/A 3/8-18 | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1/4-18 | Production Category N/A 4 | End Connection Type N/A Female National Pipe Thready by Female National Pipe Thread |
| IMT8HRCG2 |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Female National Pipe Thread | Connection 1 - Size N/A 1/2-14 | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1/8-27 | Production Category N/A 4 | End Connection Type N/A Female National Pipe Thready by Female National Pipe Thread |
| IMT8HRCG4 |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Female National Pipe Thread | Connection 1 - Size N/A 1/2-14 | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 1/4-18 | Production Category N/A 4 | End Connection Type N/A Female National Pipe Thready by Female National Pipe Thread |
| IMT8HRCG6 |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Female National Pipe Thread | Connection 1 - Size N/A 1/2-14 | Connection 2 - Type N/A Female National Pipe Thread | Connection 2 - Size N/A 3/8-18 | Production Category N/A 4 | End Connection Type N/A Female National Pipe Thready by Female National Pipe Thread |
1 2