Pipe Reducing Adapter - TruFit
NPT Thread Pipe Adapters - TruFit
1 2
Part # |
CAD |
Body Material |
Connection 1 - Type |
Connection 1 - Size |
Connection 2 - Type |
Connection 2 - Size |
Production Category |
End Connection Type |
|---|---|---|---|---|---|---|---|---|
| IBT6RA4 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Female National Pipe Thread | Connection 1 - Size N/A 3/8-18 | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/4-18 | Production Category N/A 1 | End Connection Type N/A Female National Pipe Thread by Male National Pipe Thread |
| IBT8RA2 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Female National Pipe Thread | Connection 1 - Size N/A 1/2-14 | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/8-27 | Production Category N/A 1 | End Connection Type N/A Female National Pipe Thread by Male National Pipe Thread |
| IBT8RA4 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Female National Pipe Thread | Connection 1 - Size N/A 1/2-14 | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/4-18 | Production Category N/A 1 | End Connection Type N/A Female National Pipe Thread by Male National Pipe Thread |
| IBT8RA6 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Female National Pipe Thread | Connection 1 - Size N/A 1/2-14 | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 3/8-18 | Production Category N/A 1 | End Connection Type N/A Female National Pipe Thread by Male National Pipe Thread |
| IBT16RA6 |
CAD
N/A
|
Body Material N/A Brass | Connection 1 - Type N/A Female National Pipe Thread | Connection 1 - Size N/A 1-11 1/2 | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 3/8-18 | Production Category N/A 4 | End Connection Type N/A Female National Pipe Thread by Male National Pipe Thread |
| IHCT12RA4 |
CAD
N/A
|
Body Material N/A Alloy C-276 | Connection 1 - Type N/A Female National Pipe Thread | Connection 1 - Size N/A 3/4-14 | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/4-18 | Production Category N/A 4 | End Connection Type N/A Female National Pipe Thread by Male National Pipe Thread |
| IHCT12RA6 |
CAD
N/A
|
Body Material N/A Alloy C-276 | Connection 1 - Type N/A Female National Pipe Thread | Connection 1 - Size N/A 3/4-14 | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 3/8-18 | Production Category N/A 4 | End Connection Type N/A Female National Pipe Thread by Male National Pipe Thread |
| IHCT12RA8 |
CAD
N/A
|
Body Material N/A Alloy C-276 | Connection 1 - Type N/A Female National Pipe Thread | Connection 1 - Size N/A 3/4-14 | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/2-14 | Production Category N/A 4 | End Connection Type N/A Female National Pipe Thread by Male National Pipe Thread |
| IHCT16RA12 |
CAD
N/A
|
Body Material N/A Alloy C-276 | Connection 1 - Type N/A Female National Pipe Thread | Connection 1 - Size N/A 1-11 1/2 | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 3/4-14 | Production Category N/A 4 | End Connection Type N/A Female National Pipe Thread by Male National Pipe Thread |
| IHCT16RA4 |
CAD
N/A
|
Body Material N/A Alloy C-276 | Connection 1 - Type N/A Female National Pipe Thread | Connection 1 - Size N/A 1-11 1/2 | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/4-18 | Production Category N/A 4 | End Connection Type N/A Female National Pipe Thread by Male National Pipe Thread |
| IHCT16RA8 |
CAD
N/A
|
Body Material N/A Alloy C-276 | Connection 1 - Type N/A Female National Pipe Thread | Connection 1 - Size N/A 1-11 1/2 | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/2-14 | Production Category N/A 4 | End Connection Type N/A Female National Pipe Thread by Male National Pipe Thread |
| IHCT20RA16 |
CAD
N/A
|
Body Material N/A Alloy C-276 | Connection 1 - Type N/A Female National Pipe Thread | Connection 1 - Size N/A 1 1/4-11 1/2 | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1-11 1/2 | Production Category N/A 4 | End Connection Type N/A Female National Pipe Thread by Male National Pipe Thread |
| IHCT2RA1 |
CAD
N/A
|
Body Material N/A Alloy C-276 | Connection 1 - Type N/A Female National Pipe Thread | Connection 1 - Size N/A 1/8-27 | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/16-27 | Production Category N/A 4 | End Connection Type N/A Female National Pipe Thread by Male National Pipe Thread |
| IHCT4RA2 |
CAD
N/A
|
Body Material N/A Alloy C-276 | Connection 1 - Type N/A Female National Pipe Thread | Connection 1 - Size N/A 1/4-18 | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/8-27 | Production Category N/A 4 | End Connection Type N/A Female National Pipe Thread by Male National Pipe Thread |
| IHCT6RA2 |
CAD
N/A
|
Body Material N/A Alloy C-276 | Connection 1 - Type N/A Female National Pipe Thread | Connection 1 - Size N/A 3/8-18 | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/8-27 | Production Category N/A 4 | End Connection Type N/A Female National Pipe Thread by Male National Pipe Thread |
| IHCT6RA4 |
CAD
N/A
|
Body Material N/A Alloy C-276 | Connection 1 - Type N/A Female National Pipe Thread | Connection 1 - Size N/A 3/8-18 | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/4-18 | Production Category N/A 4 | End Connection Type N/A Female National Pipe Thread by Male National Pipe Thread |
| IHCT8RA2 |
CAD
N/A
|
Body Material N/A Alloy C-276 | Connection 1 - Type N/A Female National Pipe Thread | Connection 1 - Size N/A 1/2-14 | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/8-27 | Production Category N/A 4 | End Connection Type N/A Female National Pipe Thread by Male National Pipe Thread |
| IHCT8RA4 |
CAD
N/A
|
Body Material N/A Alloy C-276 | Connection 1 - Type N/A Female National Pipe Thread | Connection 1 - Size N/A 1/2-14 | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 1/4-18 | Production Category N/A 4 | End Connection Type N/A Female National Pipe Thread by Male National Pipe Thread |
| IHCT8RA6 |
CAD
N/A
|
Body Material N/A Alloy C-276 | Connection 1 - Type N/A Female National Pipe Thread | Connection 1 - Size N/A 1/2-14 | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 3/8-18 | Production Category N/A 4 | End Connection Type N/A Female National Pipe Thread by Male National Pipe Thread |
| IHCT16RA6 |
CAD
N/A
|
Body Material N/A Alloy C-276 | Connection 1 - Type N/A Female National Pipe Thread | Connection 1 - Size N/A 1-11 1/2 | Connection 2 - Type N/A Male National Pipe Thread | Connection 2 - Size N/A 3/8-18 | Production Category N/A 4 | End Connection Type N/A Female National Pipe Thread by Male National Pipe Thread |
1 2