Pipe Plug - TruFit
NPT Thread Caps & Plugs - TruFit
1 2
Part # |
CAD |
Body Material |
Connection 1 - Type |
Connection 1 - Size |
Production Category |
End Connection Type |
|---|---|---|---|---|---|---|
| IHCT4PP |
CAD
N/A
|
Body Material N/A Alloy C-276 | Connection 1 - Type N/A Male National Pipe Thread | Connection 1 - Size N/A 1/4-18 | Production Category N/A 1 | End Connection Type N/A Male National Pipe Thread |
| IHCT6PP |
CAD
N/A
|
Body Material N/A Alloy C-276 | Connection 1 - Type N/A Male National Pipe Thread | Connection 1 - Size N/A 3/8-18 | Production Category N/A 1 | End Connection Type N/A Male National Pipe Thread |
| IHCT8PP |
CAD
N/A
|
Body Material N/A Alloy C-276 | Connection 1 - Type N/A Male National Pipe Thread | Connection 1 - Size N/A 1/2-14 | Production Category N/A 1 | End Connection Type N/A Male National Pipe Thread |
| IHCT20PP |
CAD
N/A
|
Body Material N/A Alloy C-276 | Connection 1 - Type N/A Male National Pipe Thread | Connection 1 - Size N/A 1 1/4-11 1/2 | Production Category N/A 4 | End Connection Type N/A Male National Pipe Thread |
| IHCT32PP |
CAD
N/A
|
Body Material N/A Alloy C-276 | Connection 1 - Type N/A Male National Pipe Thread | Connection 1 - Size N/A 2-11 1/2 | Production Category N/A 4 | End Connection Type N/A Male National Pipe Thread |
| IMT12PP |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Male National Pipe Thread | Connection 1 - Size N/A 3/4-14 | Production Category N/A 4 | End Connection Type N/A Male National Pipe Thread |
| IMT16PP |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Male National Pipe Thread | Connection 1 - Size N/A 1-11 1/2 | Production Category N/A 4 | End Connection Type N/A Male National Pipe Thread |
| IMT1PP |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Male National Pipe Thread | Connection 1 - Size N/A 1/16-27 | Production Category N/A 4 | End Connection Type N/A Male National Pipe Thread |
| IMT24PP |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Male National Pipe Thread | Connection 1 - Size N/A 1 1/2-11 1/2 | Production Category N/A 4 | End Connection Type N/A Male National Pipe Thread |
| IMT2PP |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Male National Pipe Thread | Connection 1 - Size N/A 1/8-27 | Production Category N/A 4 | End Connection Type N/A Male National Pipe Thread |
| IMT4PP |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Male National Pipe Thread | Connection 1 - Size N/A 1/4-18 | Production Category N/A 3 | End Connection Type N/A Male National Pipe Thread |
| IMT6PP |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Male National Pipe Thread | Connection 1 - Size N/A 3/8-18 | Production Category N/A 3 | End Connection Type N/A Male National Pipe Thread |
| IMT8PP |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Male National Pipe Thread | Connection 1 - Size N/A 1/2-14 | Production Category N/A 3 | End Connection Type N/A Male National Pipe Thread |
| IMT20PP |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Male National Pipe Thread | Connection 1 - Size N/A 1 1/4-11 1/2 | Production Category N/A 4 | End Connection Type N/A Male National Pipe Thread |
| IMT32PP |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A Male National Pipe Thread | Connection 1 - Size N/A 2-11 1/2 | Production Category N/A 4 | End Connection Type N/A Male National Pipe Thread |
1 2