LP Series rising plug valves provide positive shut off for instrumentation, control and other systems, especially in system having particulate in system media, viscous fluids,and corrosive and erosive media. LPG Series Gauge valves have multiple ports to mount gauges, purge, bleed or other components. The valves feature a locked bonnet design for safety. Non-wetted stem threads, non-rotating lower stems, and live-loaded chevron packing reduce maintenance and ensure a leak-tight stem seal.
Note: The web catalog only contains the most popular items. Other materials, options, and accessories are available. For additional information, please see our catalog or contact SSP Customer Service.
Features
Locked bonnet prevents accidental disassembly or loosening of the bonnet from operation or system vibration.
Live-loaded chevron packing ensures a durable leaktight stem seal and less maintenace.
Non-wetted upper stem threads
Non-rotating lower stem ensure long cycle life and repeated leak-tight seals
Back seating stem tip provides safer inline packing adjustments
Bidirectional stratight through flow for high flow and roddability.
Panel Nut (optional)
Dust cap prevents environmental contaminant from entering the top of the valve
Acetal, PFA and PEEK seats available
Extended (lagging) inlet ports for used with insulated piping.
Specifications
Temperature: -65 to 400° F (-73 to 204° F)
Pressure: up to 6000 psig (413 bar)
Valve Orifice Sizes (max. Cv)
0.187 orifice (0.85)
0.250 orifice (1.65)
Body Materials: 316 SS, Alloy 400
Packing Materials: PTFE (Standard) and PEEK
Seat Materials: Acetal, PEEK, PFA
End Connections
Inlet: 1/4, 1/2 and 3/4 NPT
2 in. extended inlets available
Outlet: 1/4 and 1/2 NPT
Options and Accessories
Rebuild Kits
Replacement Handles and Dust Caps
Sour Gas Service LP Series needle valves are constructed with materials selected in accordance with NACE MR01-75 / ISO 15156 are available for sour gas service. To specify add -SG to the part number. LP6D-8PF-316-SG
Special Cleaning LP Series valves are available with ASTM G93 Level C compliant cleaning. To specify special cleaning, add -XP98 to the part number. Example: LP6D-8PF-316-XP98
Assemblies. Valves are available with factory installed port plug and bleed valves.
76 - 76 of 76|
Results Per Page
|
View |Unit of Measure