LP Series Rising Plug and Gauge Valves
Needle Valves
LP Series rising plug valves provide positive shut off for instrumentation, control and other systems, especially in system having particulate in system media, viscous fluids,and corrosive and erosive media. LPG Series Gauge valves have multiple ports to mount gauges, purge, bleed or other components. The valves feature a locked bonnet design for safety. Non-wetted stem threads, non-rotating lower stems, and live-loaded chevron packing reduce maintenance and ensure a leak-tight stem seal.
Note: The web catalog only contains the most popular items. Other materials, options, and accessories are available. For additional information, please see our catalog or contact SSP Customer Service.
Features
Note: The web catalog only contains the most popular items. Other materials, options, and accessories are available. For additional information, please see our catalog or contact SSP Customer Service.
Features
- Locked bonnet prevents accidental disassembly or loosening of the bonnet from operation or system vibration.
- Live-loaded chevron packing ensures a durable leaktight stem seal and less maintenace.
- Non-wetted upper stem threads
- Non-rotating lower stem ensure long cycle life and repeated leak-tight seals
- Back seating stem tip provides safer inline packing adjustments
- Bidirectional stratight through flow for high flow and roddability.
- Panel Nut (optional)
- Dust cap prevents environmental contaminant from entering the top of the valve
- Acetal, PFA and PEEK seats available
- Extended (lagging) inlet ports for used with insulated piping.
Specifications
- Temperature: -65 to 400° F (-73 to 204° F)
- Pressure: up to 6000 psig (413 bar)
- Valve Orifice Sizes (max. Cv)
- 0.187 orifice (0.85)
- 0.250 orifice (1.65)
- Body Materials: 316 SS, Alloy 400
- Packing Materials: PTFE (Standard) and PEEK
- Seat Materials: Acetal, PEEK, PFA
- End Connections
- Inlet: 1/4, 1/2 and 3/4 NPT
- 2 in. extended inlets available
- Outlet: 1/4 and 1/2 NPT
Options and Accessories
- Rebuild Kits
- Replacement Handles and Dust Caps
- Sour Gas Service
LP Series needle valves are constructed with materials selected in accordance with NACE MR01-75 / ISO 15156 are available for sour gas service. To specify add -SG to the part number. LP6D-8PF-316-SG - Special Cleaning
LP Series valves are available with ASTM G93 Level C compliant cleaning. To specify special cleaning, add -XP98 to the part number.
Example: LP6D-8PF-316-XP98 - Assemblies. Valves are available with factory installed port plug and bleed valves.
Part # |
Body Type |
CAD |
Body Material |
Connection 1 - Type |
Connection 1 - Size |
Connection 2 - Type |
Connection 2 - Size |
Cv |
Orifice |
Packing Material |
Gauge Port Size |
Production Category |
Connection 4 - Type |
Connection 4 - Size |
Product Descriptions |
Description Text |
Category |
Group |
Stem Material |
End Connection Type |
Metric Sizing |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| LP6T-12PM-8PF-M | N/A Rising Plug Valves |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A MNPT | Connection 1 - Size N/A 3/4-14 | Connection 2 - Type N/A FNPT | Connection 2 - Size N/A 1/2-14 | Cv N/A 1.65 | Orifice N/A 0.250 in6.4 mm | Packing Material N/A PTFE | Gauge Port Size N/A | Production Category N/A 4 | Connection 4 - Type N/A | Connection 4 - Size N/A | Product Descriptions N/A Male to Female NPT Rising Plug Valve | Description Text N/A Rising Plug Valves | Category N/A Rising Plug | Group N/A Valve | Stem Material N/A Chrome-Plated Alloy 400 | End Connection Type N/A Male National Pipe Thread by Female National Pipe Thread | Metric Sizing N/A No |
| LP6T-4PF-M | N/A Rising Plug Valves |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A FNPT | Connection 1 - Size N/A 1/4-18 | Connection 2 - Type N/A FNPT | Connection 2 - Size N/A 1/4-18 | Cv N/A 0.85 | Orifice N/A 0.187 in4.7 mm | Packing Material N/A PTFE | Gauge Port Size N/A | Production Category N/A 4 | Connection 4 - Type N/A | Connection 4 - Size N/A | Product Descriptions N/A Female NPT Rising Plug Valve | Description Text N/A Rising Plug Valves | Category N/A Rising Plug | Group N/A Valve | Stem Material N/A Chrome-Plated Alloy 400 | End Connection Type N/A Female National Pipe Thready by Female National Pipe Thread | Metric Sizing N/A No |
| LP6T-4PM-4PF-M | N/A Rising Plug Valves |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A MNPT | Connection 1 - Size N/A 1/4-18 | Connection 2 - Type N/A FNPT | Connection 2 - Size N/A 1/4-18 | Cv N/A 0.85 | Orifice N/A 0.187 in4.7 mm | Packing Material N/A PTFE | Gauge Port Size N/A | Production Category N/A 4 | Connection 4 - Type N/A | Connection 4 - Size N/A | Product Descriptions N/A Male to Female NPT Rising Plug Valve | Description Text N/A Rising Plug Valves | Category N/A Rising Plug | Group N/A Valve | Stem Material N/A Chrome-Plated Alloy 400 | End Connection Type N/A Male National Pipe Thread by Female National Pipe Thread | Metric Sizing N/A No |
| LP6T-8PF-M | N/A Rising Plug Valves |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A FNPT | Connection 1 - Size N/A 1/2-14 | Connection 2 - Type N/A FNPT | Connection 2 - Size N/A 1/2-14 | Cv N/A 1.65 | Orifice N/A 0.250 in6.4 mm | Packing Material N/A PTFE | Gauge Port Size N/A | Production Category N/A 4 | Connection 4 - Type N/A | Connection 4 - Size N/A | Product Descriptions N/A Female NPT Rising Plug Valve | Description Text N/A Rising Plug Valves | Category N/A Rising Plug | Group N/A Valve | Stem Material N/A Chrome-Plated Alloy 400 | End Connection Type N/A Female National Pipe Thready by Female National Pipe Thread | Metric Sizing N/A No |
| LP6T-8PM-4PF-M | N/A Rising Plug Valves |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A MNPT | Connection 1 - Size N/A 1/2-14 | Connection 2 - Type N/A FNPT | Connection 2 - Size N/A 1/4-18 | Cv N/A 0.85 | Orifice N/A 0.187 in4.7 mm | Packing Material N/A PTFE | Gauge Port Size N/A | Production Category N/A 4 | Connection 4 - Type N/A | Connection 4 - Size N/A | Product Descriptions N/A Male to Female NPT Rising Plug Valve | Description Text N/A Rising Plug Valves | Category N/A Rising Plug | Group N/A Valve | Stem Material N/A Chrome-Plated Alloy 400 | End Connection Type N/A Male National Pipe Thread by Female National Pipe Thread | Metric Sizing N/A No |
| LP6T-8PM-8PF-M | N/A Rising Plug Valves |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A MNPT | Connection 1 - Size N/A 1/2-14 | Connection 2 - Type N/A FNPT | Connection 2 - Size N/A 1/2-14 | Cv N/A 1.65 | Orifice N/A 0.250 in6.4 mm | Packing Material N/A PTFE | Gauge Port Size N/A | Production Category N/A 4 | Connection 4 - Type N/A | Connection 4 - Size N/A | Product Descriptions N/A Male to Female NPT Rising Plug Valve | Description Text N/A Rising Plug Valves | Category N/A Rising Plug | Group N/A Valve | Stem Material N/A Chrome-Plated Alloy 400 | End Connection Type N/A Male National Pipe Thread by Female National Pipe Thread | Metric Sizing N/A No |
| LPG6D-12PML-8PF-M | N/A Rising Plug Gauge Valves with Extended Inlets |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A MNPT-2.26" Extended Inlet | Connection 1 - Size N/A 3/4-14 | Connection 2 - Type N/A FNPT | Connection 2 - Size N/A 1/2-14 | Cv N/A 1.65 | Orifice N/A 0.250 in6.4 mm | Packing Material N/A PTFE | Gauge Port Size N/A 1/2 | Production Category N/A 4 | Connection 4 - Type N/A FNPT | Connection 4 - Size N/A 1/2-14 | Product Descriptions N/A Male to Female NPT Rising Plug Valve | Description Text N/A Rising Plug Gauge Valves | Category N/A Rising Plug Gauge | Group N/A Valve | Stem Material N/A Chrome-Plated Alloy 400 | End Connection Type N/A Male National Pipe Thread by Female National Pipe Thread | Metric Sizing N/A No |
| LPG6D-4PF-M | N/A Rising Plug Gauge Valves |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A FNPT | Connection 1 - Size N/A 1/4-18 | Connection 2 - Type N/A FNPT | Connection 2 - Size N/A 1/4-18 | Cv N/A 0.85 | Orifice N/A 0.187 in4.7 mm | Packing Material N/A PTFE | Gauge Port Size N/A 1/4 | Production Category N/A 4 | Connection 4 - Type N/A | Connection 4 - Size N/A | Product Descriptions N/A Female NPT Rising Plug Valve | Description Text N/A Rising Plug Gauge Valves | Category N/A Rising Plug Gauge | Group N/A Valve | Stem Material N/A Chrome-Plated Alloy 400 | End Connection Type N/A Female National Pipe Thready by Female National Pipe Thread | Metric Sizing N/A No |
| LPG6D-8PF-M | N/A Rising Plug Gauge Valves |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A FNPT | Connection 1 - Size N/A 1/2-14 | Connection 2 - Type N/A FNPT | Connection 2 - Size N/A 1/2-14 | Cv N/A 1.65 | Orifice N/A 0.250 in6.4 mm | Packing Material N/A PTFE | Gauge Port Size N/A 1/2 | Production Category N/A 4 | Connection 4 - Type N/A | Connection 4 - Size N/A | Product Descriptions N/A Female NPT Rising Plug Valve | Description Text N/A Rising Plug Gauge Valves | Category N/A Rising Plug Gauge | Group N/A Valve | Stem Material N/A Chrome-Plated Alloy 400 | End Connection Type N/A Female National Pipe Thready by Female National Pipe Thread | Metric Sizing N/A No |
| LPG6D-8PM-4PF-M | N/A Rising Plug Gauge Valves |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A MNPT | Connection 1 - Size N/A 1/2-14 | Connection 2 - Type N/A FNPT | Connection 2 - Size N/A 1/4-18 | Cv N/A 0.85 | Orifice N/A 0.187 in4.7 mm | Packing Material N/A PTFE | Gauge Port Size N/A 1/4 | Production Category N/A 4 | Connection 4 - Type N/A | Connection 4 - Size N/A | Product Descriptions N/A Male to Female NPT Rising Plug Valve | Description Text N/A Rising Plug Gauge Valves | Category N/A Rising Plug Gauge | Group N/A Valve | Stem Material N/A Chrome-Plated Alloy 400 | End Connection Type N/A Male National Pipe Thread by Female National Pipe Thread | Metric Sizing N/A No |
| LPG6D-8PM-8PF-4PF-4PF-M | N/A Rising Plug Gauge Valves |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A MNPT | Connection 1 - Size N/A 1/2-14 | Connection 2 - Type N/A FNPT | Connection 2 - Size N/A 1/2-14 | Cv N/A 1.65 | Orifice N/A 0.250 in6.4 mm | Packing Material N/A PTFE | Gauge Port Size N/A 1/4 | Production Category N/A 4 | Connection 4 - Type N/A FNPT | Connection 4 - Size N/A 1/4-18 | Product Descriptions N/A Male to Female NPT Rising Plug Valve | Description Text N/A Rising Plug Gauge Valves | Category N/A Rising Plug Gauge | Group N/A Valve | Stem Material N/A Chrome-Plated Alloy 400 | End Connection Type N/A Male National Pipe Thread by Female National Pipe Thread | Metric Sizing N/A No |
| LPG6D-8PM-8PF-M | N/A Rising Plug Gauge Valves |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A MNPT | Connection 1 - Size N/A 1/2-14 | Connection 2 - Type N/A FNPT | Connection 2 - Size N/A 1/2-14 | Cv N/A 1.65 | Orifice N/A 0.250 in6.4 mm | Packing Material N/A PTFE | Gauge Port Size N/A 1/2 | Production Category N/A 4 | Connection 4 - Type N/A FNPT | Connection 4 - Size N/A 1/2-14 | Product Descriptions N/A Male to Female NPT Rising Plug Valve | Description Text N/A Rising Plug Gauge Valves | Category N/A Rising Plug Gauge | Group N/A Valve | Stem Material N/A Chrome-Plated Alloy 400 | End Connection Type N/A Male National Pipe Thread by Female National Pipe Thread | Metric Sizing N/A No |
| LPG6D-8PML-4PF-M | N/A Rising Plug Gauge Valves with Extended Inlets |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A MNPT-2.26" Extended Inlet | Connection 1 - Size N/A 1/2-14 | Connection 2 - Type N/A FNPT | Connection 2 - Size N/A 1/4-18 | Cv N/A 0.85 | Orifice N/A 0.187 in4.7 mm | Packing Material N/A PTFE | Gauge Port Size N/A 1/4 | Production Category N/A 4 | Connection 4 - Type N/A | Connection 4 - Size N/A | Product Descriptions N/A Male to Female NPT Rising Plug Valve | Description Text N/A Rising Plug Gauge Valves | Category N/A Rising Plug Gauge | Group N/A Valve | Stem Material N/A Chrome-Plated Alloy 400 | End Connection Type N/A Male National Pipe Thread by Female National Pipe Thread | Metric Sizing N/A No |
| LPG6D-8PML-8PF-M | N/A Rising Plug Gauge Valves with Extended Inlets |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A MNPT-2.26" Extended Inlet | Connection 1 - Size N/A 1/2-14 | Connection 2 - Type N/A FNPT | Connection 2 - Size N/A 1/2-14 | Cv N/A 1.65 | Orifice N/A 0.250 in6.4 mm | Packing Material N/A PTFE | Gauge Port Size N/A 1/2 | Production Category N/A 4 | Connection 4 - Type N/A FNPT | Connection 4 - Size N/A 1/2-14 | Product Descriptions N/A Male to Female NPT Rising Plug Valve | Description Text N/A Rising Plug Gauge Valves | Category N/A Rising Plug Gauge | Group N/A Valve | Stem Material N/A Chrome-Plated Alloy 400 | End Connection Type N/A Male National Pipe Thread by Female National Pipe Thread | Metric Sizing N/A No |
| LPG6P-4PF-M | N/A Rising Plug Gauge Valves |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A FNPT | Connection 1 - Size N/A 1/4-18 | Connection 2 - Type N/A FNPT | Connection 2 - Size N/A 1/4-18 | Cv N/A 0.85 | Orifice N/A 0.187 in4.7 mm | Packing Material N/A PEEK | Gauge Port Size N/A 1/4 | Production Category N/A 4 | Connection 4 - Type N/A | Connection 4 - Size N/A | Product Descriptions N/A Female NPT Rising Plug Valve | Description Text N/A Rising Plug Gauge Valves | Category N/A Rising Plug Gauge | Group N/A Valve | Stem Material N/A Chrome-Plated Alloy 400 | End Connection Type N/A Female National Pipe Thready by Female National Pipe Thread | Metric Sizing N/A No |
| LPG6P-8PF-M | N/A Rising Plug Gauge Valves |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A FNPT | Connection 1 - Size N/A 1/2-14 | Connection 2 - Type N/A FNPT | Connection 2 - Size N/A 1/2-14 | Cv N/A 1.65 | Orifice N/A 0.250 in6.4 mm | Packing Material N/A PEEK | Gauge Port Size N/A 1/2 | Production Category N/A 4 | Connection 4 - Type N/A | Connection 4 - Size N/A | Product Descriptions N/A Female NPT Rising Plug Valve | Description Text N/A Rising Plug Gauge Valves | Category N/A Rising Plug Gauge | Group N/A Valve | Stem Material N/A Chrome-Plated Alloy 400 | End Connection Type N/A Female National Pipe Thready by Female National Pipe Thread | Metric Sizing N/A No |
| LPG6P-8PM-4PF-M | N/A Rising Plug Gauge Valves |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A MNPT | Connection 1 - Size N/A 1/2-14 | Connection 2 - Type N/A FNPT | Connection 2 - Size N/A 1/4-18 | Cv N/A 0.85 | Orifice N/A 0.187 in4.7 mm | Packing Material N/A PEEK | Gauge Port Size N/A 1/4 | Production Category N/A 4 | Connection 4 - Type N/A | Connection 4 - Size N/A | Product Descriptions N/A Male to Female NPT Rising Plug Valve | Description Text N/A Rising Plug Gauge Valves | Category N/A Rising Plug Gauge | Group N/A Valve | Stem Material N/A Chrome-Plated Alloy 400 | End Connection Type N/A Male National Pipe Thread by Female National Pipe Thread | Metric Sizing N/A No |
| LPG6P-8PM-8PF-M | N/A Rising Plug Gauge Valves |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A MNPT | Connection 1 - Size N/A 1/2-14 | Connection 2 - Type N/A FNPT | Connection 2 - Size N/A 1/2-14 | Cv N/A 1.65 | Orifice N/A 0.250 in6.4 mm | Packing Material N/A PEEK | Gauge Port Size N/A 1/2 | Production Category N/A 4 | Connection 4 - Type N/A FNPT | Connection 4 - Size N/A 1/2-14 | Product Descriptions N/A Male to Female NPT Rising Plug Valve | Description Text N/A Rising Plug Gauge Valves | Category N/A Rising Plug Gauge | Group N/A Valve | Stem Material N/A Chrome-Plated Alloy 400 | End Connection Type N/A Male National Pipe Thread by Female National Pipe Thread | Metric Sizing N/A No |
| LPG6T-12PML-8PF-M | N/A Rising Plug Gauge Valves with Extended Inlets |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A MNPT-2.26" Extended Inlet | Connection 1 - Size N/A 3/4-14 | Connection 2 - Type N/A FNPT | Connection 2 - Size N/A 1/2-14 | Cv N/A 1.65 | Orifice N/A 0.250 in6.4 mm | Packing Material N/A PTFE | Gauge Port Size N/A 1/2 | Production Category N/A 4 | Connection 4 - Type N/A FNPT | Connection 4 - Size N/A 1/2-14 | Product Descriptions N/A Male to Female NPT Rising Plug Valve | Description Text N/A Rising Plug Gauge Valves | Category N/A Rising Plug Gauge | Group N/A Valve | Stem Material N/A Chrome-Plated Alloy 400 | End Connection Type N/A Male National Pipe Thread by Female National Pipe Thread | Metric Sizing N/A No |
| LPG6T-4PF-M | N/A Rising Plug Gauge Valves |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A FNPT | Connection 1 - Size N/A 1/4-18 | Connection 2 - Type N/A FNPT | Connection 2 - Size N/A 1/4-18 | Cv N/A 0.85 | Orifice N/A 0.187 in4.7 mm | Packing Material N/A PTFE | Gauge Port Size N/A 1/4 | Production Category N/A 4 | Connection 4 - Type N/A | Connection 4 - Size N/A | Product Descriptions N/A Female NPT Rising Plug Valve | Description Text N/A Rising Plug Gauge Valves | Category N/A Rising Plug Gauge | Group N/A Valve | Stem Material N/A Chrome-Plated Alloy 400 | End Connection Type N/A Female National Pipe Thready by Female National Pipe Thread | Metric Sizing N/A No |
| LPG6T-8PF-M | N/A Rising Plug Gauge Valves |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A FNPT | Connection 1 - Size N/A 1/2-14 | Connection 2 - Type N/A FNPT | Connection 2 - Size N/A 1/2-14 | Cv N/A 1.65 | Orifice N/A 0.250 in6.4 mm | Packing Material N/A PTFE | Gauge Port Size N/A 1/2 | Production Category N/A 4 | Connection 4 - Type N/A | Connection 4 - Size N/A | Product Descriptions N/A Female NPT Rising Plug Valve | Description Text N/A Rising Plug Gauge Valves | Category N/A Rising Plug Gauge | Group N/A Valve | Stem Material N/A Chrome-Plated Alloy 400 | End Connection Type N/A Female National Pipe Thready by Female National Pipe Thread | Metric Sizing N/A No |
| LPG6T-8PM-4PF-M | N/A Rising Plug Gauge Valves |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A MNPT | Connection 1 - Size N/A 1/2-14 | Connection 2 - Type N/A FNPT | Connection 2 - Size N/A 1/4-18 | Cv N/A 0.85 | Orifice N/A 0.187 in4.7 mm | Packing Material N/A PTFE | Gauge Port Size N/A 1/4 | Production Category N/A 4 | Connection 4 - Type N/A | Connection 4 - Size N/A | Product Descriptions N/A Male to Female NPT Rising Plug Valve | Description Text N/A Rising Plug Gauge Valves | Category N/A Rising Plug Gauge | Group N/A Valve | Stem Material N/A Chrome-Plated Alloy 400 | End Connection Type N/A Male National Pipe Thread by Female National Pipe Thread | Metric Sizing N/A No |
| LPG6T-8PM-8PF-4PF-4PF-M | N/A Rising Plug Gauge Valves |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A MNPT | Connection 1 - Size N/A 1/2-14 | Connection 2 - Type N/A FNPT | Connection 2 - Size N/A 1/2-14 | Cv N/A 1.65 | Orifice N/A 0.250 in6.4 mm | Packing Material N/A PTFE | Gauge Port Size N/A 1/4 | Production Category N/A 4 | Connection 4 - Type N/A FNPT | Connection 4 - Size N/A 1/4-18 | Product Descriptions N/A Male to Female NPT Rising Plug Valve | Description Text N/A Rising Plug Gauge Valves | Category N/A Rising Plug Gauge | Group N/A Valve | Stem Material N/A Chrome-Plated Alloy 400 | End Connection Type N/A Male National Pipe Thread by Female National Pipe Thread | Metric Sizing N/A No |
| LPG6T-8PM-8PF-M | N/A Rising Plug Gauge Valves |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A MNPT | Connection 1 - Size N/A 1/2-14 | Connection 2 - Type N/A FNPT | Connection 2 - Size N/A 1/2-14 | Cv N/A 1.65 | Orifice N/A 0.250 in6.4 mm | Packing Material N/A PTFE | Gauge Port Size N/A 1/2 | Production Category N/A 4 | Connection 4 - Type N/A FNPT | Connection 4 - Size N/A 1/2-14 | Product Descriptions N/A Male to Female NPT Rising Plug Valve | Description Text N/A Rising Plug Gauge Valves | Category N/A Rising Plug Gauge | Group N/A Valve | Stem Material N/A Chrome-Plated Alloy 400 | End Connection Type N/A Male National Pipe Thread by Female National Pipe Thread | Metric Sizing N/A No |
| LPG6T-8PML-4PF-M | N/A Rising Plug Gauge Valves with Extended Inlets |
CAD
N/A
|
Body Material N/A Alloy 400 | Connection 1 - Type N/A MNPT-2.26" Extended Inlet | Connection 1 - Size N/A 1/2-14 | Connection 2 - Type N/A FNPT | Connection 2 - Size N/A 1/4-18 | Cv N/A 0.85 | Orifice N/A 0.187 in4.7 mm | Packing Material N/A PTFE | Gauge Port Size N/A 1/4 | Production Category N/A 4 | Connection 4 - Type N/A | Connection 4 - Size N/A | Product Descriptions N/A Male to Female NPT Rising Plug Valve | Description Text N/A Rising Plug Gauge Valves | Category N/A Rising Plug Gauge | Group N/A Valve | Stem Material N/A Chrome-Plated Alloy 400 | End Connection Type N/A Male National Pipe Thread by Female National Pipe Thread | Metric Sizing N/A No |