High-Flow Quick Connects - Stem
Full Flow Quick Connects
QF Series Quick Connect Couplings
QF Series Quick Connects provide full flow connections for applications having up-stream and down-stream shut-off capabilities such s venting, draining, mixing and transfer applications.
Features
- Full Flow Design
- Pressure: Up to 6000 psig (413 bar)
- Temperature: -30 to 400° F (-34 to 204° C
- Flow Coefficient: 1.7 - 45
- Sizes: ¼ to 1 inch
- Materials:
- Body: 316 SS, Brass
- Oring: NBR and FKM
- End Connections:
- Types: Tube Fittings, NPT, BSPT, BSPP
- Sizes: ¼ to 1 in. and 6 mm (tube fitting only)
QF Series Quick Connects Options and Accessories
The online catalog contains the most popular Quick Connects. Other options and accessories are available including:
- Safety Locks
Safety locks prevent accidental coupling and uncoupling. They can be used as part of a plant's Lockout/Tagout program. Safety locks can be ordered for 1/4”, 3/8”, 1/2” and 3/4” bodies. - Caps and plugs
Use SSP stem plugs and body caps to protect against damage and contaminants when SSP Full Flow Quick Connects are uncoupled. Body caps and stem plugs are pressure containing. They can be used to retain system pressure.To order, select a basic ordering number and add the suffi x 316 for stainless steel or -B for brass. Example: QF4-SP-316 - Buna and FKM O-Rings
1 2
Part # |
CAD |
Body Material |
End Connection Type |
End Connection Size |
Stem Type |
Stem Size |
Cv |
Orifice |
O-ring Material |
Production Category |
Product Descriptions |
End Connection Type |
A_NUM |
F_NUM |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| QF4-S-2PM-316 |
CAD
N/A
|
Body Material N/A 316 SS | End Connection Type N/A #4 Stem - Full Flow | End Connection Size N/A 1/4 in | Stem Type N/A Male National Pipe Thread | Stem Size N/A 1/8-27 | Cv N/A 2.2 | Orifice N/A 0.19 in4.826 mm | O-ring Material N/A FKM | Production Category N/A 4 | Product Descriptions N/A Full Flow Quick Connect Stem Male NPT | End Connection Type N/A Male National Pipe Thread | A_NUM N/A 1.43 in36.3 mm | F_NUM N/A 0.5625 in14.2875 mm |
| QF12-S-12PF-316 |
CAD
N/A
|
Body Material N/A 316 SS | End Connection Type N/A #12 Stem - Full Flow | End Connection Size N/A 3/4 in | Stem Type N/A Female National Pipe Thread | Stem Size N/A 3/4-14 | Cv N/A 23.6 | Orifice N/A 0.72 in18.288 mm | O-ring Material N/A FKM | Production Category N/A 1 | Product Descriptions N/A Full Flow Quick Connect Stem Female NPT | End Connection Type N/A Female National Pipe Thread | A_NUM N/A 2.08 in52.8 mm | F_NUM N/A 1.3125 in33.3375 mm |
| QF12-S-12PF-B |
CAD
N/A
|
Body Material N/A Brass | End Connection Type N/A #12 Stem - Full Flow | End Connection Size N/A 3/4 in | Stem Type N/A Female National Pipe Thread | Stem Size N/A 3/4-14 | Cv N/A 23.6 | Orifice N/A 0.72 in18.288 mm | O-ring Material N/A Nitrile Buna Rubber | Production Category N/A 1 | Product Descriptions N/A Full Flow Quick Connect Stem Female NPT | End Connection Type N/A Female National Pipe Thread | A_NUM N/A 2.08 in52.8 mm | F_NUM N/A 1.3125 in33.3375 mm |
| QF12-S-12PM-316 |
CAD
N/A
|
Body Material N/A 316 SS | End Connection Type N/A #12 Stem - Full Flow | End Connection Size N/A 3/4 in | Stem Type N/A Male National Pipe Thread | Stem Size N/A 3/4-14 | Cv N/A 23.6 | Orifice N/A 0.72 in18.288 mm | O-ring Material N/A FKM | Production Category N/A 1 | Product Descriptions N/A Full Flow Quick Connect Stem Male NPT | End Connection Type N/A Male National Pipe Thread | A_NUM N/A 2.03 in51.6 mm | F_NUM N/A 1.0625 in26.9875 mm |
| QF12-S-12PM-B |
CAD
N/A
|
Body Material N/A Brass | End Connection Type N/A #12 Stem - Full Flow | End Connection Size N/A 3/4 in | Stem Type N/A Male National Pipe Thread | Stem Size N/A 3/4-14 | Cv N/A 23.6 | Orifice N/A 0.72 in18.288 mm | O-ring Material N/A Nitrile Buna Rubber | Production Category N/A 1 | Product Descriptions N/A Full Flow Quick Connect Stem Male NPT | End Connection Type N/A Male National Pipe Thread | A_NUM N/A 2.03 in51.6 mm | F_NUM N/A 1.0625 in26.9875 mm |
| QF12-S-D12-B |
CAD
N/A
|
Body Material N/A Brass | End Connection Type N/A #12 Stem - Full Flow | End Connection Size N/A 3/4 in | Stem Type N/A Duolok Tube Fitting | Stem Size N/A 3/4 in | Cv N/A 26.0 | Orifice N/A 0.62 in15.748 mm | O-ring Material N/A Nitrile Buna Rubber | Production Category N/A 4 | Product Descriptions N/A Full Flow Duolok End Quick Connect Stem | End Connection Type N/A Duolok Tube End | A_NUM N/A 2.15 in54.6 mm | F_NUM N/A 1.0625 in26.9875 mm |
| QF12-S-D12-316 |
CAD
N/A
|
Body Material N/A 316 SS | End Connection Type N/A #12 Stem - Full Flow | End Connection Size N/A 3/4 in | Stem Type N/A Duolok Tube Fitting | Stem Size N/A 3/4 in | Cv N/A 26.0 | Orifice N/A 0.62 in15.748 mm | O-ring Material N/A FKM | Production Category N/A 1 | Product Descriptions N/A Full Flow Duolok End Quick Connect Stem | End Connection Type N/A Duolok Tube End | A_NUM N/A 2.15 in54.6 mm | F_NUM N/A 1.0625 in26.9875 mm |
| QF16-S-16MRT-B |
CAD
N/A
|
Body Material N/A Brass | End Connection Type N/A #16 Stem - Full Flow | End Connection Size N/A 1 in | Stem Type N/A Male BSPT | Stem Size N/A 1-11 | Cv N/A 39.0 | Orifice N/A 0.88 in22.352 mm | O-ring Material N/A Nitrile Buna Rubber | Production Category N/A 4 | Product Descriptions N/A Full Flow Quick Connect Stem Male ISO Tapered | End Connection Type N/A Male British Standard Pipe Tapered | A_NUM N/A 2.35 in59.7 mm | F_NUM N/A 1.375 in34.925 mm |
| QF16-S-16PF-316 |
CAD
N/A
|
Body Material N/A 316 SS | End Connection Type N/A #16 Stem - Full Flow | End Connection Size N/A 1 in | Stem Type N/A Female National Pipe Thread | Stem Size N/A 1-11 1/2 | Cv N/A 39.0 | Orifice N/A 0.88 in22.352 mm | O-ring Material N/A FKM | Production Category N/A 1 | Product Descriptions N/A Full Flow Quick Connect Stem Female NPT | End Connection Type N/A Female National Pipe Thread | A_NUM N/A 2.49 in63.2 mm | F_NUM N/A 1.625 in41.275 mm |
| QF16-S-16PM-316 |
CAD
N/A
|
Body Material N/A 316 SS | End Connection Type N/A #16 Stem - Full Flow | End Connection Size N/A 1 in | Stem Type N/A Male National Pipe Thread | Stem Size N/A 1-11 1/2 | Cv N/A 39.0 | Orifice N/A 0.88 in22.352 mm | O-ring Material N/A FKM | Production Category N/A 1 | Product Descriptions N/A Full Flow Quick Connect Stem Male NPT | End Connection Type N/A Male National Pipe Thread | A_NUM N/A 2.35 in59.7 mm | F_NUM N/A 1.375 in34.925 mm |
| QF16-S-16PM-B |
CAD
N/A
|
Body Material N/A Brass | End Connection Type N/A #16 Stem - Full Flow | End Connection Size N/A 1 in | Stem Type N/A Male National Pipe Thread | Stem Size N/A 1-11 1/2 | Cv N/A 39.0 | Orifice N/A 0.88 in22.352 mm | O-ring Material N/A Nitrile Buna Rubber | Production Category N/A 4 | Product Descriptions N/A Full Flow Quick Connect Stem Male NPT | End Connection Type N/A Male National Pipe Thread | A_NUM N/A 2.35 in59.7 mm | F_NUM N/A 1.375 in34.925 mm |
| QF16-S-D16-316 |
CAD
N/A
|
Body Material N/A 316 SS | End Connection Type N/A #16 Stem - Full Flow | End Connection Size N/A 1 in | Stem Type N/A Duolok Tube Fitting | Stem Size N/A 1 in | Cv N/A 45.0 | Orifice N/A 0.88 in22.352 mm | O-ring Material N/A FKM | Production Category N/A 1 | Product Descriptions N/A Full Flow Duolok End Quick Connect Stem | End Connection Type N/A Duolok Tube End | A_NUM N/A 2.45 in62.2 mm | F_NUM N/A 1.375 in34.925 mm |
| QF4-S-4FRS-B |
CAD
N/A
|
Body Material N/A Brass | End Connection Type N/A #4 Stem - Full Flow | End Connection Size N/A 1/4 in | Stem Type N/A Female BSPP | Stem Size N/A 1/4-19 | Cv N/A 1.7 | Orifice N/A .24 in6.096 mm | O-ring Material N/A Nitrile Buna Rubber | Production Category N/A 4 | Product Descriptions N/A Full Flow Quick Connect Stem Female ISO Parallel | End Connection Type N/A Female British Standard Pipe Parallel | A_NUM N/A 1.60 in40.6 mm | F_NUM N/A 0.75 in19.05 mm |
| QF4-S-4FRS-316 |
CAD
N/A
|
Body Material N/A 316 SS | End Connection Type N/A #4 Stem - Full Flow | End Connection Size N/A 1/4 in | Stem Type N/A Female BSPP | Stem Size N/A 1/4-19 | Cv N/A 1.7 | Orifice N/A .24 in6.096 mm | O-ring Material N/A FKM | Production Category N/A 4 | Product Descriptions N/A Full Flow Quick Connect Stem Female ISO Parallel | End Connection Type N/A Female British Standard Pipe Parallel | A_NUM N/A 1.60 in40.6 mm | F_NUM N/A 0.75 in19.05 mm |
| QF4-S-4FRT-B |
CAD
N/A
|
Body Material N/A Brass | End Connection Type N/A #4 Stem - Full Flow | End Connection Size N/A 1/4 in | Stem Type N/A Female BSPT | Stem Size N/A 1/4-19 | Cv N/A 1.7 | Orifice N/A 0.24 in6.096 mm | O-ring Material N/A Nitrile Buna Rubber | Production Category N/A 4 | Product Descriptions N/A Full Flow Quick Connect Stem Female ISO Tapered | End Connection Type N/A Female British Standard Pipe Tapered | A_NUM N/A 1.60 in40.6 mm | F_NUM N/A 0.75 in19.05 mm |
| QF4-S-4MRS-B |
CAD
N/A
|
Body Material N/A Brass | End Connection Type N/A #4 Stem - Full Flow | End Connection Size N/A 1/4 in | Stem Type N/A Male BSPP | Stem Size N/A 1/4-19 | Cv N/A 1.7 | Orifice N/A 0.24 in6.096 mm | O-ring Material N/A Nitrile Buna Rubber | Production Category N/A 4 | Product Descriptions N/A Full Flow Quick Connect Stem Male ISO Parallel | End Connection Type N/A Male British Standard Pipe Parallel | A_NUM N/A 1.60 in40.6 mm | F_NUM N/A 0.75 in19.05 mm |
| QF4-S-4MRS-316 |
CAD
N/A
|
Body Material N/A 316 SS | End Connection Type N/A #4 Stem - Full Flow | End Connection Size N/A 1/4 in | Stem Type N/A Male BSPP | Stem Size N/A 1/4-19 | Cv N/A 1.7 | Orifice N/A 0.24 in6.096 mm | O-ring Material N/A FKM | Production Category N/A 4 | Product Descriptions N/A Full Flow Quick Connect Stem Male ISO Parallel | End Connection Type N/A Male British Standard Pipe Parallel | A_NUM N/A 1.60 in40.6 mm | F_NUM N/A 0.75 in19.05 mm |
| QF4-S-4MRT-B |
CAD
N/A
|
Body Material N/A Brass | End Connection Type N/A #4 Stem - Full Flow | End Connection Size N/A 1/4 in | Stem Type N/A Male BSPT | Stem Size N/A 1/4-19 | Cv N/A 1.7 | Orifice N/A 0.24 in6.096 mm | O-ring Material N/A Nitrile Buna Rubber | Production Category N/A 4 | Product Descriptions N/A Full Flow Quick Connect Stem Male ISO Tapered | End Connection Type N/A Male British Standard Pipe Tapered | A_NUM N/A 1.59 in40.4 mm | F_NUM N/A 0.5625 in14.2875 mm |
| QF4-S-4MRT-316 |
CAD
N/A
|
Body Material N/A 316 SS | End Connection Type N/A #4 Stem - Full Flow | End Connection Size N/A 1/4 in | Stem Type N/A Male BSPT | Stem Size N/A 1/4-19 | Cv N/A 1.7 | Orifice N/A 0.24 in6.096 mm | O-ring Material N/A FKM | Production Category N/A 1 | Product Descriptions N/A Full Flow Quick Connect Stem Male ISO Tapered | End Connection Type N/A Male British Standard Pipe Tapered | A_NUM N/A 1.59 in40.4 mm | F_NUM N/A 0.5625 in14.2875 mm |
| QF4-S-4PF-B |
CAD
N/A
|
Body Material N/A Brass | End Connection Type N/A #4 Stem - Full Flow | End Connection Size N/A 1/4 in | Stem Type N/A Female National Pipe Thread | Stem Size N/A 1/4-18 | Cv N/A 1.7 | Orifice N/A 0.24 in6.096 mm | O-ring Material N/A Nitrile Buna Rubber | Production Category N/A 1 | Product Descriptions N/A Full Flow Quick Connect Stem Female NPT | End Connection Type N/A Female National Pipe Thread | A_NUM N/A 1.60 in40.6 mm | F_NUM N/A 0.75 in19.05 mm |
| QF4-S-4PF-316 |
CAD
N/A
|
Body Material N/A 316 SS | End Connection Type N/A #4 Stem - Full Flow | End Connection Size N/A 1/4 in | Stem Type N/A Female National Pipe Thread | Stem Size N/A 1/4-18 | Cv N/A 1.7 | Orifice N/A 0.24 in6.096 mm | O-ring Material N/A FKM | Production Category N/A 1 | Product Descriptions N/A Full Flow Quick Connect Stem Female NPT | End Connection Type N/A Female National Pipe Thread | A_NUM N/A 1.60 in40.6 mm | F_NUM N/A 0.75 in19.05 mm |
| QF4-S-4PM-316 |
CAD
N/A
|
Body Material N/A 316 SS | End Connection Type N/A #4 Stem - Full Flow | End Connection Size N/A 1/4 in | Stem Type N/A Male National Pipe Thread | Stem Size N/A 1/4-18 | Cv N/A 1.7 | Orifice N/A 0.24 in6.096 mm | O-ring Material N/A FKM | Production Category N/A 1 | Product Descriptions N/A Full Flow Quick Connect Stem Male NPT | End Connection Type N/A Male National Pipe Thread | A_NUM N/A 1.59 in40.4 mm | F_NUM N/A 0.5625 in14.2875 mm |
| QF4-S-4PM-B |
CAD
N/A
|
Body Material N/A Brass | End Connection Type N/A #4 Stem - Full Flow | End Connection Size N/A 1/4 in | Stem Type N/A Male National Pipe Thread | Stem Size N/A 1/4-18 | Cv N/A 1.7 | Orifice N/A 0.24 in6.096 mm | O-ring Material N/A Nitrile Buna Rubber | Production Category N/A 1 | Product Descriptions N/A Full Flow Quick Connect Stem Male NPT | End Connection Type N/A Male National Pipe Thread | A_NUM N/A 1.59 in40.4 mm | F_NUM N/A 0.5625 in14.2875 mm |
| QF4-S-6PF-B |
CAD
N/A
|
Body Material N/A Brass | End Connection Type N/A #4 Stem - Full Flow | End Connection Size N/A 1/4 in | Stem Type N/A Female National Pipe Thread | Stem Size N/A 3/8-18 | Cv N/A 1.7 | Orifice N/A 0.24 in6.096 mm | O-ring Material N/A Nitrile Buna Rubber | Production Category N/A 4 | Product Descriptions N/A Full Flow Quick Connect Stem Female NPT | End Connection Type N/A Female National Pipe Thread | A_NUM N/A 1.67 in42.4 mm | F_NUM N/A 0.875 in22.225 mm |
| QF4-S-6PF-316 |
CAD
N/A
|
Body Material N/A 316 SS | End Connection Type N/A #4 Stem - Full Flow | End Connection Size N/A 1/4 in | Stem Type N/A Female National Pipe Thread | Stem Size N/A 3/8-18 | Cv N/A 1.7 | Orifice N/A 0.24 in6.096 mm | O-ring Material N/A FKM | Production Category N/A 1 | Product Descriptions N/A Full Flow Quick Connect Stem Female NPT | End Connection Type N/A Female National Pipe Thread | A_NUM N/A 1.67 in42.4 mm | F_NUM N/A 0.875 in22.225 mm |
1 2