QF Series Quick Connect Couplings QF Series Quick Connects provide full flow connections for applications having up-stream and down-stream shut-off capabilities such s venting, draining, mixing and transfer applications.
Features
Full Flow Design
Pressure: Up to 6000 psig (413 bar)
Temperature: -30 to 400° F (-34 to 204° C
Flow Coefficient: 1.7 - 45
Sizes: ¼ to 1 inch
Materials:
Body: 316 SS, Brass
Oring: NBR and FKM
End Connections:
Types: Tube Fittings, NPT, BSPT, BSPP
Sizes: ¼ to 1 in. and 6 mm (tube fitting only)
QF Series Quick Connects Options and Accessories
The online catalog contains the most popular Quick Connects. Other options and accessories are available including:
Safety Locks Safety locks prevent accidental coupling and uncoupling. They can be used as part of a plant's Lockout/Tagout program. Safety locks can be ordered for 1/4”, 3/8”, 1/2” and 3/4” bodies.
Caps and plugs Use SSP stem plugs and body caps to protect against damage and contaminants when SSP Full Flow Quick Connects are uncoupled. Body caps and stem plugs are pressure containing. They can be used to retain system pressure.To order, select a basic ordering number and add the suffi x 316 for stainless steel or -B for brass. Example: QF4-SP-316
Buna and FKM O-Rings
51 - 53 of 53|
Results Per Page
|
View |Unit of Measure