High-Flow Quick Connects - Body
Full Flow Quick Connects
QF Series Quick Connect Couplings
QF Series Quick Connects provide full flow connections for applications having up-stream and down-stream shut-off capabilities such s venting, draining, mixing and transfer applications.
Features
- Full Flow Design
- Pressure: Up to 6000 psig (413 bar)
- Temperature: -30 to 400° F (-34 to 204° C
- Flow Coefficient: 1.7 - 45
- Sizes: ¼ to 1 inch
- Materials:
- Body: 316 SS, Brass
- Oring: NBR and FKM
- End Connections:
- Types: Tube Fittings, NPT, BSPT, BSPP
- Sizes: ¼ to 1 in. and 6 mm (tube fitting only)
QF Series Quick Connects Options and Accessories
The online catalog contains the most popular Quick Connects. Other options and accessories are available including:
- Safety Locks
Safety locks prevent accidental coupling and uncoupling. They can be used as part of a plant's Lockout/Tagout program. Safety locks can be ordered for 1/4”, 3/8”, 1/2” and 3/4” bodies. - Caps and plugs
Use SSP stem plugs and body caps to protect against damage and contaminants when SSP Full Flow Quick Connects are uncoupled. Body caps and stem plugs are pressure containing. They can be used to retain system pressure.To order, select a basic ordering number and add the suffi x 316 for stainless steel or -B for brass. Example: QF4-SP-316 - Buna and FKM O-Rings
Part # |
CAD |
Body Material |
End Connection Type |
End Connection Size |
Body Type |
Body Size |
Cv |
Orifice |
O-ring Material |
Production Category |
Product Descriptions |
End Connection Type |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| QF4-B-D4-316 |
CAD
N/A
|
Body Material N/A 316 SS | End Connection Type N/A #4 Body - Full Flow | End Connection Size N/A 1/4 in | Body Type N/A Duolok Tube Fitting | Body Size N/A 1/4 in | Cv N/A 2.2 | Orifice N/A 0.19 in4.826 mm | O-ring Material N/A FKM | Production Category N/A 1 | Product Descriptions N/A Full Flow Quick Connect Body Duolok Tube End | End Connection Type N/A Duolok Tube End |
| QF4-B-D4-B |
CAD
N/A
|
Body Material N/A Brass | End Connection Type N/A #4 Body - Full Flow | End Connection Size N/A 1/4 in | Body Type N/A Duolok Tube Fitting | Body Size N/A 1/4 in | Cv N/A 2.2 | Orifice N/A 0.19 in4.826 mm | O-ring Material N/A Nitrile Buna Rubber | Production Category N/A 4 | Product Descriptions N/A Full Flow Quick Connect Body Duolok Tube End | End Connection Type N/A Duolok Tube End |
| QF4-B-D6-B |
CAD
N/A
|
Body Material N/A Brass | End Connection Type N/A #4 Body - Full Flow | End Connection Size N/A 1/4 in | Body Type N/A Duolok Tube Fitting | Body Size N/A 3/8 in | Cv N/A 2.8 | Orifice N/A 0.24 in6.096 mm | O-ring Material N/A Nitrile Buna Rubber | Production Category N/A 4 | Product Descriptions N/A Full Flow Quick Connect Body Duolok Tube End | End Connection Type N/A Duolok Tube End |
| QF4-B-D6-316 |
CAD
N/A
|
Body Material N/A 316 SS | End Connection Type N/A #4 Body - Full Flow | End Connection Size N/A 1/4 in | Body Type N/A Duolok Tube Fitting | Body Size N/A 3/8 in | Cv N/A 2.8 | Orifice N/A 0.24 in6.096 mm | O-ring Material N/A FKM | Production Category N/A 1 | Product Descriptions N/A Full Flow Quick Connect Body Duolok Tube End | End Connection Type N/A Duolok Tube End |
| QF4-B-DM6-B |
CAD
N/A
|
Body Material N/A Brass | End Connection Type N/A #4 Body - Full Flow | End Connection Size N/A 1/4 in | Body Type N/A Duolok Tube Fitting | Body Size N/A 6mm | Cv N/A 2.2 | Orifice N/A 0.19 in4.826 mm | O-ring Material N/A Nitrile Buna Rubber | Production Category N/A 4 | Product Descriptions N/A Full Flow Quick Connect Body Duolok Tube End | End Connection Type N/A Duolok Tube End |
| QF4-B-DM6-316 |
CAD
N/A
|
Body Material N/A 316 SS | End Connection Type N/A #4 Body - Full Flow | End Connection Size N/A 1/4 in | Body Type N/A Duolok Tube Fitting | Body Size N/A 6mm | Cv N/A 2.2 | Orifice N/A 0.19 in4.826 mm | O-ring Material N/A FKM | Production Category N/A 1 | Product Descriptions N/A Full Flow Quick Connect Body Duolok Tube End | End Connection Type N/A Duolok Tube End |
| QF8-B-6PF-B |
CAD
N/A
|
Body Material N/A Brass | End Connection Type N/A #8 Body - Full Flow | End Connection Size N/A 1/2 in | Body Type N/A Female National Pipe Thread | Body Size N/A 3/8-18 | Cv N/A 7.1 | Orifice N/A 0.47 in11.938 mm | O-ring Material N/A Nitrile Buna Rubber | Production Category N/A 4 | Product Descriptions N/A Full Flow Quick Connect Body Female NPT | End Connection Type N/A Female National Pipe Thread |
| QF8-B-6PF-316 |
CAD
N/A
|
Body Material N/A 316 SS | End Connection Type N/A #8 Body - Full Flow | End Connection Size N/A 1/2 in | Body Type N/A Female National Pipe Thread | Body Size N/A 3/8-18 | Cv N/A 7.1 | Orifice N/A 0.47 in11.938 mm | O-ring Material N/A FKM | Production Category N/A 1 | Product Descriptions N/A Full Flow Quick Connect Body Female NPT | End Connection Type N/A Female National Pipe Thread |
| QF8-B-6PM-B |
CAD
N/A
|
Body Material N/A Brass | End Connection Type N/A #8 Body - Full Flow | End Connection Size N/A 1/2 in | Body Type N/A Male National Pipe Thread | Body Size N/A 3/8-18 | Cv N/A 7.1 | Orifice N/A 0.41 in10.414 mm | O-ring Material N/A Nitrile Buna Rubber | Production Category N/A 4 | Product Descriptions N/A Full Flow Quick Connect Body Male NPT | End Connection Type N/A Female National Pipe Thread |
| QF8-B-6PM-316 |
CAD
N/A
|
Body Material N/A 316 SS | End Connection Type N/A #8 Body - Full Flow | End Connection Size N/A 1/2 in | Body Type N/A Male National Pipe Thread | Body Size N/A 3/8-18 | Cv N/A 7.1 | Orifice N/A 0.41 in10.414 mm | O-ring Material N/A FKM | Production Category N/A 1 | Product Descriptions N/A Full Flow Quick Connect Body Male NPT | End Connection Type N/A Female National Pipe Thread |
| QF8-B-8FRS-B |
CAD
N/A
|
Body Material N/A Brass | End Connection Type N/A #8 Body - Full Flow | End Connection Size N/A 1/2 in | Body Type N/A Female BSPP | Body Size N/A 1/2-14 | Cv N/A 11.5 | Orifice N/A 0.6 in15.24 mm | O-ring Material N/A Nitrile Buna Rubber | Production Category N/A 4 | Product Descriptions N/A Full Flow Quick Connect Body Female ISO Parallel | End Connection Type N/A Female British Standard Pipe Parallel |
| QF8-B-8FRT-B |
CAD
N/A
|
Body Material N/A Brass | End Connection Type N/A #8 Body - Full Flow | End Connection Size N/A 1/2 in | Body Type N/A Female BSPT | Body Size N/A 1/2-14 | Cv N/A 11.5 | Orifice N/A 0.5 in12.7 mm | O-ring Material N/A Nitrile Buna Rubber | Production Category N/A 4 | Product Descriptions N/A Full Flow Quick Connect Body Female ISO Tapered | End Connection Type N/A Female British Standard Pipe Tapered |
| QF8-B-8MRS-B |
CAD
N/A
|
Body Material N/A Brass | End Connection Type N/A #8 Body - Full Flow | End Connection Size N/A 1/2 in | Body Type N/A Male BSPP | Body Size N/A 1/2-14 | Cv N/A 11.5 | Orifice N/A 0.5 in12.7 mm | O-ring Material N/A Nitrile Buna Rubber | Production Category N/A 4 | Product Descriptions N/A Full Flow Quick Connect Body Male ISO Parallel | End Connection Type N/A Male British Standard Pipe Parallel |
| QF8-B-8MRS-316 |
CAD
N/A
|
Body Material N/A 316 SS | End Connection Type N/A #8 Body - Full Flow | End Connection Size N/A 1/2 in | Body Type N/A Male BSPP | Body Size N/A 1/2-14 | Cv N/A 11.5 | Orifice N/A 0.5 in12.7 mm | O-ring Material N/A FKM | Production Category N/A 1 | Product Descriptions N/A Full Flow Quick Connect Body Male ISO Parallel | End Connection Type N/A Male British Standard Pipe Parallel |
| QF8-B-8MRT-B |
CAD
N/A
|
Body Material N/A Brass | End Connection Type N/A #8 Body - Full Flow | End Connection Size N/A 1/2 in | Body Type N/A Male BSPT | Body Size N/A 1/2-14 | Cv N/A 11.5 | Orifice N/A 0.50 in12.7 mm | O-ring Material N/A Nitrile Buna Rubber | Production Category N/A 4 | Product Descriptions N/A Full Flow Quick Connect Body Male ISO Tapered | End Connection Type N/A Male British Standard Pipe Tapered |
| QF8-B-8PF-316 |
CAD
N/A
|
Body Material N/A 316 SS | End Connection Type N/A #8 Body - Full Flow | End Connection Size N/A 1/2 in | Body Type N/A Female National Pipe Thread | Body Size N/A 1/2-14 | Cv N/A 11.5 | Orifice N/A 0.5 in12.7 mm | O-ring Material N/A FKM | Production Category N/A 1 | Product Descriptions N/A Full Flow Quick Connect Body Female NPT | End Connection Type N/A Female National Pipe Thread |
| QF8-B-8PF-B |
CAD
N/A
|
Body Material N/A Brass | End Connection Type N/A #8 Body - Full Flow | End Connection Size N/A 1/2 in | Body Type N/A Female National Pipe Thread | Body Size N/A 1/2-14 | Cv N/A 11.5 | Orifice N/A 0.5 in12.7 mm | O-ring Material N/A FKM | Production Category N/A 1 | Product Descriptions N/A Full Flow Quick Connect Body Female NPT | End Connection Type N/A Female National Pipe Thread |
| QF8-B-8PM-316 |
CAD
N/A
|
Body Material N/A 316 SS | End Connection Type N/A #8 Body - Full Flow | End Connection Size N/A 1/2 in | Body Type N/A Male National Pipe Thread | Body Size N/A 1/2-14 | Cv N/A 11.5 | Orifice N/A 0.50 in12.7 mm | O-ring Material N/A FKM | Production Category N/A 1 | Product Descriptions N/A Full Flow Quick Connect Body Male NPT | End Connection Type N/A Female National Pipe Thread |
| QF8-B-8PM-B |
CAD
N/A
|
Body Material N/A Brass | End Connection Type N/A #8 Body - Full Flow | End Connection Size N/A 1/2 in | Body Type N/A Male National Pipe Thread | Body Size N/A 1/2-14 | Cv N/A 11.5 | Orifice N/A 0.50 in12.7 mm | O-ring Material N/A Nitrile Buna Rubber | Production Category N/A 1 | Product Descriptions N/A Full Flow Quick Connect Body Male NPT | End Connection Type N/A Female National Pipe Thread |
| QF8-B-D6-B |
CAD
N/A
|
Body Material N/A Brass | End Connection Type N/A #8 Body - Full Flow | End Connection Size N/A 1/2 in | Body Type N/A Duolok Tube Fitting | Body Size N/A 3/8 in | Cv N/A 2.9 | Orifice N/A 0.28 in7.112 mm | O-ring Material N/A Nitrile Buna Rubber | Production Category N/A 4 | Product Descriptions N/A Full Flow Quick Connect Body Duolok Tube End | End Connection Type N/A Duolok Tube End |
| QF8-B-D6-316 |
CAD
N/A
|
Body Material N/A 316 SS | End Connection Type N/A #8 Body - Full Flow | End Connection Size N/A 1/2 in | Body Type N/A Duolok Tube Fitting | Body Size N/A 3/8 in | Cv N/A 2.9 | Orifice N/A 0.28 in7.112 mm | O-ring Material N/A FKM | Production Category N/A 1 | Product Descriptions N/A Full Flow Quick Connect Body Duolok Tube End | End Connection Type N/A Duolok Tube End |
| QF8-B-D8-B |
CAD
N/A
|
Body Material N/A Brass | End Connection Type N/A #8 Body - Full Flow | End Connection Size N/A 1/2 in | Body Type N/A Duolok Tube Fitting | Body Size N/A 1/2 in | Cv N/A 13.0 | Orifice N/A 0.41 in10.414 mm | O-ring Material N/A Nitrile Buna Rubber | Production Category N/A 4 | Product Descriptions N/A Full Flow Quick Connect Body Duolok Tube End | End Connection Type N/A Duolok Tube End |
| QF8-B-D8-316 |
CAD
N/A
|
Body Material N/A 316 SS | End Connection Type N/A #8 Body - Full Flow | End Connection Size N/A 1/2 in | Body Type N/A Duolok Tube Fitting | Body Size N/A 1/2 in | Cv N/A 13.0 | Orifice N/A 0.41 in10.414 mm | O-ring Material N/A FKM | Production Category N/A 1 | Product Descriptions N/A Full Flow Quick Connect Body Duolok Tube End | End Connection Type N/A Duolok Tube End |
| QF4-B-4FRT-316 |
CAD
N/A
|
Body Material N/A 316 SS | End Connection Type N/A #4 Body - Full Flow | End Connection Size N/A 1/4 in | Body Type N/A Female BSPT | Body Size N/A 1/4-19 | Cv N/A 1.7 | Orifice N/A 0.24 in6.096 mm | O-ring Material N/A Nitrile Buna Rubber | Production Category N/A 1 | Product Descriptions N/A Full Flow Quick Connect Body Female ISO Tapered | End Connection Type N/A Female British Standard Pipe Tapered |
| QF8-B-8FRT-316 |
CAD
N/A
|
Body Material N/A 316 SS | End Connection Type N/A #8 Body - Full Flow | End Connection Size N/A 1/2 in | Body Type N/A Female BSPT | Body Size N/A 1/2-14 | Cv N/A 11.5 | Orifice N/A 0.5 in12.7 mm | O-ring Material N/A Nitrile Buna Rubber | Production Category N/A 4 | Product Descriptions N/A Full Flow Quick Connect Body Female ISO Tapered | End Connection Type N/A Female British Standard Pipe Tapered |