Tube Fitting Nuts - Duolok
Duolok Tube Fitting Components - Duolok
Part # |
CAD |
Body Material |
Type |
Fitting Size |
Brand Series |
Production Category |
End Connection Type |
|---|---|---|---|---|---|---|---|
| ISSD32N |
CAD
N/A
|
Body Material N/A 316 SS | Type N/A Nut | Fitting Size N/A 2 in | Brand Series N/A Duolok | Production Category N/A 1 | End Connection Type N/A Duolok Tube Fitting Nut |
| ISSD3N |
CAD
N/A
|
Body Material N/A 316 SS | Type N/A Nut | Fitting Size N/A 3/16 in | Brand Series N/A Duolok | Production Category N/A 1 | End Connection Type N/A Duolok Tube Fitting Nut |
| ISSD4N |
CAD
N/A
|
Body Material N/A 316 SS | Type N/A Nut | Fitting Size N/A 1/4 in | Brand Series N/A Duolok | Production Category N/A 1 | End Connection Type N/A Duolok Tube Fitting Nut |
| ISSD5N |
CAD
N/A
|
Body Material N/A 316 SS | Type N/A Nut | Fitting Size N/A 5/16 in | Brand Series N/A Duolok | Production Category N/A 1 | End Connection Type N/A Duolok Tube Fitting Nut |
| ISSD6N |
CAD
N/A
|
Body Material N/A 316 SS | Type N/A Nut | Fitting Size N/A 3/8 in | Brand Series N/A Duolok | Production Category N/A 1 | End Connection Type N/A Duolok Tube Fitting Nut |
| ISSD8N |
CAD
N/A
|
Body Material N/A 316 SS | Type N/A Nut | Fitting Size N/A 1/2 in | Brand Series N/A Duolok | Production Category N/A 1 | End Connection Type N/A Duolok Tube Fitting Nut |
| ISSDM10N |
CAD
N/A
|
Body Material N/A 316 SS | Type N/A Nut | Fitting Size N/A 10 mm | Brand Series N/A Duolok | Production Category N/A 1 | End Connection Type N/A Duolok Tube Fitting Nut |
| ISSDM12N |
CAD
N/A
|
Body Material N/A 316 SS | Type N/A Nut | Fitting Size N/A 12 mm | Brand Series N/A Duolok | Production Category N/A 1 | End Connection Type N/A Duolok Tube Fitting Nut |
| ISSDM14N |
CAD
N/A
|
Body Material N/A 316 SS | Type N/A Nut | Fitting Size N/A 14 mm | Brand Series N/A Duolok | Production Category N/A 1 | End Connection Type N/A Duolok Tube Fitting Nut |
| ISSDM15N |
CAD
N/A
|
Body Material N/A 316 SS | Type N/A Nut | Fitting Size N/A 15 mm | Brand Series N/A Duolok | Production Category N/A 1 | End Connection Type N/A Duolok Tube Fitting Nut |
| ISSDM16N |
CAD
N/A
|
Body Material N/A 316 SS | Type N/A Nut | Fitting Size N/A 16 mm | Brand Series N/A Duolok | Production Category N/A 1 | End Connection Type N/A Duolok Tube Fitting Nut |
| ISSDM18N |
CAD
N/A
|
Body Material N/A 316 SS | Type N/A Nut | Fitting Size N/A 18 mm | Brand Series N/A Duolok | Production Category N/A 1 | End Connection Type N/A Duolok Tube Fitting Nut |
| ISSDM20N |
CAD
N/A
|
Body Material N/A 316 SS | Type N/A Nut | Fitting Size N/A 20 mm | Brand Series N/A Duolok | Production Category N/A 1 | End Connection Type N/A Duolok Tube Fitting Nut |
| ISSDM22N |
CAD
N/A
|
Body Material N/A 316 SS | Type N/A Nut | Fitting Size N/A 22 mm | Brand Series N/A Duolok | Production Category N/A 1 | End Connection Type N/A Duolok Tube Fitting Nut |
| ISSDM25N |
CAD
N/A
|
Body Material N/A 316 SS | Type N/A Nut | Fitting Size N/A 25 mm | Brand Series N/A Duolok | Production Category N/A 1 | End Connection Type N/A Duolok Tube Fitting Nut |
| ISSDM38N |
CAD
N/A
|
Body Material N/A 316 SS | Type N/A Nut | Fitting Size N/A 38 mm | Brand Series N/A Duolok | Production Category N/A 4 | End Connection Type N/A Duolok Tube Fitting Nut |
| ISSDM3N |
CAD
N/A
|
Body Material N/A 316 SS | Type N/A Nut | Fitting Size N/A 3 mm | Brand Series N/A Duolok | Production Category N/A 1 | End Connection Type N/A Duolok Tube Fitting Nut |
| ISSDM4N |
CAD
N/A
|
Body Material N/A 316 SS | Type N/A Nut | Fitting Size N/A 4 mm | Brand Series N/A Duolok | Production Category N/A 1 | End Connection Type N/A Duolok Tube Fitting Nut |
| ISSDM6N |
CAD
N/A
|
Body Material N/A 316 SS | Type N/A Nut | Fitting Size N/A 6 mm | Brand Series N/A Duolok | Production Category N/A 1 | End Connection Type N/A Duolok Tube Fitting Nut |
| ISSDM8N |
CAD
N/A
|
Body Material N/A 316 SS | Type N/A Nut | Fitting Size N/A 8 mm | Brand Series N/A Duolok | Production Category N/A 1 | End Connection Type N/A Duolok Tube Fitting Nut |
| IHCD2N |
CAD
N/A
|
Body Material N/A Alloy C-276 | Type N/A Nut | Fitting Size N/A 1/8 in | Brand Series N/A Duolok | Production Category N/A 1 | End Connection Type N/A Duolok Tube Fitting Nut |
| IHCD4N |
CAD
N/A
|
Body Material N/A Alloy C-276 | Type N/A Nut | Fitting Size N/A 1/4 in | Brand Series N/A Duolok | Production Category N/A 1 | End Connection Type N/A Duolok Tube Fitting Nut |
| IHCD6N |
CAD
N/A
|
Body Material N/A Alloy C-276 | Type N/A Nut | Fitting Size N/A 3/8 in | Brand Series N/A Duolok | Production Category N/A 1 | End Connection Type N/A Duolok Tube Fitting Nut |
| IHCD8N |
CAD
N/A
|
Body Material N/A Alloy C-276 | Type N/A Nut | Fitting Size N/A 1/2 in | Brand Series N/A Duolok | Production Category N/A 1 | End Connection Type N/A Duolok Tube Fitting Nut |
| IMD12N |
CAD
N/A
|
Body Material N/A Alloy 400 | Type N/A Nut | Fitting Size N/A 3/4 in | Brand Series N/A Duolok | Production Category N/A 3 | End Connection Type N/A Duolok Tube Fitting Nut |