Tube Fitting Ferrules Sets - Duolok
Duolok Tube Fitting Components - Duolok
Ferrule sets as shipped on arbors for easy assembly. Each arbor contains 10 front and back ferrule sets.
1 2
Part # |
CAD |
Body Material |
Type |
Fitting Size |
Tube OD |
Production Category |
End Connection Type |
|---|---|---|---|---|---|---|---|
| ISSD1FS |
CAD
N/A
|
Body Material N/A 316 SS | Type N/A Ferrule Set | Fitting Size N/A 1/16 in | Tube OD N/A | Production Category N/A 1 | End Connection Type N/A Nut Ferrule Set for Duolok Tube Fittings |
| ISSD2FS |
CAD
N/A
|
Body Material N/A 316 SS | Type N/A Ferrule Set | Fitting Size N/A 1/8 in | Tube OD N/A | Production Category N/A 1 | End Connection Type N/A Nut Ferrule Set for Duolok Tube Fittings |
| ISSD3FS |
CAD
N/A
|
Body Material N/A 316 SS | Type N/A Ferrule Set | Fitting Size N/A 3/16 in | Tube OD N/A | Production Category N/A 1 | End Connection Type N/A Nut Ferrule Set for Duolok Tube Fittings |
| ISSD4FS |
CAD
N/A
|
Body Material N/A 316 SS | Type N/A Ferrule Set | Fitting Size N/A 1/4 in | Tube OD N/A | Production Category N/A 1 | End Connection Type N/A Nut Ferrule Set for Duolok Tube Fittings |
| ISSD5FS |
CAD
N/A
|
Body Material N/A 316 SS | Type N/A Ferrule Set | Fitting Size N/A 5/16 in | Tube OD N/A | Production Category N/A 1 | End Connection Type N/A Nut Ferrule Set for Duolok Tube Fittings |
| ISSD6FS |
CAD
N/A
|
Body Material N/A 316 SS | Type N/A Ferrule Set | Fitting Size N/A 3/8 in | Tube OD N/A | Production Category N/A 1 | End Connection Type N/A Nut Ferrule Set for Duolok Tube Fittings |
| ISSD8FS |
CAD
N/A
|
Body Material N/A 316 SS | Type N/A Ferrule Set | Fitting Size N/A 1/2 in | Tube OD N/A | Production Category N/A 1 | End Connection Type N/A Nut Ferrule Set for Duolok Tube Fittings |
| ISSDM10FS |
CAD
N/A
|
Body Material N/A 316 SS | Type N/A Ferrule Set | Fitting Size N/A 10 mm | Tube OD N/A 10 mm | Production Category N/A 1 | End Connection Type N/A Nut Ferrule Set for Duolok Tube Fittings |
| ISSDM12FS |
CAD
N/A
|
Body Material N/A 316 SS | Type N/A Ferrule Set | Fitting Size N/A 12 mm | Tube OD N/A 12 mm | Production Category N/A 1 | End Connection Type N/A Nut Ferrule Set for Duolok Tube Fittings |
| ISSDM6FS |
CAD
N/A
|
Body Material N/A 316 SS | Type N/A Ferrule Set | Fitting Size N/A 6 mm | Tube OD N/A 6 mm | Production Category N/A 1 | End Connection Type N/A Nut Ferrule Set for Duolok Tube Fittings |
| ISSDM8FS |
CAD
N/A
|
Body Material N/A 316 SS | Type N/A Ferrule Set | Fitting Size N/A 8 mm | Tube OD N/A 8 mm | Production Category N/A 1 | End Connection Type N/A Nut Ferrule Set for Duolok Tube Fittings |
| IMD2FS |
CAD
N/A
|
Body Material N/A Alloy 400 | Type N/A Ferrule Set | Fitting Size N/A 1/8 in | Tube OD N/A | Production Category N/A 4 | End Connection Type N/A Nut Ferrule Set for Duolok Tube Fittings |
| IMD4FS |
CAD
N/A
|
Body Material N/A Alloy 400 | Type N/A Ferrule Set | Fitting Size N/A 1/4 in | Tube OD N/A | Production Category N/A 3 | End Connection Type N/A Back Ferrule for Duolok Tube Fittings |
| IMD6FS |
CAD
N/A
|
Body Material N/A Alloy 400 | Type N/A Ferrule Set | Fitting Size N/A 3/8 in | Tube OD N/A | Production Category N/A 3 | End Connection Type N/A Nut Ferrule Set for Duolok Tube Fittings |
| IMD8FS |
CAD
N/A
|
Body Material N/A Alloy 400 | Type N/A Ferrule Set | Fitting Size N/A 1/2 in | Tube OD N/A | Production Category N/A 3 | End Connection Type N/A Nut Ferrule Set for Duolok Tube Fittings |
| IHCD2FS |
CAD
N/A
|
Body Material N/A Alloy C-276 | Type N/A Ferrule Set | Fitting Size N/A 1/8 in | Tube OD N/A | Production Category N/A 4 | End Connection Type N/A Nut Ferrule Set for Duolok Tube Fittings |
| IHCD4FS |
CAD
N/A
|
Body Material N/A Alloy C-276 | Type N/A Ferrule Set | Fitting Size N/A 1/4 in | Tube OD N/A | Production Category N/A 3 | End Connection Type N/A Back Ferrule for Duolok Tube Fittings |
| IHCD6FS |
CAD
N/A
|
Body Material N/A Alloy C-276 | Type N/A Ferrule Set | Fitting Size N/A 3/8 in | Tube OD N/A | Production Category N/A 4 | End Connection Type N/A Nut Ferrule Set for Duolok Tube Fittings |
| IHCD8FS |
CAD
N/A
|
Body Material N/A Alloy C-276 | Type N/A Ferrule Set | Fitting Size N/A 1/2 in | Tube OD N/A | Production Category N/A 3 | End Connection Type N/A Nut Ferrule Set for Duolok Tube Fittings |
| IBD1FS |
CAD
N/A
|
Body Material N/A Brass | Type N/A Ferrule Set | Fitting Size N/A 1/16 in | Tube OD N/A | Production Category N/A 1 | End Connection Type N/A Nut Ferrule Set for Duolok Tube Fittings |
| IBD2FS |
CAD
N/A
|
Body Material N/A Brass | Type N/A Ferrule Set | Fitting Size N/A 1/8 in | Tube OD N/A | Production Category N/A 1 | End Connection Type N/A Nut Ferrule Set for Duolok Tube Fittings |
| IBD3FS |
CAD
N/A
|
Body Material N/A Brass | Type N/A Ferrule Set | Fitting Size N/A 3/16 in | Tube OD N/A | Production Category N/A 1 | End Connection Type N/A Nut Ferrule Set for Duolok Tube Fittings |
| IBD4FS |
CAD
N/A
|
Body Material N/A Brass | Type N/A Ferrule Set | Fitting Size N/A 1/4 in | Tube OD N/A | Production Category N/A 1 | End Connection Type N/A Nut Ferrule Set for Duolok Tube Fittings |
| IBD5FS |
CAD
N/A
|
Body Material N/A Brass | Type N/A Ferrule Set | Fitting Size N/A 5/16 in | Tube OD N/A | Production Category N/A 3 | End Connection Type N/A Nut Ferrule Set for Duolok Tube Fittings |
| IBD6FS |
CAD
N/A
|
Body Material N/A Brass | Type N/A Ferrule Set | Fitting Size N/A 3/8 in | Tube OD N/A | Production Category N/A 1 | End Connection Type N/A Nut Ferrule Set for Duolok Tube Fittings |
1 2