Plastic Tube Insert - Duolok
Duolok Tube Fitting Components - Duolok
Tube fittings inserts reinforce the wall of flexible plastic tubing so that it can retain the shape and resistance to allow nuts and ferrules to seal on the tubing and fitting.
1 2
Part # |
CAD |
Body Material |
Connection 1 - Type |
Connection 1 - Size |
Connection 2 - Type |
Connection 2 - Size |
Barb OD |
Tube ID |
Production Category |
End Connection Type |
|---|---|---|---|---|---|---|---|---|---|---|
| ISSD4TI2 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Insert | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Tubing Insert Barb | Connection 2 - Size N/A 1/8 in | Barb OD N/A | Tube ID N/A 1/8 in | Production Category N/A 1 | End Connection Type N/A Duolok Tube Fitting by Flexible Tubing Insert |
| ISSD4TI3 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Insert | Connection 1 - Size N/A 1/4 in | Connection 2 - Type N/A Tubing Insert Barb | Connection 2 - Size N/A 3/16 in | Barb OD N/A | Tube ID N/A 3/16 in | Production Category N/A 1 | End Connection Type N/A Duolok Tube Fitting by Flexible Tubing Insert |
| ISSD5TI2 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Insert | Connection 1 - Size N/A 5/16 in | Connection 2 - Type N/A Tubing Insert Barb | Connection 2 - Size N/A 1/8 in | Barb OD N/A | Tube ID N/A 1/8 in | Production Category N/A 4 | End Connection Type N/A Duolok Tube Fitting by Flexible Tubing Insert |
| ISSD5TI3 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Insert | Connection 1 - Size N/A 5/16 in | Connection 2 - Type N/A Tubing Insert Barb | Connection 2 - Size N/A 3/16 in | Barb OD N/A | Tube ID N/A 3/16 in | Production Category N/A 1 | End Connection Type N/A Duolok Tube Fitting by Flexible Tubing Insert |
| ISSD5TI4 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Insert | Connection 1 - Size N/A 5/16 in | Connection 2 - Type N/A Tubing Insert Barb | Connection 2 - Size N/A 1/4 in | Barb OD N/A | Tube ID N/A 1/4 in | Production Category N/A 1 | End Connection Type N/A Duolok Tube Fitting by Flexible Tubing Insert |
| ISSD6TI3 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Insert | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Tubing Insert Barb | Connection 2 - Size N/A 3/16 in | Barb OD N/A | Tube ID N/A 3/16 in | Production Category N/A 1 | End Connection Type N/A Duolok Tube Fitting by Flexible Tubing Insert |
| ISSD6TI4 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Insert | Connection 1 - Size N/A 3/8 in | Connection 2 - Type N/A Tubing Insert Barb | Connection 2 - Size N/A 1/4 in | Barb OD N/A | Tube ID N/A 1/4 in | Production Category N/A 1 | End Connection Type N/A Duolok Tube Fitting by Flexible Tubing Insert |
| ISSD8TI4 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Insert | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Tubing Insert Barb | Connection 2 - Size N/A 1/4 in | Barb OD N/A | Tube ID N/A 1/4 in | Production Category N/A 1 | End Connection Type N/A Duolok Tube Fitting by Flexible Tubing Insert |
| ISSD8TI6 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Insert | Connection 1 - Size N/A 1/2 in | Connection 2 - Type N/A Tubing Insert Barb | Connection 2 - Size N/A 3/8 in | Barb OD N/A | Tube ID N/A 3/8 in | Production Category N/A 1 | End Connection Type N/A Duolok Tube Fitting by Flexible Tubing Insert |
| ISSDM10TIM8 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Insert | Connection 1 - Size N/A 10 mm | Connection 2 - Type N/A Tubing Insert Barb | Connection 2 - Size N/A 8 mm | Barb OD N/A | Tube ID N/A 8 mm | Production Category N/A 1 | End Connection Type N/A Duolok Tube Fitting by Flexible Tubing Insert |
| ISSDM12TIM10 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Insert | Connection 1 - Size N/A 12 mm | Connection 2 - Type N/A Tubing Insert Barb | Connection 2 - Size N/A 10 mm | Barb OD N/A | Tube ID N/A 10 mm | Production Category N/A 1 | End Connection Type N/A Duolok Tube Fitting by Flexible Tubing Insert |
| ISSDM12TIM8 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Insert | Connection 1 - Size N/A 12 mm | Connection 2 - Type N/A Tubing Insert Barb | Connection 2 - Size N/A 8 mm | Barb OD N/A | Tube ID N/A 8 mm | Production Category N/A 1 | End Connection Type N/A Duolok Tube Fitting by Flexible Tubing Insert |
| ISSDM6TIM4 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Insert | Connection 1 - Size N/A 6 mm | Connection 2 - Type N/A Tubing Insert Barb | Connection 2 - Size N/A 4 mm | Barb OD N/A | Tube ID N/A 4 mm | Production Category N/A 1 | End Connection Type N/A Duolok Tube Fitting by Flexible Tubing Insert |
| ISSDM8TIM6 |
CAD
N/A
|
Body Material N/A 316 SS | Connection 1 - Type N/A Tube Insert | Connection 1 - Size N/A 8 mm | Connection 2 - Type N/A Tubing Insert Barb | Connection 2 - Size N/A 6 mm | Barb OD N/A | Tube ID N/A 6 mm | Production Category N/A 1 | End Connection Type N/A Duolok Tube Fitting by Flexible Tubing Insert |
1 2