JIC Tube socket weld adapter
JIC Tube socket weld adapter
Unit of Measure
1 

Part #

CAD

Body Material

Connection 1 - Type

Connection 1 - Size

Connection 2 - Type

Connection 2 - Size

Production Category

End Connection Type

B12-12J N/A CAD Icon (for items table) N/A 316 SS N/A Tube Socket Weld/Braze N/A 3/4 in N/A Male SAE 37° Flared N/A 3/4 in N/A 1 N/A Tube Socket Weld by Male SAE 37° Flare
B16-16J N/A CAD Icon (for items table) N/A 316 SS N/A Tube Socket Weld/Braze N/A 1 in N/A Male SAE 37° Flared N/A 1 in N/A 1 N/A Tube Socket Weld by Male SAE 37° Flare
B16-16J-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Socket Weld/Braze N/A 1 in N/A Male SAE 37° Flared N/A 1 in N/A 4 N/A Tube Socket Weld by Male SAE 37° Flare
B20-20J N/A CAD Icon (for items table) N/A 316 SS N/A Tube Socket Weld/Braze N/A 1 1/4 in N/A Male SAE 37° Flared N/A 1 1/4 in N/A 1 N/A Tube Socket Weld by Male SAE 37° Flare
B20-20J-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Socket Weld/Braze N/A 1 1/4 in N/A Male SAE 37° Flared N/A 1 1/4 in N/A 4 N/A Tube Socket Weld by Male SAE 37° Flare
B24-24J N/A CAD Icon (for items table) N/A 316 SS N/A Tube Socket Weld/Braze N/A 1 1/2 in N/A Male SAE 37° Flared N/A 1 1/2 in N/A 4 N/A Tube Socket Weld by Male SAE 37° Flare
B32-32J N/A CAD Icon (for items table) N/A 316 SS N/A Tube Socket Weld/Braze N/A 2 in N/A Male SAE 37° Flared N/A 2 in N/A 1 N/A Tube Socket Weld by Male SAE 37° Flare
B32-32J-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Socket Weld/Braze N/A 2 in N/A Male SAE 37° Flared N/A 2 in N/A 4 N/A Tube Socket Weld by Male SAE 37° Flare
B4-4J N/A CAD Icon (for items table) N/A 316 SS N/A Tube Socket Weld/Braze N/A 1/4 in N/A Male SAE 37° Flared N/A 1/4 in N/A 1 N/A Tube Socket Weld by Male SAE 37° Flare
B4-4J-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Socket Weld/Braze N/A 1/4 in N/A Male SAE 37° Flared N/A 1/4 in N/A 4 N/A Tube Socket Weld by Male SAE 37° Flare
B6-6J N/A CAD Icon (for items table) N/A 316 SS N/A Tube Socket Weld/Braze N/A 3/8 in N/A Male SAE 37° Flared N/A 3/8 in N/A 1 N/A Tube Socket Weld by Male SAE 37° Flare
B8-8J N/A CAD Icon (for items table) N/A 316 SS N/A Tube Socket Weld/Braze N/A 1/2 in N/A Male SAE 37° Flared N/A 1/2 in N/A 1 N/A Tube Socket Weld by Male SAE 37° Flare
B8-8J-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Socket Weld/Braze N/A 1/2 in N/A Male SAE 37° Flared N/A 1/2 in N/A 4 N/A Tube Socket Weld by Male SAE 37° Flare
B12-12J-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Socket Weld/Braze N/A 3/4 in N/A Male SAE 37° Flared N/A 3/4 in N/A 4 N/A Tube Socket Weld by Male SAE 37° Flare
B24-24J-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Socket Weld/Braze N/A 1 1/2 in N/A Male SAE 37° Flared N/A 1 1/2 in N/A 4 N/A Tube Socket Weld by Male SAE 37° Flare
B6-6J-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Socket Weld/Braze N/A 3/8 in N/A Male SAE 37° Flared N/A 3/8 in N/A 4 N/A Tube Socket Weld by Male SAE 37° Flare
Unit of Measure
1