SSP Corporation
8250 Boyle Parkway
Twinsburg, OH 44087-2200
U.S.A.
Phone: 330-425-4250
Email: customer.inquiries@myssp.com
8250 Boyle Parkway
Twinsburg, OH 44087-2200
U.S.A.
Phone: 330-425-4250
Email: customer.inquiries@myssp.com
Unit of Measure
1 2
Part # |
CAD |
Body Material |
Connection 1 - Type |
Connection 1 - Size |
Connection 2 - Type |
Connection 2 - Size |
B |
Production Category |
End Connection Type |
|---|---|---|---|---|---|---|---|---|---|
| W12-12J |
N/A
|
N/A 316 SS | N/A Pipe Socket Weld | N/A 3/4 in | N/A Male SAE 37° Flared | N/A 3/4 in | N/A 0.56 in | N/A 1 | N/A Pipe Socket Weld by Male SAE 37° Flare |
| W16-16J |
N/A
|
N/A 316 SS | N/A Pipe Socket Weld | N/A 1 in | N/A Male SAE 37° Flared | N/A 1 in | N/A 0.63 in | N/A 1 | N/A Pipe Socket Weld by Male SAE 37° Flare |
| W16-20J |
N/A
|
N/A 316 SS | N/A Pipe Socket Weld | N/A 1 in | N/A Male SAE 37° Flared | N/A 1 1/4 in | N/A 0.63 in | N/A 1 | N/A Pipe Socket Weld by Male SAE 37° Flare |
| W20-20J |
N/A
|
N/A 316 SS | N/A Pipe Socket Weld | N/A 1 1/4 in | N/A Male SAE 37° Flared | N/A 1 1/4 in | N/A 0.69 in | N/A 1 | N/A Pipe Socket Weld by Male SAE 37° Flare |
| W24-24J |
N/A
|
N/A 316 SS | N/A Pipe Socket Weld | N/A 1 1/2 in | N/A Male SAE 37° Flared | N/A 1 1/2 in | N/A 0.75 in | N/A 1 | N/A Pipe Socket Weld by Male SAE 37° Flare |
| W32-24J-M |
N/A
|
N/A Alloy 400 | N/A Pipe Socket Weld | N/A 2 in | N/A Male SAE 37° Flared | N/A 1 1/2 in | N/A 0.88 in | N/A 4 | N/A Pipe Socket Weld by Male SAE 37° Flare |
| W32-32J |
N/A
|
N/A 316 SS | N/A Pipe Socket Weld | N/A 2 in | N/A Male SAE 37° Flared | N/A 2 in | N/A 0.88 in | N/A 1 | N/A Pipe Socket Weld by Male SAE 37° Flare |
| W4-4J |
N/A
|
N/A 316 SS | N/A Pipe Socket Weld | N/A 1/4 in | N/A Male SAE 37° Flared | N/A 1/4 in | N/A 0.38 in | N/A 1 | N/A Pipe Socket Weld by Male SAE 37° Flare |
| W4-8J |
N/A
|
N/A 316 SS | N/A Pipe Socket Weld | N/A 1/4 in | N/A Male SAE 37° Flared | N/A 1/2 in | N/A 0.38 in | N/A 1 | N/A Pipe Socket Weld by Male SAE 37° Flare |
| W8-12J |
N/A
|
N/A 316 SS | N/A Pipe Socket Weld | N/A 1/2 in | N/A Male SAE 37° Flared | N/A 3/4 in | N/A 0.50 in | N/A 1 | N/A Pipe Socket Weld by Male SAE 37° Flare |
| W8-6J |
N/A
|
N/A 316 SS | N/A Pipe Socket Weld | N/A 1/2 in | N/A Male SAE 37° Flared | N/A 3/8 in | N/A 0.50 in | N/A 1 | N/A Pipe Socket Weld by Male SAE 37° Flare |
| W8-8J |
N/A
|
N/A 316 SS | N/A Pipe Socket Weld | N/A 1/2 in | N/A Male SAE 37° Flared | N/A 1/2 in | N/A 0.50 in | N/A 1 | N/A Pipe Socket Weld by Male SAE 37° Flare |
| W12-12J-M |
N/A
|
N/A Alloy 400 | N/A Pipe Socket Weld | N/A 3/4 in | N/A Male SAE 37° Flared | N/A 3/4 in | N/A 0.56 in | N/A 4 | N/A Pipe Socket Weld by Male SAE 37° Flare |
| W16-16J-M |
N/A
|
N/A Alloy 400 | N/A Pipe Socket Weld | N/A 1 in | N/A Male SAE 37° Flared | N/A 1 in | N/A 0.63 in | N/A 4 | N/A Pipe Socket Weld by Male SAE 37° Flare |
| W16-20J-M |
N/A
|
N/A Alloy 400 | N/A Pipe Socket Weld | N/A 1 in | N/A Male SAE 37° Flared | N/A 1 1/4 in | N/A 0.63 in | N/A 4 | N/A Pipe Socket Weld by Male SAE 37° Flare |
| W20-20J-M |
N/A
|
N/A Alloy 400 | N/A Pipe Socket Weld | N/A 1 1/4 in | N/A Male SAE 37° Flared | N/A 1 1/4 in | N/A 0.69 in | N/A 3 | N/A Pipe Socket Weld by Male SAE 37° Flare |
| W24-24J-M |
N/A
|
N/A Alloy 400 | N/A Pipe Socket Weld | N/A 1 1/2 in | N/A Male SAE 37° Flared | N/A 1 1/2 in | N/A 0.75 in | N/A 3 | N/A Pipe Socket Weld by Male SAE 37° Flare |
| W32-32J-M |
N/A
|
N/A Alloy 400 | N/A Pipe Socket Weld | N/A 2 in | N/A Male SAE 37° Flared | N/A 2 in | N/A 0.88 in | N/A 4 | N/A Pipe Socket Weld by Male SAE 37° Flare |
| W4-4J-M |
N/A
|
N/A Alloy 400 | N/A Pipe Socket Weld | N/A 1/4 in | N/A Male SAE 37° Flared | N/A 1/4 in | N/A 0.38 in | N/A 3 | N/A Pipe Socket Weld by Male SAE 37° Flare |
| W4-8J-M |
N/A
|
N/A Alloy 400 | N/A Pipe Socket Weld | N/A 1/4 in | N/A Male SAE 37° Flared | N/A 1/2 in | N/A 0.38 in | N/A 4 | N/A Pipe Socket Weld by Male SAE 37° Flare |
| W8-12J-M |
N/A
|
N/A Alloy 400 | N/A Pipe Socket Weld | N/A 1/2 in | N/A Male SAE 37° Flared | N/A 3/4 in | N/A 0.50 in | N/A 3 | N/A Pipe Socket Weld by Male SAE 37° Flare |
| W8-6J-M |
N/A
|
N/A Alloy 400 | N/A Pipe Socket Weld | N/A 1/2 in | N/A Male SAE 37° Flared | N/A 3/8 in | N/A 0.50 in | N/A 4 | N/A Pipe Socket Weld by Male SAE 37° Flare |
| W6-6J |
N/A
|
N/A 316 SS | N/A Pipe Socket Weld | N/A 3/8 in | N/A Male SAE 37° Flared | N/A 3/8 in | N/A 0.44 in | N/A 3 | N/A Pipe Socket Weld by Male SAE 37° Flare |
| W32-24J |
N/A
|
N/A 316 SS | N/A Pipe Socket Weld | N/A 2 in | N/A Male SAE 37° Flared | N/A 1 1/2 in | N/A 0.88 in | N/A 4 | N/A Pipe Socket Weld by Male SAE 37° Flare |
| W6-6J-M |
N/A
|
N/A Alloy 400 | N/A Pipe Socket Weld | N/A 3/8 in | N/A Male SAE 37° Flared | N/A 3/8 in | N/A 0.44 in | N/A 3 | N/A Pipe Socket Weld by Male SAE 37° Flare |
Unit of Measure
1 2