W-J-SOLIDWORKS-RENDER
JIC Tube socket weld adapter
Unit of Measure
1 2 

Part #

CAD

Body Material

Connection 1 - Type

Connection 1 - Size

Connection 2 - Type

Connection 2 - Size

B

Production Category

End Connection Type

W12-12J N/A CAD Icon (for items table) N/A 316 SS N/A Pipe Socket Weld N/A 3/4 in N/A Male SAE 37° Flared N/A 3/4 in N/A 0.56 in N/A 1 N/A Pipe Socket Weld by Male SAE 37° Flare
W16-16J N/A CAD Icon (for items table) N/A 316 SS N/A Pipe Socket Weld N/A 1 in N/A Male SAE 37° Flared N/A 1 in N/A 0.63 in N/A 1 N/A Pipe Socket Weld by Male SAE 37° Flare
W16-20J N/A CAD Icon (for items table) N/A 316 SS N/A Pipe Socket Weld N/A 1 in N/A Male SAE 37° Flared N/A 1 1/4 in N/A 0.63 in N/A 1 N/A Pipe Socket Weld by Male SAE 37° Flare
W20-20J N/A CAD Icon (for items table) N/A 316 SS N/A Pipe Socket Weld N/A 1 1/4 in N/A Male SAE 37° Flared N/A 1 1/4 in N/A 0.69 in N/A 1 N/A Pipe Socket Weld by Male SAE 37° Flare
W24-24J N/A CAD Icon (for items table) N/A 316 SS N/A Pipe Socket Weld N/A 1 1/2 in N/A Male SAE 37° Flared N/A 1 1/2 in N/A 0.75 in N/A 1 N/A Pipe Socket Weld by Male SAE 37° Flare
W32-24J-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Pipe Socket Weld N/A 2 in N/A Male SAE 37° Flared N/A 1 1/2 in N/A 0.88 in N/A 4 N/A Pipe Socket Weld by Male SAE 37° Flare
W32-32J N/A CAD Icon (for items table) N/A 316 SS N/A Pipe Socket Weld N/A 2 in N/A Male SAE 37° Flared N/A 2 in N/A 0.88 in N/A 1 N/A Pipe Socket Weld by Male SAE 37° Flare
W4-4J N/A CAD Icon (for items table) N/A 316 SS N/A Pipe Socket Weld N/A 1/4 in N/A Male SAE 37° Flared N/A 1/4 in N/A 0.38 in N/A 1 N/A Pipe Socket Weld by Male SAE 37° Flare
W4-8J N/A CAD Icon (for items table) N/A 316 SS N/A Pipe Socket Weld N/A 1/4 in N/A Male SAE 37° Flared N/A 1/2 in N/A 0.38 in N/A 1 N/A Pipe Socket Weld by Male SAE 37° Flare
W8-12J N/A CAD Icon (for items table) N/A 316 SS N/A Pipe Socket Weld N/A 1/2 in N/A Male SAE 37° Flared N/A 3/4 in N/A 0.50 in N/A 1 N/A Pipe Socket Weld by Male SAE 37° Flare
W8-6J N/A CAD Icon (for items table) N/A 316 SS N/A Pipe Socket Weld N/A 1/2 in N/A Male SAE 37° Flared N/A 3/8 in N/A 0.50 in N/A 1 N/A Pipe Socket Weld by Male SAE 37° Flare
W8-8J N/A CAD Icon (for items table) N/A 316 SS N/A Pipe Socket Weld N/A 1/2 in N/A Male SAE 37° Flared N/A 1/2 in N/A 0.50 in N/A 1 N/A Pipe Socket Weld by Male SAE 37° Flare
W12-12J-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Pipe Socket Weld N/A 3/4 in N/A Male SAE 37° Flared N/A 3/4 in N/A 0.56 in N/A 4 N/A Pipe Socket Weld by Male SAE 37° Flare
W16-16J-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Pipe Socket Weld N/A 1 in N/A Male SAE 37° Flared N/A 1 in N/A 0.63 in N/A 4 N/A Pipe Socket Weld by Male SAE 37° Flare
W16-20J-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Pipe Socket Weld N/A 1 in N/A Male SAE 37° Flared N/A 1 1/4 in N/A 0.63 in N/A 4 N/A Pipe Socket Weld by Male SAE 37° Flare
W20-20J-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Pipe Socket Weld N/A 1 1/4 in N/A Male SAE 37° Flared N/A 1 1/4 in N/A 0.69 in N/A 3 N/A Pipe Socket Weld by Male SAE 37° Flare
W24-24J-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Pipe Socket Weld N/A 1 1/2 in N/A Male SAE 37° Flared N/A 1 1/2 in N/A 0.75 in N/A 3 N/A Pipe Socket Weld by Male SAE 37° Flare
W32-32J-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Pipe Socket Weld N/A 2 in N/A Male SAE 37° Flared N/A 2 in N/A 0.88 in N/A 4 N/A Pipe Socket Weld by Male SAE 37° Flare
W4-4J-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Pipe Socket Weld N/A 1/4 in N/A Male SAE 37° Flared N/A 1/4 in N/A 0.38 in N/A 3 N/A Pipe Socket Weld by Male SAE 37° Flare
W4-8J-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Pipe Socket Weld N/A 1/4 in N/A Male SAE 37° Flared N/A 1/2 in N/A 0.38 in N/A 4 N/A Pipe Socket Weld by Male SAE 37° Flare
W8-12J-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Pipe Socket Weld N/A 1/2 in N/A Male SAE 37° Flared N/A 3/4 in N/A 0.50 in N/A 3 N/A Pipe Socket Weld by Male SAE 37° Flare
W8-6J-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Pipe Socket Weld N/A 1/2 in N/A Male SAE 37° Flared N/A 3/8 in N/A 0.50 in N/A 4 N/A Pipe Socket Weld by Male SAE 37° Flare
W6-6J N/A CAD Icon (for items table) N/A 316 SS N/A Pipe Socket Weld N/A 3/8 in N/A Male SAE 37° Flared N/A 3/8 in N/A 0.44 in N/A 3 N/A Pipe Socket Weld by Male SAE 37° Flare
W32-24J N/A CAD Icon (for items table) N/A 316 SS N/A Pipe Socket Weld N/A 2 in N/A Male SAE 37° Flared N/A 1 1/2 in N/A 0.88 in N/A 4 N/A Pipe Socket Weld by Male SAE 37° Flare
W6-6J-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Pipe Socket Weld N/A 3/8 in N/A Male SAE 37° Flared N/A 3/8 in N/A 0.44 in N/A 3 N/A Pipe Socket Weld by Male SAE 37° Flare
Unit of Measure
1 2