
SSP Corporation
8250 Boyle Parkway
Twinsburg, OH 44087-2200
U.S.A.
Phone: 330-425-4250
Email: customer.inquiries@myssp.com
8250 Boyle Parkway
Twinsburg, OH 44087-2200
U.S.A.
Phone: 330-425-4250
Email: customer.inquiries@myssp.com
Unit of Measure
1
Part # |
CAD |
Body Material |
Connection 1 - Type |
Connection 1 - Size |
Connection 2 - Type |
Connection 2 - Size |
Production Category |
End Connection Type |
|---|---|---|---|---|---|---|---|---|
| BZ4-4J |
N/A
|
N/A 316 SS | N/A Tube Socket Weld Deep | N/A 1/4 in | N/A Male SAE 37° Flared | N/A 1/4 in | N/A 4 | N/A Tube Socket Weld by Male SAE 37° Flare |
| BZ6-6J |
N/A
|
N/A 316 SS | N/A Tube Socket Weld Deep | N/A 3/8 in | N/A Male SAE 37° Flared | N/A 3/8 in | N/A 4 | N/A Tube Socket Weld by Male SAE 37° Flare |
| BZ8-8J |
N/A
|
N/A 316 SS | N/A Tube Socket Weld Deep | N/A 1/2 in | N/A Male SAE 37° Flared | N/A 1/2 in | N/A 4 | N/A Tube Socket Weld by Male SAE 37° Flare |
| BZ12-12J |
N/A
|
N/A 316 SS | N/A Tube Socket Weld Deep | N/A 3/4 in | N/A Male SAE 37° Flared | N/A 3/4 in | N/A 4 | N/A Tube Socket Weld by Male SAE 37° Flare |
| BZ16-16J |
N/A
|
N/A 316 SS | N/A Tube Socket Weld Deep | N/A 1 in | N/A Male SAE 37° Flared | N/A 1 in | N/A 4 | N/A Tube Socket Weld by Male SAE 37° Flare |
| BZ4-4J-M |
N/A
|
N/A Alloy 400 | N/A Tube Socket Weld Deep | N/A 1/4 in | N/A Male SAE 37° Flared | N/A 1/4 in | N/A 4 | N/A Tube Socket Weld by Male SAE 37° Flare |
| BZ6-6J-M |
N/A
|
N/A Alloy 400 | N/A Tube Socket Weld Deep | N/A 3/8 in | N/A Male SAE 37° Flared | N/A 3/8 in | N/A 4 | N/A Tube Socket Weld by Male SAE 37° Flare |
| BZ8-8J-M |
N/A
|
N/A Alloy 400 | N/A Tube Socket Weld Deep | N/A 1/2 in | N/A Male SAE 37° Flared | N/A 1/2 in | N/A 4 | N/A Tube Socket Weld by Male SAE 37° Flare |
| BZ12-12J-M |
N/A
|
N/A Alloy 400 | N/A Tube Socket Weld Deep | N/A 3/4 in | N/A Male SAE 37° Flared | N/A 3/4 in | N/A 4 | N/A Tube Socket Weld by Male SAE 37° Flare |
| BZ16-16J-M |
N/A
|
N/A Alloy 400 | N/A Tube Socket Weld Deep | N/A 1 in | N/A Male SAE 37° Flared | N/A 1 in | N/A 4 | N/A Tube Socket Weld by Male SAE 37° Flare |
Unit of Measure
1