Socket Weld Adapter
Socket Weld Adapter
Unit of Measure
1 2 

Part #

CAD

Body Material

A_NUM

Connection 1 - Type

Connection 1 - Size

Connection 2 - Type

Connection 2 - Size

CPV P/N

Production Category

End Connection Type

4-8SWA-M N/A CAD Icon (for items table) N/A Alloy 400 N/A 0.54 in N/A Tube Socket Weld N/A 1/4 in N/A Male Pipe Weld N/A 1/2 in N/A H865-4-8-M N/A 4 N/A Tube Socket Weld by Pipe Stub Weld
6-6SWA-M N/A CAD Icon (for items table) N/A Alloy 400 N/A 0.72 in N/A Tube Socket Weld N/A 3/8 in N/A Male Pipe Weld N/A 3/8 in N/A H865-6-6-M N/A 4 N/A Tube Socket Weld by Pipe Stub Weld
6SWA-M N/A CAD Icon (for items table) N/A Alloy 400 N/A 0.44 in N/A Tube Socket Weld N/A 3/8 in N/A Male Pipe Weld N/A 1/4 in N/A H865-6-4-M N/A 4 N/A Tube Socket Weld by Pipe Stub Weld
8-8SWA-M N/A CAD Icon (for items table) N/A Alloy 400 N/A 0.86 in N/A Tube Socket Weld N/A 1/2 in N/A Male Pipe Weld N/A 1/2 in N/A H865-8-8-M N/A 4 N/A Tube Socket Weld by Pipe Stub Weld
8SWA-M N/A CAD Icon (for items table) N/A Alloy 400 N/A 0.54 in N/A Tube Socket Weld N/A 1/2 in N/A Male Pipe Weld N/A 3/8 in N/A H865-8-6-M N/A 3 N/A Tube Socket Weld by Pipe Stub Weld
Unit of Measure
1 2