JIC silbraze tube socket weld adapter
JIC deep tube socket weld adapter
Unit of Measure
1 

Part #

CAD

Body Material

Connection 1 - Type

Connection 1 - Size

Connection 2 - Type

Connection 2 - Size

Production Category

End Connection Type

BZ4-4J-UT N/A CAD Icon (for items table) N/A 316 SS N/A Tube Socket Weld Silbraze N/A 1/4 in N/A Male SAE 37° Flared N/A 1/4 in N/A 4 N/A Tube Socket Weld SliBraze by Male SAE 37° Flare
BZ6-6J-UT N/A CAD Icon (for items table) N/A 316 SS N/A Tube Socket Weld Silbraze N/A 3/8 in N/A Male SAE 37° Flared N/A 3/8 in N/A 4 N/A Tube Socket Weld SliBraze by Male SAE 37° Flare
BZ8-8J-UT N/A CAD Icon (for items table) N/A 316 SS N/A Tube Socket Weld Silbraze N/A 1/2 in N/A Male SAE 37° Flared N/A 1/2 in N/A 4 N/A Tube Socket Weld SliBraze by Male SAE 37° Flare
BZ12-12J-UT N/A CAD Icon (for items table) N/A 316 SS N/A Tube Socket Weld Silbraze N/A 3/4 in N/A Male SAE 37° Flared N/A 3/4 in N/A 4 N/A Tube Socket Weld SliBraze by Male SAE 37° Flare
BZ16-16J-UT N/A CAD Icon (for items table) N/A 316 SS N/A Tube Socket Weld Silbraze N/A 1 in N/A Male SAE 37° Flared N/A 1 in N/A 4 N/A Tube Socket Weld SliBraze by Male SAE 37° Flare
BZ20-20J-UT N/A CAD Icon (for items table) N/A 316 SS N/A Tube Socket Weld Silbraze N/A 1 1/4 in N/A Male SAE 37° Flared N/A 1 1/4 in N/A 4 N/A Tube Socket Weld SliBraze by Male SAE 37° Flare
BZ24-24J-UT N/A CAD Icon (for items table) N/A 316 SS N/A Tube Socket Weld Silbraze N/A 1 1/2 in N/A Male SAE 37° Flared N/A 1 1/2 in N/A 4 N/A Tube Socket Weld SliBraze by Male SAE 37° Flare
BZ32-32J-UT N/A CAD Icon (for items table) N/A 316 SS N/A Tube Socket Weld Silbraze N/A 2 in N/A Male SAE 37° Flared N/A 2 in N/A 4 N/A Tube Socket Weld SliBraze by Male SAE 37° Flare
BZ4-4J-UT-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Socket Weld Silbraze N/A 1/4 in N/A Male SAE 37° Flared N/A 1/4 in N/A 4 N/A Tube Socket Weld SliBraze by Male SAE 37° Flare
BZ6-6J-UT-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Socket Weld Silbraze N/A 3/8 in N/A Male SAE 37° Flared N/A 3/8 in N/A 4 N/A Tube Socket Weld SliBraze by Male SAE 37° Flare
BZ8-8J-UT-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Socket Weld Silbraze N/A 1/2 in N/A Male SAE 37° Flared N/A 1/2 in N/A 4 N/A Tube Socket Weld SliBraze by Male SAE 37° Flare
BZ12-12J-UT-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Socket Weld Silbraze N/A 3/4 in N/A Male SAE 37° Flared N/A 3/4 in N/A 4 N/A Tube Socket Weld SliBraze by Male SAE 37° Flare
BZ16-16J-UT-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Socket Weld Silbraze N/A 1 in N/A Male SAE 37° Flared N/A 1 in N/A 4 N/A Tube Socket Weld SliBraze by Male SAE 37° Flare
BZ20-20J-UT-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Socket Weld Silbraze N/A 1 1/4 in N/A Male SAE 37° Flared N/A 1 1/4 in N/A 4 N/A Tube Socket Weld SliBraze by Male SAE 37° Flare
BZ24-24J-UT-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Socket Weld Silbraze N/A 1 1/2 in N/A Male SAE 37° Flared N/A 1 1/2 in N/A 4 N/A Tube Socket Weld SliBraze by Male SAE 37° Flare
BZ32-32J-UT-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Socket Weld Silbraze N/A 2 in N/A Male SAE 37° Flared N/A 2 in N/A 4 N/A Tube Socket Weld SliBraze by Male SAE 37° Flare
Unit of Measure
1