WZ-J-SOLIDWORKS-RENDER
JIC silbraze tube socket weld adapter
Unit of Measure
1 2 

Part #

CAD

Body Material

Connection 1 - Type

Connection 1 - Size

Connection 2 - Type

Connection 2 - Size

Aeroquip P/N

Production Category

End Connection Type

WZ8-8J-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Pipe Socket Weld Silbraze N/A 1/2 in N/A Male SAE 37° Flared N/A 1/2 in N/A N/A 4 N/A Pipe Socket Weld by Male SAE 37° Flare
WZ8-10J-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Pipe Socket Weld Silbraze N/A 1/2 in N/A Male SAE 37° Flared N/A 5/8 in N/A N/A 4 N/A Pipe Socket Weld by Male SAE 37° Flare
WZ8-12J-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Pipe Socket Weld Silbraze N/A 1/2 in N/A Male SAE 37° Flared N/A 3/4 in N/A N/A 4 N/A Pipe Socket Weld by Male SAE 37° Flare
WZ8-16J-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Pipe Socket Weld Silbraze N/A 1/2 in N/A Male SAE 37° Flared N/A 1 in N/A N/A 4 N/A Pipe Socket Weld by Male SAE 37° Flare
WZ12-12J-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Pipe Socket Weld Silbraze N/A 3/4 in N/A Male SAE 37° Flared N/A 3/4 in N/A N/A 4 N/A Pipe Socket Weld by Male SAE 37° Flare
WZ12-16J-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Pipe Socket Weld Silbraze N/A 3/4 in N/A Male SAE 37° Flared N/A 1 in N/A N/A 4 N/A Pipe Socket Weld by Male SAE 37° Flare
WZ12-20J-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Pipe Socket Weld Silbraze N/A 3/4 in N/A Male SAE 37° Flared N/A 1 1/4 in N/A N/A 4 N/A Pipe Socket Weld by Male SAE 37° Flare
WZ16-16J-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Pipe Socket Weld Silbraze N/A 1 in N/A Male SAE 37° Flared N/A 1 in N/A N/A 4 N/A Pipe Socket Weld by Male SAE 37° Flare
WZ16-20J-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Pipe Socket Weld Silbraze N/A 1 in N/A Male SAE 37° Flared N/A 1 1/4 in N/A N/A 4 N/A Pipe Socket Weld by Male SAE 37° Flare
WZ16-24J-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Pipe Socket Weld Silbraze N/A 1 in N/A Male SAE 37° Flared N/A 1 1/2 in N/A N/A 4 N/A Pipe Socket Weld by Male SAE 37° Flare
WZ20-20J-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Pipe Socket Weld Silbraze N/A 1 1/4 in N/A Male SAE 37° Flared N/A 1 1/4 in N/A N/A 4 N/A Pipe Socket Weld by Male SAE 37° Flare
WZ20-24J-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Pipe Socket Weld Silbraze N/A 1 1/4 in N/A Male SAE 37° Flared N/A 1 1/2 in N/A N/A 4 N/A Pipe Socket Weld by Male SAE 37° Flare
WZ24-24J-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Pipe Socket Weld Silbraze N/A 1 1/2 in N/A Male SAE 37° Flared N/A 1 1/2 in N/A N/A 4 N/A Pipe Socket Weld by Male SAE 37° Flare
WZ24-32J-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Pipe Socket Weld Silbraze N/A 1 1/2 in N/A Male SAE 37° Flared N/A 2 in N/A N/A 4 N/A Pipe Socket Weld by Male SAE 37° Flare
WZ32-32J-M N/A CAD Icon (for items table) N/A Alloy 400 N/A Pipe Socket Weld Silbraze N/A 2 in N/A Male SAE 37° Flared N/A 2 in N/A N/A 4 N/A Pipe Socket Weld by Male SAE 37° Flare
Unit of Measure
1 2