
SSP Corporation
8250 Boyle Parkway
Twinsburg, OH 44087-2200
U.S.A.
Phone: 330-425-4250
Email: customer.inquiries@myssp.com
8250 Boyle Parkway
Twinsburg, OH 44087-2200
U.S.A.
Phone: 330-425-4250
Email: customer.inquiries@myssp.com
EB Series Encapsulated Ball Valves are used in analytical instrumentation and other applications up to 3000 psig where extremely low internal dead space, cleanliness and purgability are required.
Specifications
- MAWP: up to 3000 psig (206 bar)
- Temperature Range: -65 to 300° F (-53 to 148° C)
- Orifice Sizes: 0.052 to 0.406
- Two-way, angle, and three-way balls valves
- Body Materials: Forged 316 SS, Alloy 400, C-276 and brass
- Packing Material: Modified PTFE
- End Connections
- Types: Duolok, Unilok, or Griplok tube fitting, NPT, BSPT pipe and AN flared end connections. Other end connections are available.
- Sizes: 1/16 to 3/4 in. (6 to 12 mm)..
EB Series Ball Valves are highly configurable. Our website contains the most popular FB Series ball valves configurations - many more configurations are available. To specify other configurations, please see the EB Series Ball Valves Catalog or contact SSP Customer Service.
Options
- Colored handles
- Vented valves
- Special ASTM 93G Level C compliant cleaning
- Actuator Brackets and Couplings
- Sour gas per ISO 15156/MR01-75
- Special Flow Paths for:
- Sampling
- Quarter-Turn Switching
- Drain/Purge
- Tee Flow
Part # |
CAD |
Body Material |
Connection 1 - Type |
Connection 1 - Size |
Connection 2 - Type |
Connection 2 - Size |
DETAIL_SET |
Cv |
Orifice |
Hardware |
Packing Material |
Vent Type |
Actuation Type |
Production Category |
End Connection Type |
End Connections |
Description Text |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 41GD1-316 |
N/A
|
N/A 316 SS | N/A Duolok Tube Fitting | N/A 1/16 in | N/A Duolok Tube Fitting | N/A 1/16 in | N/A 2 | N/A 0.10 | N/A 0.052 in1.3208 mm | N/A . | N/A Modified PTFE | N/A | N/A . | N/A 1 | N/A Duolok Tube End | N/A TF x TF | N/A One Piece Ball Valve |
| 41GD1-316-BL |
N/A
|
N/A 316 SS | N/A Duolok Tube Fitting | N/A 1/16 in | N/A Duolok Tube Fitting | N/A 1/16 in | N/A 2 | N/A 0.10 | N/A 0.052 in1.3208 mm | N/A . | N/A Modified PTFE | N/A | N/A . | N/A 2 | N/A Duolok Tube End | N/A TF x TF | N/A One Piece Ball Valve |
| 41GD1-316-BL-LD2 |
N/A
|
N/A 316 SS | N/A Duolok Tube Fitting | N/A 1/16 in | N/A Duolok Tube Fitting | N/A 1/16 in | N/A 2 | N/A 0.10 | N/A 0.052 in1.3208 mm | N/A Locking Device | N/A Modified PTFE | N/A | N/A . | N/A 2 | N/A Duolok Tube End | N/A TF x TF | N/A One Piece Ball Valve |
| 41GD1-316-GR |
N/A
|
N/A 316 SS | N/A Duolok Tube Fitting | N/A 1/16 in | N/A Duolok Tube Fitting | N/A 1/16 in | N/A 2 | N/A 0.10 | N/A 0.052 in1.3208 mm | N/A . | N/A Modified PTFE | N/A | N/A . | N/A 2 | N/A Duolok Tube End | N/A TF x TF | N/A One Piece Ball Valve |
| 41GD1-316-GR-LD2 |
N/A
|
N/A 316 SS | N/A Duolok Tube Fitting | N/A 1/16 in | N/A Duolok Tube Fitting | N/A 1/16 in | N/A 2 | N/A 0.10 | N/A 0.052 in1.3208 mm | N/A Locking Device | N/A Modified PTFE | N/A | N/A . | N/A 2 | N/A Duolok Tube End | N/A TF x TF | N/A One Piece Ball Valve |
| 41GD1-316-LD2 |
N/A
|
N/A 316 SS | N/A Duolok Tube Fitting | N/A 1/16 in | N/A Duolok Tube Fitting | N/A 1/16 in | N/A 2 | N/A 0.10 | N/A 0.052 in1.3208 mm | N/A Locking Device | N/A Modified PTFE | N/A | N/A . | N/A 2 | N/A Duolok Tube End | N/A TF x TF | N/A One Piece Ball Valve |
| 41GD1-316-LD2-OG |
N/A
|
N/A 316 SS | N/A Duolok Tube Fitting | N/A 1/16 in | N/A Duolok Tube Fitting | N/A 1/16 in | N/A 2 | N/A 0.10 | N/A 0.052 in1.3208 mm | N/A Locking Device | N/A Modified PTFE | N/A | N/A . | N/A 2 | N/A Duolok Tube End | N/A TF x TF | N/A One Piece Ball Valve |
| 41GD1-316-LD2-RD |
N/A
|
N/A 316 SS | N/A Duolok Tube Fitting | N/A 1/16 in | N/A Duolok Tube Fitting | N/A 1/16 in | N/A 2 | N/A 0.10 | N/A 0.052 in1.3208 mm | N/A Locking Device | N/A Modified PTFE | N/A | N/A . | N/A 2 | N/A Duolok Tube End | N/A TF x TF | N/A One Piece Ball Valve |
| 41GD1-316-LD2-YW |
N/A
|
N/A 316 SS | N/A Duolok Tube Fitting | N/A 1/16 in | N/A Duolok Tube Fitting | N/A 1/16 in | N/A 2 | N/A 0.10 | N/A 0.052 in1.3208 mm | N/A Locking Device | N/A Modified PTFE | N/A | N/A . | N/A 2 | N/A Duolok Tube End | N/A TF x TF | N/A One Piece Ball Valve |
| 41GD1-316-NH |
N/A
|
N/A 316 SS | N/A Duolok Tube Fitting | N/A 1/16 in | N/A Duolok Tube Fitting | N/A 1/16 in | N/A 2 | N/A 0.10 | N/A 0.052 in1.3208 mm | N/A . | N/A Modified PTFE | N/A | N/A . | N/A 2 | N/A Duolok Tube End | N/A TF x TF | N/A One Piece Ball Valve |
| 41GD1-316-OG |
N/A
|
N/A 316 SS | N/A Duolok Tube Fitting | N/A 1/16 in | N/A Duolok Tube Fitting | N/A 1/16 in | N/A 2 | N/A 0.10 | N/A 0.052 in1.3208 mm | N/A . | N/A Modified PTFE | N/A | N/A . | N/A 2 | N/A Duolok Tube End | N/A TF x TF | N/A One Piece Ball Valve |
| 41GD1-316-RD |
N/A
|
N/A 316 SS | N/A Duolok Tube Fitting | N/A 1/16 in | N/A Duolok Tube Fitting | N/A 1/16 in | N/A 2 | N/A 0.10 | N/A 0.052 in1.3208 mm | N/A . | N/A Modified PTFE | N/A | N/A . | N/A 2 | N/A Duolok Tube End | N/A TF x TF | N/A One Piece Ball Valve |
| 41GD1-316-YW |
N/A
|
N/A 316 SS | N/A Duolok Tube Fitting | N/A 1/16 in | N/A Duolok Tube Fitting | N/A 1/16 in | N/A 2 | N/A 0.10 | N/A 0.052 in1.3208 mm | N/A . | N/A Modified PTFE | N/A | N/A . | N/A 2 | N/A Duolok Tube End | N/A TF x TF | N/A One Piece Ball Valve |
| 41GD2-316 |
N/A
|
N/A 316 SS | N/A Duolok Tube Fitting | N/A 1/8 in | N/A Duolok Tube Fitting | N/A 1/8 in | N/A 2 | N/A 0.20 | N/A 0.093 in2.3622 mm | N/A . | N/A Modified PTFE | N/A | N/A . | N/A 1 | N/A Duolok Tube End | N/A TF x TF | N/A One Piece Ball Valve |
| 41GD2-316-BL |
N/A
|
N/A 316 SS | N/A Duolok Tube Fitting | N/A 1/8 in | N/A Duolok Tube Fitting | N/A 1/8 in | N/A 2 | N/A 0.20 | N/A 0.093 in2.3622 mm | N/A . | N/A Modified PTFE | N/A | N/A . | N/A 2 | N/A Duolok Tube End | N/A TF x TF | N/A One Piece Ball Valve |
| 41GD2-316-BL-LD2 |
N/A
|
N/A 316 SS | N/A Duolok Tube Fitting | N/A 1/8 in | N/A Duolok Tube Fitting | N/A 1/8 in | N/A 2 | N/A 0.20 | N/A 0.093 in2.3622 mm | N/A Locking Device | N/A Modified PTFE | N/A | N/A . | N/A 2 | N/A Duolok Tube End | N/A TF x TF | N/A One Piece Ball Valve |
| 41GD2-316-GR |
N/A
|
N/A 316 SS | N/A Duolok Tube Fitting | N/A 1/8 in | N/A Duolok Tube Fitting | N/A 1/8 in | N/A 2 | N/A 0.20 | N/A 0.093 in2.3622 mm | N/A . | N/A Modified PTFE | N/A | N/A . | N/A 2 | N/A Duolok Tube End | N/A TF x TF | N/A One Piece Ball Valve |
| 41GD2-316-GR-LD2 |
N/A
|
N/A 316 SS | N/A Duolok Tube Fitting | N/A 1/8 in | N/A Duolok Tube Fitting | N/A 1/8 in | N/A 2 | N/A 0.20 | N/A 0.093 in2.3622 mm | N/A Locking Device | N/A Modified PTFE | N/A | N/A . | N/A 2 | N/A Duolok Tube End | N/A TF x TF | N/A One Piece Ball Valve |
| 41GD2-316-LD2 |
N/A
|
N/A 316 SS | N/A Duolok Tube Fitting | N/A 1/8 in | N/A Duolok Tube Fitting | N/A 1/8 in | N/A 2 | N/A 0.20 | N/A 0.093 in2.3622 mm | N/A Locking Device | N/A Modified PTFE | N/A | N/A . | N/A 2 | N/A Duolok Tube End | N/A TF x TF | N/A One Piece Ball Valve |
| 41GD2-316-LD2-OG |
N/A
|
N/A 316 SS | N/A Duolok Tube Fitting | N/A 1/8 in | N/A Duolok Tube Fitting | N/A 1/8 in | N/A 2 | N/A 0.20 | N/A 0.093 in2.3622 mm | N/A Locking Device | N/A Modified PTFE | N/A | N/A . | N/A 2 | N/A Duolok Tube End | N/A TF x TF | N/A One Piece Ball Valve |
| 41GD2-316-LD2-RD |
N/A
|
N/A 316 SS | N/A Duolok Tube Fitting | N/A 1/8 in | N/A Duolok Tube Fitting | N/A 1/8 in | N/A 2 | N/A 0.20 | N/A 0.093 in2.3622 mm | N/A Locking Device | N/A Modified PTFE | N/A | N/A . | N/A 2 | N/A Duolok Tube End | N/A TF x TF | N/A One Piece Ball Valve |
| 41GD2-316-LD2-YW |
N/A
|
N/A 316 SS | N/A Duolok Tube Fitting | N/A 1/8 in | N/A Duolok Tube Fitting | N/A 1/8 in | N/A 2 | N/A 0.20 | N/A 0.093 in2.3622 mm | N/A Locking Device | N/A Modified PTFE | N/A | N/A . | N/A 2 | N/A Duolok Tube End | N/A TF x TF | N/A One Piece Ball Valve |
| 41GD2-316-NH |
N/A
|
N/A 316 SS | N/A Duolok Tube Fitting | N/A 1/8 in | N/A Duolok Tube Fitting | N/A 1/8 in | N/A 2 | N/A 0.20 | N/A 0.093 in2.3622 mm | N/A . | N/A Modified PTFE | N/A | N/A . | N/A 2 | N/A Duolok Tube End | N/A TF x TF | N/A One Piece Ball Valve |
| 41GD2-316-OG |
N/A
|
N/A 316 SS | N/A Duolok Tube Fitting | N/A 1/8 in | N/A Duolok Tube Fitting | N/A 1/8 in | N/A 2 | N/A 0.20 | N/A 0.093 in2.3622 mm | N/A . | N/A Modified PTFE | N/A | N/A . | N/A 2 | N/A Duolok Tube End | N/A TF x TF | N/A One Piece Ball Valve |
| 41GD2-316-RD |
N/A
|
N/A 316 SS | N/A Duolok Tube Fitting | N/A 1/8 in | N/A Duolok Tube Fitting | N/A 1/8 in | N/A 2 | N/A 0.20 | N/A 0.093 in2.3622 mm | N/A . | N/A Modified PTFE | N/A | N/A . | N/A 2 | N/A Duolok Tube End | N/A TF x TF | N/A One Piece Ball Valve |