EB Series Encapsulated Ball Valves are used in analytical instrumentation and other applications up to 3000 psig where extremely low dead space, cleanliness and purgability are required.  

Specifications

  • MAWP: up to 2500 psig (172 bar)
  • Temperature Range: -65 to 300° F (-53 to 148° C)
  • Orifice Sizes: 0.052 to 0.406
  • Two-way, angle, and three-way balls valves
  • Body Materials: Forged 316 Stainless Steel, Alloy 400, C-276, and brass
  • Packing Material: Modified PTFE
  • End Connections 
    • Types: Duolok, Unilok, or Griplok tube fitting, TruFit pipe, and 37° AN,  fitting end connections
    • Sizes: 1/16 to 3/4 in. (6 to 12 mm).

EB Series Ball Valves are highly configurable. Our website contains the most popular FB Series ball valves configurations - many more configurations are available.  To specify other configurations, please see the EB Series Ball Valves Catalog or SSP Customer Service.

Options

  • Colored handles
  • Upstream and downstream vented valves
  • Special ASTM 93G Level C compliant cleaning
  • Actuator Brackets and Couplings
  • Sour gas per ISO 15156/MR01-75
  • Special flow paths for:
    • Sampling
    • Quarter-Turn Switching
    • Drain/Purge
    • Tee Flow
EB Greysale
EB Angle Line Drawing
Unit of Measure
« 6 7 8 9 10 »  

Part #

Body Material

Connection 1 - Type

Connection 1 - Size

Connection 2 - Type

Connection 2 - Size

Cv

Orifice

Hardware

Packing Material

Vent Type

Production Category

Actuation Type

End Connection Type

End Connections

Connection 3 - Size

Description Text

43GA4PF-316-RD N/A 316 SS N/A FNPT N/A 1/4-18 N/A FNPT N/A 1/4-18 N/A 0.75 N/A 0.187 in4.75 mm N/A . N/A Modified PTFE N/A N/A 2 N/A . N/A Female National Pipe Thread N/A FNPT x FNPT N/A N/A One Piece Ball Valve
43GA4PF-316-YW N/A 316 SS N/A FNPT N/A 1/4-18 N/A FNPT N/A 1/4-18 N/A 0.75 N/A 0.187 in4.75 mm N/A . N/A Modified PTFE N/A N/A 2 N/A . N/A Female National Pipe Thread N/A FNPT x FNPT N/A N/A One Piece Ball Valve
43GA4PM-316 N/A 316 SS N/A MNPT N/A 1/4-18 N/A MNPT N/A 1/4-18 N/A 0.75 N/A 0.187 in4.75 mm N/A . N/A Modified PTFE N/A N/A 4 N/A . N/A Male National Pipe Thread N/A MNPT x MNPT N/A N/A One Piece Ball Valve
43GA4PM-316-BL N/A 316 SS N/A MNPT N/A 1/4-18 N/A MNPT N/A 1/4-18 N/A 0.75 N/A 0.187 in4.75 mm N/A . N/A Modified PTFE N/A N/A 4 N/A . N/A Male National Pipe Thread N/A MNPT x MNPT N/A N/A One Piece Ball Valve
43GA4PM-316-BL-LD N/A 316 SS N/A MNPT N/A 1/4-18 N/A MNPT N/A 1/4-18 N/A 0.75 N/A 0.187 in4.75 mm N/A Locking Device N/A Modified PTFE N/A N/A 4 N/A . N/A Male National Pipe Thread N/A MNPT x MNPT N/A N/A One Piece Ball Valve
43GA4PM-316-GR N/A 316 SS N/A MNPT N/A 1/4-18 N/A MNPT N/A 1/4-18 N/A 0.75 N/A 0.187 in4.75 mm N/A . N/A Modified PTFE N/A N/A 4 N/A . N/A Male National Pipe Thread N/A MNPT x MNPT N/A N/A One Piece Ball Valve
43GA4PM-316-GR-LD N/A 316 SS N/A MNPT N/A 1/4-18 N/A MNPT N/A 1/4-18 N/A 0.75 N/A 0.187 in4.75 mm N/A Locking Device N/A Modified PTFE N/A N/A 4 N/A . N/A Male National Pipe Thread N/A MNPT x MNPT N/A N/A One Piece Ball Valve
43GA4PM-316-LD N/A 316 SS N/A MNPT N/A 1/4-18 N/A MNPT N/A 1/4-18 N/A 0.75 N/A 0.187 in4.75 mm N/A Locking Device N/A Modified PTFE N/A N/A 4 N/A . N/A Male National Pipe Thread N/A MNPT x MNPT N/A N/A One Piece Ball Valve
43GA4PM-316-LD-OG N/A 316 SS N/A MNPT N/A 1/4-18 N/A MNPT N/A 1/4-18 N/A 0.75 N/A 0.187 in4.75 mm N/A Locking Device N/A Modified PTFE N/A N/A 4 N/A . N/A Male National Pipe Thread N/A MNPT x MNPT N/A N/A One Piece Ball Valve
43GA4PM-316-LD-RD N/A 316 SS N/A MNPT N/A 1/4-18 N/A MNPT N/A 1/4-18 N/A 0.75 N/A 0.187 in4.75 mm N/A Locking Device N/A Modified PTFE N/A N/A 4 N/A . N/A Male National Pipe Thread N/A MNPT x MNPT N/A N/A One Piece Ball Valve
43GA4PM-316-LD-YW N/A 316 SS N/A MNPT N/A 1/4-18 N/A MNPT N/A 1/4-18 N/A 0.75 N/A 0.187 in4.75 mm N/A Locking Device N/A Modified PTFE N/A N/A 4 N/A . N/A Male National Pipe Thread N/A MNPT x MNPT N/A N/A One Piece Ball Valve
43GA4PM-316-NH N/A 316 SS N/A MNPT N/A 1/4-18 N/A MNPT N/A 1/4-18 N/A 0.75 N/A 0.187 in4.75 mm N/A . N/A Modified PTFE N/A N/A 4 N/A . N/A Male National Pipe Thread N/A MNPT x MNPT N/A N/A One Piece Ball Valve
43GA4PM-316-OG N/A 316 SS N/A MNPT N/A 1/4-18 N/A MNPT N/A 1/4-18 N/A 0.75 N/A 0.187 in4.75 mm N/A . N/A Modified PTFE N/A N/A 4 N/A . N/A Male National Pipe Thread N/A MNPT x MNPT N/A N/A One Piece Ball Valve
43GA4PM-316-RD N/A 316 SS N/A MNPT N/A 1/4-18 N/A MNPT N/A 1/4-18 N/A 0.75 N/A 0.187 in4.75 mm N/A . N/A Modified PTFE N/A N/A 4 N/A . N/A Male National Pipe Thread N/A MNPT x MNPT N/A N/A One Piece Ball Valve
43GA4PM-316-YW N/A 316 SS N/A MNPT N/A 1/4-18 N/A MNPT N/A 1/4-18 N/A 0.75 N/A 0.187 in4.75 mm N/A . N/A Modified PTFE N/A N/A 4 N/A . N/A Male National Pipe Thread N/A MNPT x MNPT N/A N/A One Piece Ball Valve
43GA4PMD4-316 N/A 316 SS N/A MNPT N/A 1/4-18 N/A Duolok Tube Fitting N/A 1/4 in. N/A 0.75 N/A 0.187 in4.75 mm N/A . N/A Modified PTFE N/A N/A 1 N/A . N/A Male National Pipe Thread by Duolok Tube End N/A MNPT x TF N/A N/A One Piece Ball Valve
43GA4PMD4-316-BL N/A 316 SS N/A MNPT N/A 1/4-18 N/A Duolok Tube Fitting N/A 1/4 in. N/A 0.75 N/A 0.187 in4.75 mm N/A . N/A Modified PTFE N/A N/A 2 N/A . N/A Male National Pipe Thread by Duolok Tube End N/A MNPT x TF N/A N/A One Piece Ball Valve
43GA4PMD4-316-BL-LD N/A 316 SS N/A MNPT N/A 1/4-18 N/A Duolok Tube Fitting N/A 1/4 in. N/A 0.75 N/A 0.187 in4.75 mm N/A Locking Device N/A Modified PTFE N/A N/A 2 N/A . N/A Male National Pipe Thread by Duolok Tube End N/A MNPT x TF N/A N/A One Piece Ball Valve
43GA4PMD4-316-GR N/A 316 SS N/A MNPT N/A 1/4-18 N/A Duolok Tube Fitting N/A 1/4 in. N/A 0.75 N/A 0.187 in4.75 mm N/A . N/A Modified PTFE N/A N/A 2 N/A . N/A Male National Pipe Thread by Duolok Tube End N/A MNPT x TF N/A N/A One Piece Ball Valve
43GA4PMD4-316-GR-LD N/A 316 SS N/A MNPT N/A 1/4-18 N/A Duolok Tube Fitting N/A 1/4 in. N/A 0.75 N/A 0.187 in4.75 mm N/A Locking Device N/A Modified PTFE N/A N/A 2 N/A . N/A Male National Pipe Thread by Duolok Tube End N/A MNPT x TF N/A N/A One Piece Ball Valve
43GA4PMD4-316-LD N/A 316 SS N/A MNPT N/A 1/4-18 N/A Duolok Tube Fitting N/A 1/4 in. N/A 0.75 N/A 0.187 in4.75 mm N/A Locking Device N/A Modified PTFE N/A N/A 2 N/A . N/A Male National Pipe Thread by Duolok Tube End N/A MNPT x TF N/A N/A One Piece Ball Valve
43GA4PMD4-316-LD-OG N/A 316 SS N/A MNPT N/A 1/4-18 N/A Duolok Tube Fitting N/A 1/4 in. N/A 0.75 N/A 0.187 in4.75 mm N/A Locking Device N/A Modified PTFE N/A N/A 2 N/A . N/A Male National Pipe Thread by Duolok Tube End N/A MNPT x TF N/A N/A One Piece Ball Valve
43GA4PMD4-316-LD-RD N/A 316 SS N/A MNPT N/A 1/4-18 N/A Duolok Tube Fitting N/A 1/4 in. N/A 0.75 N/A 0.187 in4.75 mm N/A Locking Device N/A Modified PTFE N/A N/A 2 N/A . N/A Male National Pipe Thread by Duolok Tube End N/A MNPT x TF N/A N/A One Piece Ball Valve
43GA4PMD4-316-NH N/A 316 SS N/A MNPT N/A 1/4-18 N/A Duolok Tube Fitting N/A 1/4 in. N/A 0.75 N/A 0.187 in4.75 mm N/A . N/A Modified PTFE N/A N/A 2 N/A . N/A Male National Pipe Thread by Duolok Tube End N/A MNPT x TF N/A N/A One Piece Ball Valve
43GA4PMD4-316-OG N/A 316 SS N/A MNPT N/A 1/4-18 N/A Duolok Tube Fitting N/A 1/4 in. N/A 0.75 N/A 0.187 in4.75 mm N/A . N/A Modified PTFE N/A N/A 2 N/A . N/A Male National Pipe Thread by Duolok Tube End N/A MNPT x TF N/A N/A One Piece Ball Valve
Unit of Measure
« 6 7 8 9 10 »