8250 Boyle Parkway
Twinsburg, OH 44087-2200
U.S.A.
Phone: 330-425-4250
Email: customer.inquiries@myssp.com
SSP provides actuated Ball Valves for 2-way, angle and 3-way EB Series encapsulated ball valves with a wide range of actuator, solendoid, and limit switch options.
The table below contains valve and actuator combinations only. To add actuator options and accessories such as solenoids, limit switches and proximity sensors, see the Options and Accessories section below.
EB Series Ball Valves
EB Series Encapsulated Ball Valves are used in analytical instrumentation and other applications up to 3000 psig (206 bar) where low internal dead space, cleanliness and purgability are required.
Specifications
- MAWP: up to 3000 psig (206 bar)
- Temperature Range: -65 to 300° F (-53 to 148° C)
- Orifice Sizes: 0.052 to 0.406
- Two-way, angle, and three-way balls valves
- Body Materials: Forged 316 Stainless Steel and Brass
- End Connections
- Types: Duolok, Unilok, or Griplok tube fitting, TruFit pipe fittings end connections
- Sizes: 1/16 to 3/4 in. (6 to 12 mm)
Actuator Features
- Compact Size
- 90° and 180° dual acting and spring return actuation including a variety of 3-way flow path options
- Single and dual mounted valve assemblies
- Anodized, corrosion proof coated aluminum and stainless steel housings
- Temperature Range -67 to 300°F (
- Custom assemblies available
- Limited Lifetime Warranty
Actuator Options and Accessories
The actuated valve on the website include assemblies of valves and actuators only. Below are instructions for adding actuator options, solenoids, and limit switches to actuators. For assistance, contact your authorized SSP distributor or SSP Customer Service.
High and Low Temperature Actuators
SSP actuators are available for difficult high and low temperature applications. The standard operating range for actuators contained on the site is -4 to 176° F (-20 to 80° C). For other operating ranges add the designator below to the part number: Example: AM15NO2HT
- HT High temperature -10 to 300°F/350°F cyclical (-23 to 148°C/176°C)
- LT Low temp -49 to 300°F/350°F cyclical (-45 to 148°C/176°C)
- SLT Superlow temperature -67 to 300°F/350°F cyclical (-55 to 148°C/176°C)
Dual Mounting
Single valve actuation is standard. Dual mount actuation (2-valves) is available for EB series size 42 and 43, FB Series size 36 and all TB Series ball valves only. For more information about dual mount assemblies, contact your local authorized SSP distributor or SSP Customer Service.
Corrosion Resistant Housing
Anodized alumimum housings are standard. Contact SSP Customer Service of stainless steel housings or housings with other corrosion reisistant coatings.
Customer-Specified Assemblies
SSP will provide actuated ball valve assemblies using customer-specified components. Customers can provide component for assembly, or SSP can source the required products from a wide range of manufacturers.
Solenoids
SSP offers solenoid valves with NAMUR style mounting for use in either double acting or spring return rotary actuators. They are available in single coil, dual coil, or 3-position configurations (open centers, closed centers, or centers-in-pressure). Solenoids valves are available in compliance with NEMA 4, 4X, intrinsically safe and explosion proof environments. Solenoids are available with wire lead and flexible conduit connections. Breather blocks, low voltage solenoids and other options are available.p>
Options include:
- Intrinsically safe and explosion proof
- High temp. FKM seals
- IP67 watertight kit
- Stainless steel body
- Lighted and molded DIN connectors
- Class H coils
- 3-way and 4-way adapter plates
- Dual coil and 3 position
- Low voltage option
- Many more.
Solenoid Voltage/Service
To order a solenoid for an assembly, add the designator below to the actuator part number.
- S1 120 V (ac) / NEMA 4, 4X
- S2 24 V (dc) / NEMA 4, 4X
- S3 220 V (ac) / NEMA 4, 4X
- S4 12 V (dc) / NEMA 4, 4X
- S5 120 V (ac) / NEMA 4, NEMA 7, 9
- S6 24 V (dc) / Intrinsically Safe
Other Solenoid Options
For other options, add the designators from the list below to the solenoid part number
- A ATEX Certification
- C UL/CSA Certification
- HT High Temperature
- SS Stainless Steel Body
Limit Switches

SSP offers limit switches for applications requiring that the position/status of the actuator to be monitored from a remote location. SSP offers NEMA 4-CSA. Type 1, 2, 3, 4, 4X, general purpose watertight and NEC Class 1 (NEMA 7), Division1, Groups C and D, and NEC Class II, (NEMA 9) Division 1, Groups E, F, G watertight and explosion proof switches. Switch types include:
- L1B Omron SS-5 or SSG, SPDT, 5A 250V
- L1AB Omron SS-01, SPDT, 0.1A 125VAC 30VDC, Gold Plated Contacts
- L2B Magnetic Reed Hamlin (Low Power, 5W Max)
- L3B IFM IS5001 DC 3 Wire PNP Switch (10-36V, NO)
- L4B Omron D3V11 or Cherry D44 (250VAC/DC, 11A MAX, 50/60 HZ)
- L4AB Honeywell V7 (250VAC/DC, 0.1A MAX, 50/60 HZ)
- L5B Magnetic Reed Hamlin (Low Power, 5W Max)
- L6B IFM IS5001 DC 3 Wire PNP Switch (10-36V, NO)
Other Limit Switch Options
Add the designator from the options below the the actuator part number.
- S Stainless steel enclosure
- D Dual Coil 7-8-7-9 circuit board
Part # |
CAD |
Body Material |
Connection 1 - Type |
Connection 1 - Size |
Connection 2 - Type |
Connection 2 - Size |
Cv |
Orifice |
Packing Material |
Vent Type |
Actuation Type |
Production Category |
Connection 3 - Type |
Connection 3 - Size |
End Connection Type |
End Connections |
Description Text |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 43GXQS4FRT-HC-AM15SR12 | N/A | N/A Alloy C-276 | N/A Female BSPT | N/A 1/4-19 | N/A Female BSPT | N/A 1/4-19 | N/A 0.75 | N/A 0.187 in4.7498 mm | N/A Modified PTFE | N/A | N/A 90° Port 1 Normally Closed | N/A 4 | N/A Female BSPT | N/A 1/4-19 | N/A Female British Standard Pipe Tapered | N/A Female BSPT x Female BSPT x Female BSPT | N/A One Piece Ball Valve |
| 43GXQS4FRT-HC-AM15SR22 | N/A | N/A Alloy C-276 | N/A Female BSPT | N/A 1/4-19 | N/A Female BSPT | N/A 1/4-19 | N/A 0.75 | N/A 0.187 in4.7498 mm | N/A Modified PTFE | N/A | N/A 90° Port 2 Normally Closed | N/A 4 | N/A Female BSPT | N/A 3/8 in. | N/A Female British Standard Pipe Tapered | N/A Female BSPT x Female BSPT x Female BSPT | N/A One Piece Ball Valve |
| 43GXQS4PF-HC-AM10DA | N/A | N/A Alloy C-276 | N/A FNPT | N/A 1/4-18 | N/A FNPT | N/A 1/4-18 | N/A 0.75 | N/A 0.187 in4.7498 mm | N/A Modified PTFE | N/A | N/A 90° Double Acting | N/A 4 | N/A FNPT | N/A 1/4-18 | N/A Female National Pipe Thread | N/A FNPT x FNPT x FNPT | N/A One Piece Ball Valve |
| 43GXQS4PF-HC-AM15SR12 | N/A | N/A Alloy C-276 | N/A FNPT | N/A 1/4-18 | N/A FNPT | N/A 1/4-18 | N/A 0.75 | N/A 0.187 in4.7498 mm | N/A Modified PTFE | N/A | N/A 90° Port 1 Normally Closed | N/A 4 | N/A FNPT | N/A 1/4-18 | N/A Female National Pipe Thread | N/A FNPT x FNPT x FNPT | N/A One Piece Ball Valve |
| 43GXQS4PF-HC-AM15SR22 | N/A | N/A Alloy C-276 | N/A FNPT | N/A 1/4-18 | N/A FNPT | N/A 1/4-18 | N/A 0.75 | N/A 0.187 in4.7498 mm | N/A Modified PTFE | N/A | N/A 90° Port 2 Normally Closed | N/A 4 | N/A FNPT | N/A 1/4-19 | N/A Female National Pipe Thread | N/A FNPT x FNPT x FNPT | N/A One Piece Ball Valve |
| 43GXQSD4-HC-AM10DA | N/A | N/A Alloy C-276 | N/A Duolok Tube Fitting | N/A 1/4 in. | N/A Duolok Tube Fitting | N/A 1/4 in. | N/A 0.9 | N/A 0.187 in4.7498 mm | N/A Modified PTFE | N/A | N/A 90° Double Acting | N/A 4 | N/A Duolok Tube Fitting | N/A 1/4 in. | N/A Duolok Tube End | N/A TF x TF x TF | N/A One Piece Ball Valve |
| 43GXQSD4-HC-AM15SR12 | N/A | N/A Alloy C-276 | N/A Duolok Tube Fitting | N/A 1/4 in. | N/A Duolok Tube Fitting | N/A 1/4 in. | N/A 0.9 | N/A 0.187 in4.7498 mm | N/A Modified PTFE | N/A | N/A 90° Port 1 Normally Closed | N/A 4 | N/A Duolok Tube Fitting | N/A 1/4 in. | N/A Duolok Tube End | N/A TF x TF x TF | N/A One Piece Ball Valve |
| 43GXQSD4-HC-AM15SR22 | N/A | N/A Alloy C-276 | N/A Duolok Tube Fitting | N/A 1/4 in. | N/A Duolok Tube Fitting | N/A 1/4 in. | N/A 0.9 | N/A 0.187 in4.7498 mm | N/A Modified PTFE | N/A | N/A 90° Port 2 Normally Closed | N/A 4 | N/A Duolok Tube Fitting | N/A 3/8 in. | N/A Duolok Tube End | N/A TF x TF x TF | N/A One Piece Ball Valve |
| 43GXQSD6-HC-AM10DA | N/A | N/A Alloy C-276 | N/A Duolok Tube Fitting | N/A 3/8 in. | N/A Duolok Tube Fitting | N/A 3/8 in. | N/A 0.9 | N/A 0.187 in4.7498 mm | N/A Modified PTFE | N/A | N/A 90° Double Acting | N/A 4 | N/A Duolok Tube Fitting | N/A 3/8 in. | N/A Duolok Tube End | N/A TF x TF x TF | N/A One Piece Ball Valve |
| 43GXQSD6-HC-AM15SR12 | N/A | N/A Alloy C-276 | N/A Duolok Tube Fitting | N/A 3/8 in. | N/A Duolok Tube Fitting | N/A 3/8 in. | N/A 0.9 | N/A 0.187 in4.7498 mm | N/A Modified PTFE | N/A | N/A 90° Port 1 Normally Closed | N/A 4 | N/A Duolok Tube Fitting | N/A 3/8 in. | N/A Duolok Tube End | N/A TF x TF x TF | N/A One Piece Ball Valve |
| 43GXQSD6-HC-AM15SR22 | N/A | N/A Alloy C-276 | N/A Duolok Tube Fitting | N/A 3/8 in. | N/A Duolok Tube Fitting | N/A 3/8 in. | N/A 0.9 | N/A 0.187 in4.7498 mm | N/A Modified PTFE | N/A | N/A 90° Port 2 Normally Closed | N/A 4 | N/A Duolok Tube Fitting | N/A 1/4-18 | N/A Duolok Tube End | N/A TF x TF x TF | N/A One Piece Ball Valve |
| 43GXQSU4-HC-AM10DA | N/A | N/A Alloy C-276 | N/A Unilok Tube Fitting | N/A 1/4 in. | N/A Unilok Tube Fitting | N/A 1/4 in. | N/A 0.9 | N/A 0.187 in4.7498 mm | N/A Modified PTFE | N/A | N/A 90° Double Acting | N/A 4 | N/A Unilok Tube Fitting | N/A 1/4 in. | N/A Unilok Tube End | N/A TF x TF x TF | N/A One Piece Ball Valve |
| 43GXQSU4-HC-AM15SR12 | N/A | N/A Alloy C-276 | N/A Unilok Tube Fitting | N/A 1/4 in. | N/A Unilok Tube Fitting | N/A 1/4 in. | N/A 0.9 | N/A 0.187 in4.7498 mm | N/A Modified PTFE | N/A | N/A 90° Port 1 Normally Closed | N/A 4 | N/A Unilok Tube Fitting | N/A 1/4 in. | N/A Unilok Tube End | N/A TF x TF x TF | N/A One Piece Ball Valve |
| 43GXQSU4-HC-AM15SR22 | N/A | N/A Alloy C-276 | N/A Unilok Tube Fitting | N/A 1/4 in. | N/A Unilok Tube Fitting | N/A 1/4 in. | N/A 0.9 | N/A 0.187 in4.7498 mm | N/A Modified PTFE | N/A | N/A 90° Port 2 Normally Closed | N/A 4 | N/A Unilok Tube Fitting | N/A 3/8 in. | N/A Unilok Tube End | N/A TF x TF x TF | N/A One Piece Ball Valve |
| 43GXQSU6-HC-AM10DA | N/A | N/A Alloy C-276 | N/A Unilok Tube Fitting | N/A 3/8 in. | N/A Unilok Tube Fitting | N/A 3/8 in. | N/A 0.9 | N/A 0.187 in4.7498 mm | N/A Modified PTFE | N/A | N/A 90° Double Acting | N/A 4 | N/A Unilok Tube Fitting | N/A 3/8 in. | N/A Unilok Tube End | N/A TF x TF x TF | N/A One Piece Ball Valve |
| 43GXQSU6-HC-AM15SR12 | N/A | N/A Alloy C-276 | N/A Unilok Tube Fitting | N/A 3/8 in. | N/A Unilok Tube Fitting | N/A 3/8 in. | N/A 0.9 | N/A 0.187 in4.7498 mm | N/A Modified PTFE | N/A | N/A 90° Port 1 Normally Closed | N/A 4 | N/A Unilok Tube Fitting | N/A 3/8 in. | N/A Unilok Tube End | N/A TF x TF x TF | N/A One Piece Ball Valve |
| 43GXQSU6-HC-AM15SR22 | N/A | N/A Alloy C-276 | N/A Unilok Tube Fitting | N/A 3/8 in. | N/A Unilok Tube Fitting | N/A 3/8 in. | N/A 0.9 | N/A 0.187 in4.7498 mm | N/A Modified PTFE | N/A | N/A 90° Port 2 Normally Closed | N/A 4 | N/A Unilok Tube Fitting | N/A 3/8 in. | N/A Unilok Tube End | N/A TF x TF x TF | N/A One Piece Ball Valve |
| 43GXU4-HC-AM15SR22 | N/A | N/A Alloy C-276 | N/A Unilok Tube Fitting | N/A 1/4 in. | N/A Unilok Tube Fitting | N/A 1/4 in. | N/A 0.9 | N/A 0.187 in4.7498 mm | N/A Modified PTFE | N/A | N/A 180° Spring Return Port 2 Normally Closed | N/A 3 | N/A Unilok Tube Fitting | N/A 3/8 in. | N/A Unilok Tube End | N/A TF x TF x TF | N/A One Piece Ball Valve |
| 43GXU4-HC-AM25XDA | N/A | N/A Alloy C-276 | N/A Unilok Tube Fitting | N/A 1/4 in. | N/A Unilok Tube Fitting | N/A 1/4 in. | N/A 0.9 | N/A 0.187 in4.7498 mm | N/A Modified PTFE | N/A | N/A 180° Double Acting | N/A 3 | N/A Unilok Tube Fitting | N/A 1/4 in. | N/A Unilok Tube End | N/A TF x TF x TF | N/A One Piece Ball Valve |
| 43GXU4-HC-AM25XSR1 | N/A | N/A Alloy C-276 | N/A Unilok Tube Fitting | N/A 1/4 in. | N/A Unilok Tube Fitting | N/A 1/4 in. | N/A 0.9 | N/A 0.187 in4.7498 mm | N/A Modified PTFE | N/A | N/A 180° Spring Return Port 1 Nomally Closed | N/A 3 | N/A Unilok Tube Fitting | N/A 1/4 in. | N/A Unilok Tube End | N/A TF x TF x TF | N/A One Piece Ball Valve |
| 43GXU6-HC-AM15SR22 | N/A | N/A Alloy C-276 | N/A Unilok Tube Fitting | N/A 3/8 in. | N/A Unilok Tube Fitting | N/A 3/8 in. | N/A 1.5 | N/A 0.187 in4.7498 mm | N/A Modified PTFE | N/A | N/A 180° Spring Return Port 2 Normally Closed | N/A 4 | N/A Unilok Tube Fitting | N/A 3/8 in. | N/A Unilok Tube End | N/A TF x TF x TF | N/A One Piece Ball Valve |
| 43GXU6-HC-AM25XDA | N/A | N/A Alloy C-276 | N/A Unilok Tube Fitting | N/A 3/8 in. | N/A Unilok Tube Fitting | N/A 3/8 in. | N/A 1.5 | N/A 0.187 in4.7498 mm | N/A Modified PTFE | N/A | N/A 180° Double Acting | N/A 4 | N/A Unilok Tube Fitting | N/A 3/8 in. | N/A Unilok Tube End | N/A TF x TF x TF | N/A One Piece Ball Valve |
| 43GXU6-HC-AM25XSR1 | N/A | N/A Alloy C-276 | N/A Unilok Tube Fitting | N/A 3/8 in. | N/A Unilok Tube Fitting | N/A 3/8 in. | N/A 1.5 | N/A 0.187 in4.7498 mm | N/A Modified PTFE | N/A | N/A 180° Spring Return Port 1 Nomally Closed | N/A 4 | N/A Unilok Tube Fitting | N/A 3/8 in. | N/A Unilok Tube End | N/A TF x TF x TF | N/A One Piece Ball Valve |
| 44G4PF-HC-AM15DA | N/A | N/A Alloy C-276 | N/A FNPT | N/A 1/4-18 | N/A FNPT | N/A 1/4-18 | N/A 3.0 | N/A 0.281 in7.1374 mm | N/A Modified PTFE | N/A | N/A 90° Double Acting | N/A 4 | N/A | N/A | N/A Female National Pipe Thread | N/A FNPT x FNPT | N/A One Piece Ball Valve |
| 44G4PF-HC-AM20NC3 | N/A | N/A Alloy C-276 | N/A FNPT | N/A 1/4-18 | N/A FNPT | N/A 1/4-18 | N/A 3.0 | N/A 0.281 in7.1374 mm | N/A Modified PTFE | N/A | N/A 90° Normally Closed | N/A 4 | N/A | N/A | N/A Female National Pipe Thread | N/A FNPT x FNPT | N/A One Piece Ball Valve |