
SSP Corporation
8250 Boyle Parkway
Twinsburg, OH 44087-2200
U.S.A.
Phone: 330-425-4250
Email: customer.inquiries@myssp.com
8250 Boyle Parkway
Twinsburg, OH 44087-2200
U.S.A.
Phone: 330-425-4250
Email: customer.inquiries@myssp.com
Unilok calibration unions are used to connect tube systems to pressure transmitters. SSP offers calibration unions with 1/4-28 UNF thread for Honeywell designs and 5/16-24 UNF and 5/16-24 UNF thread for Rosemont units.
Unit of Measure
1
Part # |
CAD |
Body Material |
Connection 1 - Type |
Connection 1 - Size |
Connection 2 - Type |
Connection 2 - Size |
Production Category |
End Connection Type |
|---|---|---|---|---|---|---|---|---|
| ISSU4CU1 |
N/A
|
N/A 316 SS | N/A Tube Fitting | N/A 1/4 in | N/A Calibration | N/A 1/4-28 UNF | N/A 1 | N/A Unilok Tube End by Calibration Tip |
| ISSU4CU2 |
N/A
|
N/A 316 SS | N/A Tube Fitting | N/A 1/4 in | N/A Calibration | N/A 5/16-24 UNF | N/A 1 | N/A Unilok Tube End by Calibration Tip |
| IHCU4CU1 |
N/A
|
N/A Alloy C-276 | N/A Tube Fitting | N/A 1/4 in | N/A Calibration | N/A 1/4-28 UNF | N/A 4 | N/A Unilok Tube End by Calibration Tip |
| IHCU4CU2 |
N/A
|
N/A Alloy C-276 | N/A Tube Fitting | N/A 1/4 in | N/A Calibration | N/A 5/16-24 UNF | N/A 4 | N/A Unilok Tube End by Calibration Tip |
| IMU4CU1 |
N/A
|
N/A Alloy 400 | N/A Tube Fitting | N/A 1/4 in | N/A Calibration | N/A 1/4-28 UNF | N/A 4 | N/A Unilok Tube End by Calibration Tip |
| IMU4CU2 |
N/A
|
N/A Alloy 400 | N/A Tube Fitting | N/A 1/4 in | N/A Calibration | N/A 5/16-24 UNF | N/A 4 | N/A Unilok Tube End by Calibration Tip |
Unit of Measure
1