Stop collars prevent overtightening of tube fittings by mechanically restricting the advancement of the tube fitting nut at the maximum required to create a leak-tight seal.

O-ring Face Seal Connector
Unit of Measure
1 

Part #

CAD

Body Material

Component Type

Tube Size

Production Category

End Connection Type

ISSU4SC N/A CAD Icon (for items table) N/A 316 SS N/A Stop Collar N/A 1/4 in N/A 1 N/A Unilok Stop Collar for Unilok Tube Fittings
ISSU5SC N/A N/A 316 SS N/A Stop Collar N/A 5/16 in N/A 1 N/A Unilok Stop Collar for Unilok Tube Fittings
ISSU6SC N/A CAD Icon (for items table) N/A 316 SS N/A Stop Collar N/A 3/8 in N/A 1 N/A Unilok Stop Collar for Unilok Tube Fittings
ISSU8SC N/A CAD Icon (for items table) N/A 316 SS N/A Stop Collar N/A 1/2 in N/A 1 N/A Unilok Stop Collar for Unilok Tube Fittings
ISSU10SC N/A N/A 316 SS N/A Stop Collar N/A 5/8 in N/A 1 N/A Unilok Stop Collar for Unilok Tube Fittings
ISSU12SC N/A CAD Icon (for items table) N/A 316 SS N/A Stop Collar N/A 3/4 in N/A 1 N/A Unilok Stop Collar for Unilok Tube Fittings
ISSU14SC N/A N/A 316 SS N/A Stop Collar N/A 7/8 in N/A 1 N/A Unilok Stop Collar for Unilok Tube Fittings
ISSU16SC N/A CAD Icon (for items table) N/A 316 SS N/A Stop Collar N/A 1 in N/A 1 N/A Unilok Stop Collar for Unilok Tube Fittings
IHCU4SC N/A CAD Icon (for items table) N/A Alloy C-276 N/A Stop Collar N/A 1/4 in N/A 4 N/A Stop Collar for Unilok Tube Fittings
IHCU6SC N/A CAD Icon (for items table) N/A Alloy C-276 N/A Stop Collar N/A 3/8 in N/A 4 N/A Stop Collar for Unilok Tube Fittings
IHCU8SC N/A CAD Icon (for items table) N/A Alloy C-276 N/A Stop Collar N/A 1/2 in N/A 4 N/A Stop Collar for Unilok Tube Fittings
IMU4SC N/A CAD Icon (for items table) N/A Alloy 400 N/A Stop Collar N/A 1/4 in N/A 4 N/A Unilok Stop Collar for Unilok Tube Fittings
IMU6SC N/A CAD Icon (for items table) N/A Alloy 400 N/A Stop Collar N/A 3/8 in N/A 4 N/A Unilok Stop Collar for Unilok Tube Fittings
IMU8SC N/A CAD Icon (for items table) N/A Alloy 400 N/A Stop Collar N/A 1/2 in N/A 4 N/A Unilok Stop Collar for Unilok Tube Fittings
Unit of Measure
1