Tube stub bulkehad adapters are used at barriers such as bulkheads, cabinets walls and instrument enclosures to connect tubing to tube fitting ends through the barrier. They are especially useful position instruments and fittings in the proper position so that runs can be easily adapted from one side of a bulkhead to the other.
Tube fitting to bulkhead
Bulkhead Reducer - Duolok
Unit of Measure
1 

Part #

CAD

Body Material

Connection 1 - Type

Connection 1 - Size

Connection 2 - Type

Connection 2 - Size

Production Category

End Connection Type

IBD6BR6 N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 3/8 in N/A Tube Stub N/A 3/8 in N/A 1 N/A Duolok Tube End by Duolok Tube Stub
ISSD2BR2 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 1/8 in N/A Tube Stub N/A 1/8 in N/A 1 N/A Duolok Tube End by Duolok Tube Stub
ISSD4BR4 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 1/4 in N/A Tube Stub N/A 1/4 in N/A 1 N/A Duolok Tube End by Duolok Tube Stub
ISSD6BR6 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 3/8 in N/A Tube Stub N/A 3/8 in N/A 1 N/A Duolok Tube End by Duolok Tube Stub
ISSD8BR8 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 1/2 in N/A Tube Stub N/A 1/2 in N/A 1 N/A Duolok Tube End by Duolok Tube Stub
IBD4BR4 N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 1/4 in N/A Tube Stub N/A 1/4 in N/A 4 N/A Duolok Tube End by Duolok Tube Stub
IBD2BR2 N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 1/8 in N/A Tube Stub N/A 1/8 in N/A 1 N/A Duolok Tube End by Duolok Tube Stub
IBD8BR8 N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 1/2 in N/A Tube Stub N/A 1/2 in N/A 4 N/A Duolok Tube End by Duolok Tube Stub
IMD2BR2 N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Fitting N/A 1/8 in N/A Tube Stub N/A 1/8 in N/A 4 N/A Duolok Tube End by Duolok Tube Stub
IMD4BR4 N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Fitting N/A 1/4 in N/A Tube Stub N/A 1/4 in N/A 4 N/A Duolok Tube End by Duolok Tube Stub
IMD6BR6 N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Fitting N/A 3/8 in N/A Tube Stub N/A 3/8 in N/A 4 N/A Duolok Tube End by Duolok Tube Stub
IMD8BR8 N/A CAD Icon (for items table) N/A Alloy 400 N/A Tube Fitting N/A 1/2 in N/A Tube Stub N/A 1/2 in N/A 4 N/A Duolok Tube End by Duolok Tube Stub
IHCD2BR2 N/A CAD Icon (for items table) N/A Alloy C-276 N/A Tube Fitting N/A 1/8 in N/A Tube Stub N/A 1/8 in N/A 4 N/A Duolok Tube End by Duolok Tube Stub
IHCD4BR4 N/A CAD Icon (for items table) N/A Alloy C-276 N/A Tube Fitting N/A 1/4 in N/A Tube Stub N/A 1/4 in N/A 4 N/A Duolok Tube End by Duolok Tube Stub
IHCD6BR6 N/A CAD Icon (for items table) N/A Alloy C-276 N/A Tube Fitting N/A 3/8 in N/A Tube Stub N/A 3/8 in N/A 4 N/A Duolok Tube End by Duolok Tube Stub
IHCD8BR8 N/A CAD Icon (for items table) N/A Alloy C-276 N/A Tube Fitting N/A 1/2 in N/A Tube Stub N/A 1/2 in N/A 4 N/A Duolok Tube End by Duolok Tube Stub
Unit of Measure
1