Tube stub adapters are used to connect tubing to tube fitting ends. They are especially useful in adapting fittings and valve end connections from one size fitting to another, close coupling fittings, and to position instruments and fittings in the proper position.
Tube fitting reducing adapter
Tube fitting reducing connector
Unit of Measure
« 6 7 8 

Part #

CAD

Body Material

Connection 1 - Type

Connection 1 - Size

Connection 2 - Type

Connection 2 - Size

Production Category

End Connection Type

ISSDM3RM6 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 3 mm N/A Tube Stub N/A 6 mm N/A 1 N/A Duolok Tube End by Duolok Tube Stub
ISSDM4RM6 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 4 mm N/A Tube Stub N/A 6 mm N/A 1 N/A Duolok Tube End by Duolok Tube Stub
ISSDM6RM10 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 6 mm N/A Tube Stub N/A 10 mm N/A 1 N/A Duolok Tube End by Duolok Tube Stub
ISSDM6RM12 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 6 mm N/A Tube Stub N/A 12 mm N/A 1 N/A Duolok Tube End by Duolok Tube Stub
ISSDM6RM18 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 6 mm N/A Tube Stub N/A 18 mm N/A 1 N/A Duolok Tube End by Duolok Tube Stub
ISSDM6RM3 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 6 mm N/A Tube Stub N/A 3 mm N/A 1 N/A Duolok Tube End by Duolok Tube Stub
ISSDM6RM8 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 6 mm N/A Tube Stub N/A 8 mm N/A 1 N/A Duolok Tube End by Duolok Tube Stub
ISSDM8RM10 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 8 mm N/A Tube Stub N/A 10 mm N/A 1 N/A Duolok Tube End by Duolok Tube Stub
ISSDM8RM12 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 8 mm N/A Tube Stub N/A 12 mm N/A 1 N/A Duolok Tube End by Duolok Tube Stub
ISSDM8RM6 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 8 mm N/A Tube Stub N/A 6 mm N/A 1 N/A Duolok Tube End by Duolok Tube Stub
ISSDM10RM12 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 10 mm N/A Tube Stub N/A 12 mm N/A 1 N/A Duolok Tube End by Duolok Tube Stub
ISSDM10RM15 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 10 mm N/A Tube Stub N/A 15 mm N/A 4 N/A Duolok Tube End by Duolok Tube Stub
ISSDM10RM18 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 10 mm N/A Tube Stub N/A 18 mm N/A 1 N/A Duolok Tube End by Duolok Tube Stub
ISSDM10RM6 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 10 mm N/A Tube Stub N/A 6 mm N/A 1 N/A Duolok Tube End by Duolok Tube Stub
IHCD2R2 N/A CAD Icon (for items table) N/A Alloy C-276 N/A Tube Fitting N/A 1/8 in N/A Tube Stub N/A 1/8 in N/A 4 N/A Duolok Tube End by Duolok Tube Stub
IHCD2R4 N/A CAD Icon (for items table) N/A Alloy C-276 N/A Tube Fitting N/A 1/8 in N/A Tube Stub N/A 1/4 in N/A 1 N/A Duolok Tube End by Duolok Tube Stub
IHCD2R6 N/A CAD Icon (for items table) N/A Alloy C-276 N/A Tube Fitting N/A 1/8 in N/A Tube Stub N/A 3/8 in N/A 4 N/A Duolok Tube End by Duolok Tube Stub
IHCD2R8 N/A CAD Icon (for items table) N/A Alloy C-276 N/A Tube Fitting N/A 1/8 in N/A Tube Stub N/A 1/2 in N/A 4 N/A Duolok Tube End by Duolok Tube Stub
IHCD4R12 N/A CAD Icon (for items table) N/A Alloy C-276 N/A Tube Fitting N/A 1/4 in N/A Tube Stub N/A 3/4 in N/A 4 N/A Duolok Tube End by Duolok Tube Stub
IHCD4R2 N/A CAD Icon (for items table) N/A Alloy C-276 N/A Tube Fitting N/A 1/4 in N/A Tube Stub N/A 1/8 in N/A 4 N/A Duolok Tube End by Duolok Tube Stub
IHCD4R4 N/A CAD Icon (for items table) N/A Alloy C-276 N/A Tube Fitting N/A 1/4 in N/A Tube Stub N/A 1/4 in N/A 4 N/A Duolok Tube End by Duolok Tube Stub
IHCD4R6 N/A CAD Icon (for items table) N/A Alloy C-276 N/A Tube Fitting N/A 1/4 in N/A Tube Stub N/A 3/8 in N/A 1 N/A Duolok Tube End by Duolok Tube Stub
IHCD4R8 N/A CAD Icon (for items table) N/A Alloy C-276 N/A Tube Fitting N/A 1/4 in N/A Tube Stub N/A 1/2 in N/A 1 N/A Duolok Tube End by Duolok Tube Stub
IHCD6R10 N/A CAD Icon (for items table) N/A Alloy C-276 N/A Tube Fitting N/A 3/8 in N/A Tube Stub N/A 5/8 in N/A 4 N/A Duolok Tube End by Duolok Tube Stub
IHCD6R12 N/A CAD Icon (for items table) N/A Alloy C-276 N/A Tube Fitting N/A 3/8 in N/A Tube Stub N/A 3/4 in N/A 4 N/A Duolok Tube End by Duolok Tube Stub
Unit of Measure
« 6 7 8