Tube stub adapters are used to connect tubing to tube fitting ends. They are especially useful in adapting fittings and valve end connections from one size fitting to another, close coupling fittings, and to position instruments and fittings in the proper position.
Tube fitting reducing adapter
Tube fitting reducing connector
Unit of Measure
1 2 3 4 5 »  

Part #

CAD

Body Material

Connection 1 - Type

Connection 1 - Size

Connection 2 - Type

Connection 2 - Size

Production Category

End Connection Type

IBDM6RM8 N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 6 mm N/A Tube Stub N/A 8 mm N/A 1 N/A Duolok Tube End by Duolok Tube Stub
IBDM8RM10 N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 8 mm N/A Tube Stub N/A 10 mm N/A 1 N/A Duolok Tube End by Duolok Tube Stub
IBDM8RM12 N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 8 mm N/A Tube Stub N/A 12 mm N/A 4 N/A Duolok Tube End by Duolok Tube Stub
IBDM8RM6 N/A CAD Icon (for items table) N/A Brass N/A Tube Fitting N/A 8 mm N/A Tube Stub N/A 6 mm N/A 4 N/A Duolok Tube End by Duolok Tube Stub
ISSD10R12 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 5/8 in N/A Tube Stub N/A 3/4 in N/A 1 N/A Duolok Tube End by Duolok Tube Stub
ISSD10R16 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 5/8 in N/A Tube Stub N/A 1 in N/A 3 N/A Duolok Tube End by Duolok Tube Stub
ISSD12R16 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 3/4 in N/A Tube Stub N/A 1 in N/A 1 N/A Duolok Tube End by Duolok Tube Stub
ISSD12R8 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 3/4 in N/A Tube Stub N/A 1/2 in N/A 1 N/A Duolok Tube End by Duolok Tube Stub
ISSD1R2 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 1/16 in N/A Tube Stub N/A 1/8 in N/A 1 N/A Duolok Tube End by Duolok Tube Stub
ISSD1R4 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 1/16 in N/A Tube Stub N/A 1/4 in N/A 1 N/A Duolok Tube End by Duolok Tube Stub
ISSD20R24 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 1 1/4 in N/A Tube Stub N/A 1 1/2 in N/A 1 N/A Duolok Tube End by Duolok Tube Stub
ISSD2R1 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 1/8 in N/A Tube Stub N/A 1/16 in N/A 1 N/A Duolok Tube End by Duolok Tube Stub
ISSD2R2 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 1/8 in N/A Tube Stub N/A 1/8 in N/A 1 N/A Duolok Tube End by Duolok Tube Stub
ISSD2R3 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 1/8 in N/A Tube Stub N/A 3/16 in N/A 1 N/A Duolok Tube End by Duolok Tube Stub
ISSD2R4 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 1/8 in N/A Tube Stub N/A 1/4 in N/A 1 N/A Duolok Tube End by Duolok Tube Stub
ISSD2R6 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 1/8 in N/A Tube Stub N/A 3/8 in N/A 1 N/A Duolok Tube End by Duolok Tube Stub
ISSD2R8 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 1/8 in N/A Tube Stub N/A 1/2 in N/A 1 N/A Duolok Tube End by Duolok Tube Stub
ISSD3R2 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 3/16 in N/A Tube Stub N/A 1/8 in N/A 1 N/A Duolok Tube End by Duolok Tube Stub
ISSD3R4 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 3/16 in N/A Tube Stub N/A 1/4 in N/A 1 N/A Duolok Tube End by Duolok Tube Stub
ISSD4R10 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 1/4 in N/A Tube Stub N/A 5/8 in N/A 1 N/A Duolok Tube End by Duolok Tube Stub
ISSD4R12 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 1/4 in N/A Tube Stub N/A 3/4 in N/A 1 N/A Duolok Tube End by Duolok Tube Stub
ISSD4R2 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 1/4 in N/A Tube Stub N/A 1/8 in N/A 1 N/A Duolok Tube End by Duolok Tube Stub
ISSD4R3 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 1/4 in N/A Tube Stub N/A 3/16 in N/A 1 N/A Duolok Tube End by Duolok Tube Stub
ISSD4R4 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 1/4 in N/A Tube Stub N/A 1/4 in N/A 1 N/A Duolok Tube End by Duolok Tube Stub
ISSD4R5 N/A CAD Icon (for items table) N/A 316 SS N/A Tube Fitting N/A 1/4 in N/A Tube Stub N/A 5/16 in N/A 1 N/A Duolok Tube End by Duolok Tube Stub
Unit of Measure
1 2 3 4 5 »